-
Products
- Amplifiers and Comparators
- Analog Microcontrollers
- Analog to Digital Converters
- Audio/Video Products
- Broadband Products
- Clock and Timing
- Digital to Analog Converters
- Embedded Processing and DSP
- Fiber/Optic
- Interface
- MEMS
- Power Management
- References
- RF/IF Components
- Sensors
- Switches/Multiplexers
- Temperature Sensing and Thermal Management
- Other Products
- Analog/HDMI/DVI Interfaces
- Audio A/D Converters
- Audio Amplifiers
- Audio CODECs
- Audio D/A Converters
- Audio Signal Processors
- Camera/Camcorder Analog Front Ends
- Display Driver Electronics
- iMEMS® Microphone
- Lens Driver Components
- Mobile TV Tuners
- Sample Rate Converters
- Video Amps/Buffers/Filters
- Video CODECs
- Video Compression
- Video Decoders
- Video Encoders
OTHERS WAYS
TO FIND PRODUCTSSelection Guides Product Selection Tables - Applications
- Resources & Tools
-
About ADI
- My Analog
The AD5410/AD5420 are low cost, precision, fully integrated 12-/16-bit converters offering a programmable current source output designed to meet the requirements of industrial process control applications. The output current range is programmable at 4 mA to 20 mA, 0 mA to 20 mA, or an overrange function of 0 mA to 24 mA. The output is open-circuit protected. The device operates with a power supply (AVDD) range from 10.8 V to 60 V. Output loop compliance is 0 V to AVDD − 2.5 V.
The flexible serial interface is SPI, MICROWIRE™, QSPI™, and DSP compatible and can be operated in 3-wire mode to minimize the digital isolation required in isolated applications.
The device also includes a power-on reset function, ensuring that the device powers up in a known state, and an asynchronous CLEAR pin that sets the output to the low end of the selected current range.
The total unadjusted error is typically ±0.01% FSR.
Applications
Data Sheet, Rev. A, 9/09
Close