| Title | Content Type | File Type |
|---|---|---|
| AD5302/AD5312/AD5322: 2.5V to +5.5V, 230 A Dual Rail-to-Rail, Voltage Output 8-/10-/12-Bit DACs Data Sheet (Rev D, 05/2011) (pdf, 542 kB) | Data Sheets | |
| Digital to Analog Converters ICs Solutions Bulletin (pdf) | Solutions Bulletins | |
| Brochure: Monitor and Control Solutions for Communications Systems | Overview | HTML |
| RAQs index | Rarely Asked Questions | HTML |
| Glossary of EE Terms | Glossary | HTML |
| Title | Content Type | File Type |
|---|---|---|
| AD5322 IBIS Model (ibs) | IBIS Models | IBS |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Recommended Power Solutions
Were these recommendations helpful?
Sample & Buy| Model | Package | Pins | Temp. Range |
Packing, Qty |
Price*(100-499) | Price*1000 pcs | RoHS | View PCN/ PDN | Check Inventory/ Purchase/Sample |
|---|
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.