The WSN demo system from Analog Devices can be used to demonstrate a complete Wireless Sensor Network (WSN). The hardware kit provides complete out-of-the-box functionality and includes a base station node along with multiple sensor nodes that support many different sensors. The system is flexible in that sensors can be connected in any combination to any of the sensor nodes.
The system uses the 868MHz/915MHz ISM Band for wireless communication. A proprietary protocol is included as the communication stack. The hardware blocks that make up a wireless sensor node are sensor, microcontroller, transceiver, and power management. These can all be evaluated using this demo system.
| Download schematics | Request more information |
| Sensor | Application | Part Number |
|---|---|---|
| Temperature | HVAC | ADT7420: ±0.25°C Accurate, 16-Bit Digital I2C Temperature Sensor |
| ADT7410: ±0.5°C Accurate, 16-Bit Digital 2 Temperature Sensor | ||
| ADT7310: ±0.5°C Accurate, 16-Bit Digital SPI Temperature Sensor | ||
| ADT75: ±2°C Accurate, 12-Bit Digital Temperature Sensor | ||
| Energy Metering | Power Metering | ADE7953: Single Phase Multifunction Metering IC with Neutral Current Measurement |
| Tilt, Motion, Vibration | Security | ADXL345: 3-Axis, ±2 g/±4 g/±8 g/±16 g Digital Accelerometer |
| Proximity | Security | AD7151: Ultra-Low Power, 1-Channel, Capacitance Converter for Proximity Sensing |
| Sound | Security | ADMP401: Omnidirectional Microphone with Bottom Port and Analog Output |
| PH Sensor | Agriculture | AD7792: 3-Channel, Low Noise, Low Power, 16-Bit Sigma Delta ADC with On-Chip In-Amp and Reference |
| Gas Detector | Smoke Alarms | ADA4528-1: Precision, Ultralow Noise, RRIO, Zero-Drift Op Amp |
© 1995 - Analog Devices, Inc. All Rights Reserved