The Eval-ADF4150HVEB1Z is a fully populated, 4-layers evaluation board which allows evaluation of the ADF4150HV high voltage, fractional-N PLL synthesizer.
The board contains 25 MHz TCXO working as reference signal and a VCO covering octave frequency range from 1 GHz to 2 GHz. VCO output and RF outputs are connected to edge-mounted SMA connectors, which allows easy connection to a spectrum analyzer. For normal operation it requires two external supplies (30 V / 40 mA for VCO and 5 V / 180 mA for the rest of the board).
The ADF4150HV evaluation board software controls the operation of the ADF4150HV evaluation board from a PC over a USB port. The software installation program is available on the CD attached to evaluation kit. The software has to be installed before connecting the board to the PC and it will be available under Programs -> Analog Devices -> ADF4150HV.
Buy© 1995 - Analog Devices, Inc. All Rights Reserved