Application Notes (6)
- AN-1141: Powering a Dual Supply Precision ADC with Switching Regulators (pdf, 640 kB)
- AN-935: Designing an ADC Transformer-Coupled Front End (pdf, 363 kB)
- AN-932: Power Supply Sequencing (pdf, 95 kB)
-
AN-931: Understanding PulSAR ADC Support Circuitry
(pdf, 299 kB)
This application note discusses in general the pitfalls that occur regularly when using SAR ADCs and, more importantly, how to easily prevent them. - AN-877: Interfacing to High Speed ADCs via SPI (pdf, 1594 kB)
- AN-742: Frequency Domain Response of Switched-Capacitor ADCs (pdf, 401 kB)
Circuit Note (1)
Technical Articles (6)
- Front-End Amplifier and RC Filter Design for a Precision SAR Analog-to-Digital Converter
- MS-2022: Seven Steps to Successful Analog-to-Digital Signal Conversion (Noise Calculation for Proper Signal Conditioning) (pdf, 277 kB)
- MS-2124: Understanding AC Behaviors of High Speed ADCs (pdf, 276 kB)
- MS-2210: Designing Power Supplies for High Speed ADC (pdf, 327 kB)
-
Nine Often Overlooked ADC Specifications
(pdf, 445 kB)
Analog-to-digital converters (ADCs) have many specifications; some are more important for a given application than others. Understanding these specifications and controlling external devices affecting the ADC will lead to better performance. - Reduce Noise and Power Levels with Precision Data Acquisition Solution
Data Sheets (1)
Design Handbooks (1)
Glossary (1)
Overview (2)
-
High Speed, High Accuracy 14-Bit, 16-Bit, and 18-Bit PulSAR ADCs
(pdf, 3826 kB)
A PulSAR Family Brochure (6/2006) - When high performance and low power make the design, ADI converters make the difference.
Product Reviews (4)
-
18-bit A/D Packs Speed & Precision into MSOP
(eeProductCenter, 11/2/2005) -
18-bit ADC Features MSOP Package
(Portable Design, 10/31/2005) -
Analog Claims 18-bit ADCs Are the Smallest
(EDN, 11/1/2005) -
Dimensions in Data Conversion: An Evolving Story
(Electronic Products, April 2006)
User Guides (1)