Add to Signal Chain Designer

AD7942:  14-Bit, 250 kSPS PulSAR®, Pseudo Differential ADC in MSOP/LFCSP

Product Details


The AD7942 is a 14-bit, charge redistribution, successive approximation PulSAR® ADC that operates from a single power supply, VDD, between 2.3 V to 5.5 V. It contains a low power, high speed, 14-bit sampling ADC with no missing codes, an internal conversion clock, and a versatile serial interface port. The part also contains a low noise, wide bandwidth, short aperture delay track-and-hold circuit. On the CNV rising edge, it samples an analog input, IN+, between 0 V to VREF with respect to a ground sense, IN−. The reference voltage, VREF, is applied externally and is set up to be the supply voltage. Its power scales linearly with the throughput.

The SPI-compatible serial interface also features the ability, using the SDI input, to daisy-chain several ADCs on a single 3-wire bus and provides an optional busy indicator. It is compatible with 1.8 V, 2.5 V, 3 V, or 5 V logic using a separate supply (VIO).

The AD7942 is housed in a 10-lead MSOP or a 10-lead LFCSP package yet fits in the same size footprint as the 8-lead MSOP or SOT-23. Operation for the AD7942 is specified from −40°C to +85°C.

Applications

  • Battery-powered equipment
  • Data acquisition
  • Instrumentation
  • Medical instruments
  • Process controls

FEATURES and BENEFITS

  • 14-bit resolution with no missing codes
  • Throughput: 250 kSPS
  • INL: ±0.4 LSB typical, ±1 LSB maximum (±0.0061% of FSR)
  • SINAD: 85 dB @ 20 kHz
  • THD: −100 dB @ 20 kHz
  • Pseudo differential analog input range
    0 V to VREF with VREF up to VDD
  • No pipeline delay
  • See Data Sheet for Additional Information

Functional Block Diagram for AD7942

Documentation

Title Content Type File Type
AD7942: 14-Bit, 250 kSPS PulSAR; Pseudo Differential ADC in MSOP/LFCSP Data Sheet (Rev C, 06/2014) (pdf, 549 kB) Data Sheets PDF
Tested ADC Driver to PulSAR ADC Application Notes HTML
AN-1141: Powering a Dual Supply Precision ADC with Switching Regulators  (pdf, 640 kB) Application Notes PDF
AN-931: Understanding PulSAR ADC Support Circuitry  (pdf, 299 kB)
This application note discusses in general the pitfalls that occur regularly when using SAR ADCs and, more importantly, how to easily prevent them.
Application Notes PDF
AN-932: Power Supply Sequencing  (pdf, 95 kB) Application Notes PDF
AN-935: Designing an ADC Transformer-Coupled Front End  (pdf, 363 kB) Application Notes PDF
UG-682: 6-Lead SOT-23 ADC Driver for the 8-/10-Lead Family of 14-/16-/18-Bit PulSAR ADC Evaluation Boards  (pdf, 433 kB) User Guides PDF
UG-340: Evaluation Board for the 10-Lead Family 14-/16-/18-Bit PulSAR ADCs  (pdf, 4636 kB) User Guides PDF
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Technical Articles PDF
MS-2124: Understanding AC Behaviors of High Speed ADCs  (pdf, 276 kB) Technical Articles PDF
Nine Often Overlooked ADC Specifications  (pdf, 445 kB)
Analog-to-digital converters (ADCs) have many specifications; some are more important for a given application than others. Understanding these specifications and controlling external devices affecting the ADC will lead to better performance.
Technical Articles PDF
Industrial Applications Overview HTML
8- to 18-Bit SAR ADCs ... From the Leader in High Performance Analog  (pdf, 1885 kB)
8- to 18-Bit SAR ADCs with Sample Rates up to 3 MSPS -- The latest additions to ADI’s ADC portfolio offer unrivaled functionality in terms of channel count and power supply voltage, optimal power/speed ratios, and the smallest packages to meet the demands of any data acquisition application, including portable, industrial, medical, wireless, and communications.
Overview PDF
High Speed, High Accuracy 14-Bit, 16-Bit, and 18-Bit PulSAR ADCs  (pdf, 3826 kB)
A PulSAR Family Brochure (6/2006)
Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
AD7685 IBIS Models IBIS Models HTML
BeMicro FPGA Project for AD7942 with Nios driver FPGA HDL HTML
AD7942 FMC-SDP Interposer & Evaluation Board / Xilinx KC705 Reference Design FPGA HDL HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Companion Products

Suggested Companion Products


Recommended Driver Amplifiers for the AD7942

Recommended External Voltage References for the AD7942
  • For precision, low noise, high accuracy, we recommend the ADR433 or ADR445 reference family.
  • For a reference buffer amplifier, we recommend the AD8031 or the AD8603.
Recommended Digital Isolators for the AD7942

  • For SPI Interface, lowest power, 2.5 kVrms isolation, we recommend the ADuM1401.
  • For SPI Interface, enhanced system-level ESD performance, 2.5 kVrms isolation, we recommend the ADuM3401.
  • For SPI Interface, low power, 5.0 kVrms isolation, we recommend the ADuM4401.
  • For SPI Interface, smallest package, low voltage I/O (1.8 V to 5.5 V), we recommend the ADuM3481.
Recommended Power Solutions for the AD7942
  • For input voltages up to 5.5V we would recommend the ADM7160.
  • For input voltages up to 20V we would recommend the ADP7118.
Recommended Power Solutions
  • For selecting voltage regulator products, use ADIsimPower.

Were these recommendations helpful?

SampleSample & Buy

Price, packaging, availability

AD7942 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD7942BCPZRL Status: Last Time Buy 10 ld LFCSP (3x3mm) 10 Ind Reel, 5000 - $4.81 Y  Material Info PDN Purchase
AD7942BCPZRL7 Status: Production 10 ld LFCSP (3x3mm) 10 Ind Reel, 1500 - $4.81 Y  Material Info Notify Me Purchase Sample
AD7942BRMZ Status: Production 10 ld MSOP 10 Ind Tube, 50 $5.66 $4.81 Y  Material Info PCN Purchase Sample
AD7942BRMZ-RL7 Status: Production MICRO SOIC 10 Ind Reel, 1000 - $4.81 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD7942 Evaluation kit
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-AD7942-PMDZ Status: Production Evaluation Board PMOD compatible form factor $27.00 Yes -
SDP-PMD-IB1Z Status: Production Evaluation Interposer Board PMOD to SDP w/ Power Supply $55.00 Yes -
EVAL-AD7942SDZ Status: Production Evaluation Board SDP Interface $99.00 Yes -
EVAL-SDP-CB1Z Status: Production Evaluation Controller Board SDP $99.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close