ADA4899-1:  Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp

The ADA4899-1 is an ultralow noise (1 nV/√Hz) and distortion (<−117 dBc @1 MHz) unity-gain stable voltage feedback op amp, the combination of which makes it ideal for 16-bit and 18-bit systems. The ...More

The Hot 100 products of 2006 ADA4899-1 is named as one of the hot 100 products of 2006: Built by and for electronics engineers, this list distills the most innovative and significant products of the year, including process technologies, power sources, processor cores, communication controllers, test instruments, embedded boards, EDA tools, and more.

For additional ADI Healthcare Products and related information, please visit www.analog.com/healthcare

ADA4899-1:  Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp

Product Description

The ADA4899-1 is an ultralow noise (1 nV/√Hz) and distortion (<−117 dBc @1 MHz) unity-gain stable voltage feedback op amp, the combination of which makes it ideal for 16-bit and 18-bit systems. The ADA4899-1 features a linear, low noise input stage and internal compensation that achieves high slew rates and low noise even at unity gain. The Analog Devices, Inc. proprietary next-generation XFCB process and innovative circuit design enable such high performance amplifiers.

The ADA4899-1 drives 100 Ω loads at breakthrough performance levels with only 15 mA of supply current. With the wide supply voltage range (4.5 V to 12 V), low offset voltage (230 μV maxi-mum), wide bandwidth (600 MHz), and slew rate (310 V/μs), the ADA4899-1 is designed to work in the most demanding applications. The ADA4899-1 also features an input bias current cancellation mode that reduces input bias current by a factor of 60.

The ADA4899-1 is available in a 3 mm × 3 mm LFCSP and an 8-lead SOIC package. Both packages feature an exposed metal paddle that improves heat transfer to the ground plane, which is a significant improvement over traditional plastic packages. The ADA4899-1 is rated to work over the extended industrial temperature range, −40°C to +125°C.

Applications

  • Analog-to-digital drivers
  • Instrumentation
  • Filters
  • IF and baseband amplifiers
  • DAC buffers
  • Optical electronics
  • Data Sheet, Rev. B, 6/07

    Features

    • Unity-gain stable
    • Ultralow noise: 1 nV/√Hz, 2.6 pA/√Hz
    • Ultralow distortion −117 dBc at 1 MHz
    • High speed
      −3 dB bandwidth: 600 MHz (G = +1)
      Slew rate: 310 V/μs
    • Offset voltage: 230 μV maximum
    • Low input bias current: 100 nA
    • Wide supply voltage range: 5 V to 12 V
    • Supply current: 14.7 mA
    • High performance pinout
    • Disable mode

    Diagrams

    • Enlarge
    • Symbols and Footprints
    ADA4899-1 Diagram
    Pin Configuration Diagram for ADA4899-1

    Specifications

    -3dB Bandwidth 600MHz
    Slew Rate 310V/µs
    Vos 35µV
    Ib 0.1µA
    Input Noise (nV/rtHz) 1nV/rtHz
    Vcc-Vee Supply (V) 4.5 to 12
    Iq per Amplifier 16.2mA
    # OpAmps per Pkg 1
    Operating Temp Range -40 to +125
    Packages CSP,SOIC

    Explore Other Products

    Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
    ADA4899-1 600MHz 310V/µs 35µV 100nA 1nV/rtHz 1 -40 to +125
    AD8099 500MHz 1.6KV/µs 200µV 3µA 950pV/rtHz 1 -40 to +125
    ADA4898-1 65MHz 55V/µs 20µV 100nA 900pV/rtHz 1 -40 to +105
    AD8605 10MHz 5V/µs 20µV 200fA 6.5nV/rtHz 1 -40 to +125
    AD8671 10MHz 4V/µs 20µV 3nA 2.8nV/rtHz 1 -40 to +125
    AD8675 10MHz 2.5V/µs 10µV 500pA 2.8nV/rtHz 1 -40 to +125
    AD8661 4MHz 3.5V/µs 30µV 300fA 12nV/rtHz 1 -40 to +125
    AD8628 2.5MHz 1V/µs 1µV 30pA 22nV/rtHz 1 -40 to +125
    AD8638 1.5MHz 2V/µs 3µV 1pA 59nV/rtHz 1 -40 to +125
    OP1177 1.3MHz 700mV/µs 15µV 500pA 7.9nV/rtHz 1 -40 to +125
    AD8551 1.5MHz 400mV/µs 1µV 10pA 42nV/rtHz 1 -40 to +125
    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    View Sales and Distribution Offices