-
Products
- Amplifiers and Comparators
- Analog Microcontrollers
- Analog to Digital Converters
- Audio/Video Products
- Broadband Products
- Clock and Timing
- Digital to Analog Converters
- Embedded Processing and DSP
- Fiber/Optic
- Interface
- MEMS
- Power Management
- References
- RF/IF Components
- Sensors
- Switches/Multiplexers
- Temperature Sensing and Thermal Management
- Other Products
- Analog/HDMI/DVI Interfaces
- Audio A/D Converters
- Audio Amplifiers
- Audio CODECs
- Audio D/A Converters
- Audio Signal Processors
- Camera/Camcorder Analog Front Ends
- Display Driver Electronics
- iMEMS® Microphone
- Lens Driver Components
- Mobile TV Tuners
- Sample Rate Converters
- Video Amps/Buffers/Filters
- Video CODECs
- Video Compression
- Video Decoders
- Video Encoders
OTHERS WAYS
TO FIND PRODUCTSSelection Guides Product Selection Tables - Resources & Tools
-
About ADI
- My Analog
NEW PRODUCTS
-
AD8235- 40 µA Micropower Instrumentation Amplifier in WLCSP Package
The AD8235 is the smallest and lowest power instrumentation amplifier in the industry. It is available in a 1.5 mm × 2.2 mm wafer level chip scale package (WLCSP). The AD8235 draws a maximum quiescent current of 40 μA. In addition, it draws a maximum 500 nA of current during shutdown mode, making it an excellent instrumentation amplifier for battery powered, portable applications.
The More
Data Sheet Rev 0, 09/2009 (pdf 107kB)
-
AD5750-1- Industrial Current/Voltage Output Driver with Programmable Ranges
The AD5750/AD5750-1 are single-channel, low cost, precision voltage/current output drivers with hardware- or software- programmable output ranges. The software ranges are configured via an SPI-/MICROWIRE™-compatible serial interface. The AD5750/AD5750-1 target applications in PLC and industrial process control. The analog input to the AD5750/AD5750-1 is provided from a low voltage, single-supply More
Data Sheet Rev A, 08/2009 (pdf 706kB)
-
AD5750- Industrial Current/Voltage Output Driver with Programmable Ranges
The AD5750/AD5750-1 are single-channel, low cost, precision voltage/current output drivers with hardware- or software- programmable output ranges. The software ranges are configured via an SPI-/MICROWIRE™-compatible serial interface. The AD5750/AD5750-1 target applications in PLC and industrial process control. The analog input to the AD5750/AD5750-1 is provided from a low voltage, single-supply More
Data Sheet Rev A, 08/2009 (pdf 706kB)
-
AD8227- Wide Supply Range, Rail-to-Rail Output Instrumentation Amplifier
The AD8227 is a low cost, wide supply range instrumentation amplifier that requires only one external resistor to set any gain between 5 and 1000. The AD8227 is designed to work with a variety of signal voltages. A wide input range and rail-to-rail output allow the signal to make full use of the supply rails. Because the input range can also go below the negative supply, small signals near ground More
Data Sheet Rev 0, 05/2009 (pdf 650kB)
- Subscribe to New Products Feed