Add to Signal Chain Designer

AD8617:  Low Cost Micropower, Low Noise CMOS RRIO Dual Op Amp

Product Details

Newer Alternatives:

The AD8613/AD8617/AD8619 are single/dual/quad micropower rail-to-rail input and output amplifier that features low offset voltage as well as low input voltage and current noise. The part is fully specified to operate from 1.8 V to 5.0 V single supply, or ±0.9 V and ±2.5 V dual supply. The combination of low offsets, low noise, very low input bias currents, and low power consumption make the AD8617 especially useful in portable and loop-powered instrumentation. The ability to swing rail-to-rail at both the input and output enables designers to buffer CMOS ADCs, DACs, ASICs, and other wide output swing devices in low power single-supply systems.

FEATURES and BENEFITS

  • Low Offset Voltage: 2.2 mV max
  • Low Input Bias Current: 1pA max
  • Single-Supply Operation: 1.8 to 5.5 Volts
  • Low Noise: 22 nV/vHz
  • Micropower: 41 µA/Amp max
  • No Phase Reversal
  • Unity Gain Stable

Pin Configuration Diagram for AD8617

AEC-Q100 Qualified

A version of this product is AEC-Q100 qualified. View the complete list of Operational Amplifiers and References qualified for Automotive applications.

Design Tools,Models,Drivers & Software

Title Content Type File Type
AD8617 SPICE Macro-Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Engineered. Tested. Ready to Integrate.
Learn More

SampleSample & Buy

Price, packaging, availability

AD8617 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8617ACPZ-R2 Status: Production 8 ld LFCSP (3x3mm w/1.5x2.13 EP) 8 Ind Reel, 250 $1.03 $1.03 Y  Material Info Notify Me Purchase
AD8617ACPZ-R7 Status: Production 8 ld LFCSP (3x3mm w/1.5x2.13 EP) 8 Ind Reel, 1500 - $0.71 Y  Material Info Notify Me Purchase Sample
AD8617ACPZ-RL Status: Production 8 ld LFCSP (3x3mm w/1.5x2.13 EP) 8 Ind Reel, 5000 - $0.71 Y  Material Info Notify Me Purchase
AD8617ARMZ Status: Production 8 ld MSOP 8 Ind Tube, 50 $0.86 $0.71 Y  Material Info PCN Purchase Sample
AD8617ARMZ-REEL Status: Production 8 ld MSOP 8 Ind Reel, 3000 - $0.71 Y  Material Info PCN Purchase
AD8617ARZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $0.86 $0.71 Y  Material Info PCN Purchase Sample
AD8617ARZ-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $0.71 Y  Material Info PCN Purchase
AD8617ARZ-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $0.71 Y  Material Info PCN Purchase
AD8617WARMZ-REEL Status: Production 8 ld MSOP 8 Auto Reel, 3000 - $0.95 Y  Material Info PCN Purchase
AD8617WARZ-R7 Status: Production 8 ld SOIC 8 Auto Reel, 1000 - $0.89 Y  Material Info PCN Purchase Sample
AD8617WARZ-RL Status: Production 8 ld SOIC 8 Auto Reel, 2500 - $0.89 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

PRAOPAMP Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-PRAOPAMP-1KSZ Status: Production Single 5 Lead SC70 (KS-5) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RJZ Status: Production Single 5-Lead SOT 23 (RJ-5) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RMZ Status: Production Single 8 Lead MSOP (RM-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RZ Status: Production Single 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-2RMZ Status: Production Dual 8-Lead MSOP (RM-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-2RZ Status: Production Dual 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-4RUZ Status: Production Quad 14-Lead TSSOP (RU-14) $20.19 Yes -
EVAL-PRAOPAMP-4RZ Status: Production Quad 14-Lead SOIC (R-14) $20.19 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close