ADA4899-1:  Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp

The ADA4899-1 is an ultralow noise (1 nV/√Hz) and distortion (<−117 dBc @1 MHz) unity-gain stable voltage feedback op amp, the combination of which makes it ideal for 16-bit and 18-bit systems. The ...More

The Hot 100 products of 2006 ADA4899-1 is named as one of the hot 100 products of 2006

Built by and for electronics engineers, this list distills the
most innovative and significant products of the year, including process technologies, power sources, processor cores, communication controllers, test instruments, embedded boards, EDA tools, and more.

ADA4899-1:  Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp

Product Description

The ADA4899-1 is an ultralow noise (1 nV/√Hz) and distortion (<−117 dBc @1 MHz) unity-gain stable voltage feedback op amp, the combination of which makes it ideal for 16-bit and 18-bit systems. The ADA4899-1 features a linear, low noise input stage and internal compensation that achieves high slew rates and low noise even at unity gain. The Analog Devices, Inc. proprietary next-generation XFCB process and innovative circuit design enable such high performance amplifiers.

The ADA4899-1 drives 100 Ω loads at breakthrough performance levels with only 15 mA of supply current. With the wide supply voltage range (4.5 V to 12 V), low offset voltage (230 μV maxi-mum), wide bandwidth (600 MHz), and slew rate (310 V/μs), the ADA4899-1 is designed to work in the most demanding applications. The ADA4899-1 also features an input bias current cancellation mode that reduces input bias current by a factor of 60.

The ADA4899-1 is available in a 3 mm × 3 mm LFCSP and an 8-lead SOIC package. Both packages feature an exposed metal paddle that improves heat transfer to the ground plane, which is a significant improvement over traditional plastic packages. The ADA4899-1 is rated to work over the extended industrial temperature range, −40°C to +125°C.

Applications

  • Analog-to-digital drivers
  • Instrumentation
  • Filters
  • IF and baseband amplifiers
  • DAC buffers
  • Optical electronics
  • Data Sheet, Rev. B, 6/07

    Features

    • Unity-gain stable
    • Ultralow noise: 1 nV/√Hz, 2.6 pA/√Hz
    • Ultralow distortion −117 dBc at 1 MHz
    • High speed
      −3 dB bandwidth: 600 MHz (G = +1)
      Slew rate: 310 V/μs
    • Offset voltage: 230 μV maximum
    • Low input bias current: 100 nA
    • Wide supply voltage range: 5 V to 12 V
    • Supply current: 14.7 mA
    • High performance pinout
    • Disable mode

    Diagrams

    • Enlarge
    • Symbols and Footprints
    ADA4899-1 Diagram
    Pin Configuration Diagram for ADA4899-1

    Specifications

    -3dB Bandwidth 600MHz
    Slew Rate 310V/µs
    Vos 35µV
    Ib 0.1µA
    Input Noise (nV/rtHz) 1nV/rtHz
    Vcc-Vee Supply (V) 4.5 to 12
    Iq per Amplifier (max) 16.2mA
    # OpAmps per Pkg 1
    Operating Temp Range -40 to +125
    Packages CSP,SOIC

    Explore Other Products

    AD8597 - Single, Ultralow Distortion, Ultralow Noise Op Amp

    ADA4817-1 - Low Noise, 1 GHz FastFET Op Amps

    ADA4855-3 - Single Supply, High Speed, Rail-to-Rail Output, Triple Op Amp

    ADA4817-2 - Low Noise, 1 GHz FastFET Op Amps

    Subscribe to New Products Feed More
    Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
    ADA4899-1 600MHz 310V/µs 35µV 100nA 1nV/rtHz 1 -40 to +125
    AD8099 500MHz 1.6KV/µs 200µV 3µA 950pV/rtHz 1 -40 to +125
    ADA4898-1 65MHz 55V/µs 20µV 100nA 900pV/rtHz 1 -40 to +105
    AD8605 10MHz 5V/µs 20µV 200fA 6.5nV/rtHz 1 -40 to +125
    AD8671 10MHz 4V/µs 20µV 3nA 2.8nV/rtHz 1 -40 to +125
    AD8675 10MHz 2.5V/µs 10µV 500pA 2.8nV/rtHz 1 -40 to +125
    AD8661 4MHz 3.5V/µs 30µV 300fA 12nV/rtHz 1 -40 to +125