AD7942: 14-Bit, 250 kSPS PulSAR®, Pseudo Differential ADC in MSOP/QFN
The AD7942 is a 14-bit, charge redistribution, successive approximation PulSAR® ADC that operates from a single power supply, VDD, between 2.3 V to 5.5 V. It contains a low power, high speed, 14-bit ...More
AD7942: 14-Bit, 250 kSPS PulSAR®, Pseudo Differential ADC in MSOP/QFN
Product Description
The AD7942 is a 14-bit, charge redistribution, successive approximation PulSAR® ADC that operates from a single power supply, VDD, between 2.3 V to 5.5 V. It contains a low power, high speed, 14-bit sampling ADC with no missing codes, an internal conversion clock, and a versatile serial interface port. The part also contains a low noise, wide bandwidth, short aperture delay track-and-hold circuit. On the CNV rising edge, it samples an analog input, IN+, between 0 V to VREF with respect to a ground sense, IN−. The reference voltage, VREF, is applied externally and is set up to be the supply voltage. Its power scales linearly with the throughput.
The SPI-compatible serial interface also features the ability, using the SDI input, to daisy-chain several ADCs on a single 3-wire bus and provides an optional busy indicator. It is compatible with 1.8 V, 2.5 V, 3 V, or 5 V logic using a separate supply (VIO).
The AD7942 is housed in a 10-lead MSOP or a 10-lead QFN (LFCSP) package yet fits in the same size footprint as the 8-lead MSOP or SOT-23. Operation for the AD7942 is specified from −40°C to +85°C.
Applications
Data Sheet, Rev. B, 6/08
Features
- 14-bit resolution with no missing codes
- Throughput: 250 kSPS
- INL: ±0.4 LSB typical, ±1 LSB maximum (±0.0061% of FSR)
- SINAD: 85 dB @ 20 kHz
- THD: −100 dB @ 20 kHz
- Pseudo differential analog input range
0 V to VREF with VREF up to VDD - No pipeline delay
- See Data Sheet for Additional Information
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD7942
14-Bit, 250 kSPS PulSAR®, Pseudo Differential ADC in MSOP/QFN
Other Diagrams for AD7942
14-Bit, 250 kSPS PulSAR®, Pseudo Differential ADC in MSOP/QFN
AD7942 Pin Configuration
Functional Block Diagram for AD7942