AD7683:  100 kSPS 16-BIT PulSAR® A/D Converter in µSOIC/QFN

The AD7683 is a 16-bit, charge redistribution, successive approximation, PulSAR® analog-to-digital converter (ADC) that operates from a single power supply, VDD, between 2.7 V and 5.5 V. It contains a ...More

AD7683:  100 kSPS 16-BIT PulSAR® A/D Converter in µSOIC/QFN

Product Description

The AD7683 is a 16-bit, charge redistribution, successive approximation, PulSAR® analog-to-digital converter (ADC) that operates from a single power supply, VDD, between 2.7 V and 5.5 V. It contains a low power, high speed, 16-bit sampling ADC with no missing codes (B grade), an internal conversion clock, and a serial, SPI-compatible interface port. The part also contains a low noise, wide bandwidth, short aperture delay, track-and-hold circuit. On the CS falling edge, it samples an analog input, +IN, between 0 V to REF with respect to a ground sense, –IN. The reference voltage, REF, is applied externally and can be set up to the supply voltage. Its power scales linearly with throughput.

The AD7683 is housed in an 8-lead MSOP or an 8-lead QFN (LFCSP) package, with an operating temperature specified from −40°C to +85°C.

Applications

  • Battery-powered equipment
  • Data acquisition
  • Instrumentation
  • Medical instruments
  • Process control
  • Data Sheet, Rev. A, 2/08

    Features

    • 16-Bits Resolution with No Missing 16-Bit Codes
    • Throughput: 100 kSPS
    • INL: ±1 LSB Typ, ±3 LSB Max
    • Power Dissipation:
      4 mW @ 5V/100 kSPS
      150 µW @ 2.7 V/10 kSPS
    • Pseudo-Differential Analog Input Range: 0 V to VREF with VREF up to VDD
    • No Pipeline Delay
    • Single Supply Operation 2.7 V to 5.5 V
    • See Data Sheet for Additional Information

    Diagrams

    AD7683 Diagram
    Functional Block Diagram for AD7683

    Specifications

    Resolution (Bits) 16bit
    T-Put Rate 100kSPS
    # Chan 1
    Supply V Single(+2.7 to +5.5)
    Pwr Diss (max) 6mW
    Interface Ser,SPI
    Ain Range (Vref) p-p,Uni (Vref)
    SNR (dB) 91dB
    Pkg Type CSP,SOP

    AD7190 - 4.8 kHz Ultra-Low Noise 24-Bit Sigma-Delta ADC with PGA

    AD7699 - 16-Bit, 8-Channel, 500 kSPS PulSAR ADC

    AD9230-11 - 11-Bit, 200 MSPS, 1.8 V Analog-to-Digital Converter

    AD7356 - Differential Input, Dual, Simultaneous Sampling, 5 MSPS, 12-Bit, SAR ADC

    Subscribe to New Products Feed More
    Part# Res Throughput Rate # of Inputs Operating Pwr Diss
    AD7683 16 100KSPS 1 6mW
    AD7684 16 100KSPS 1 6mW
    AD7450 12 1MSPS 1 1.3mW
    AD7457 12 100KSPS 1 3mW
    AD7466 12 200KSPS 1 900µW
    AD7467 10 200KSPS 1 630µW
    AD7468 8 200KSPS 1 570µW