ADIN6310
RECOMMENDED FOR NEW DESIGNSIndustrial Ethernet Time Sensitive Networking Switch
6-port Industrial Ethernet Time Sensitive Networking Switch
- Part Models
- 4
- 1ku List Price
- Starting From $21.54
Overview
- Ethernet MAC interfaces: 10 Mb, 100 Mb or 1 Gb per port
- 6-port: 4x RMII/RGMII/SGMII and 2x RMII/RGMII
- 3-port: 2x RMII/RGMII/SGMII and 1x RMII/RGMII
- SGMII, 1000BASE-SX/1000BASE-LX/1000BASE-KX, and 100BASE-FX
- Low Latency Layer 2 Ethernet switch
- Deterministic latency from port to port
- Cut-through or store and forward operation
- Traffic types and bridge delay per IEEE/IEC 60802
- Standard bridging per IEEE 802.1Q-2018 (tailored)
- Each port is nonblocking and Independent
- 32 kB frame buffer per transmit port
- 4096 VLANs
- Time synchronization
- IEEE 802.1AS-2020
- IEEE 1588-2019 default profile
- IEEE C37.238-2017 energy profile
- 8 ns timestamp resolution
- Frames timestamped on ingress or egress
- IEEE 802.1Q time sensitive networking bridging
- Qbv: enhancements for scheduled traffic
- Qci: per stream filtering and policing
- Qbu: frame preemption
- Qch: cyclic queuing and forwarding
- Qav: forwarding and queuing enhancements
- Qcc: stream reservation protocol enhancements
- Number of streams
- 16000 TSN Layer 2 streams
- 256 extended lookup streams (IPV4, IPV6, PCP, and so on)
- PROFINET SendList control
- High availability and redundancy
- IEEE 802.1CB Frame Replication and Elimination for Reliability
- IEC62439-3:2016-03 HSR-/PRP-Compliant Protocol for Seamless Failover
- IEC62439-3-2021-12 Media Redundancy Protocol
- Custom Layer 2 on two ports for PROFINET IRT, EtherNet/IP beacon-based DLR, POWERLINK (100 Mbps)
- Packet assist engine offloads host and manages TSN and switch features
- Portable C drivers for TSN and industrial Ethernet protocols
- NETCONF support (driver to Sysrepo translation layer)
- Hardware root of trust based security features
- Secure boot, secure update with antirollback
- Hardware-based cryptography
- Secure host pairing Protocol
- Cryptographic authenticity checking
- Interfaces to external host processor
- RMII, RGMII, SGMII, SPI, dual SPI, or Quad SPI
- Power
- 3 external power supplies: 1.1 V, 3.3 V, and VDDIO_x (1.8 V, 2.5 V, or 3.3 V)
- Total chip power 60 mW per port at 1 Gbps, full utilization with VDDIO_B = 1.8 V
- Package and temperature range
- 256-ball CSP_BGA, 14 mm × 14 mm, 0.8 mm pitch
- 196-ball CSP_BGA, 12 mm × 12 mm, 0.8 mm pitch
- Fully specified for −40°C to +85 and −40°C to 105°C
The ADIN3310 and ADIN6310 are 3-port and 6-port Gigabit Ethernet time sensitive networking (TSN) switches with integrated security primarily designed for industrial Ethernet applications. Each port can be configured to operate at different speeds. These switches have uncommitted media access controller (MAC) interfaces and can be paired with Analog Devices, Inc., physical (PHY) layer devices such as ADIN1100, ADIN1200, and ADIN1300, to form a low power, low latency system. Four serial gigabit media independent interface (SGMII) and serializer/deserializer (serdes) interfaces allow backplane connections, connectivity to SFP modules and cascade switches. The switch supports the suite of IEEE 802.1Q time sensitive networking bridging features required by IEEE 60802 standard providing quality of service (QoS) for latency sensitive streams. The device also includes hardware capability to support parallel redundancy protocol (PRP) or high availability seamless redundancy (HSR) redundancy protocols, thereby offloading the host processor.
APPLICATIONS
- Factory and process automation
- Motion control, robots, and cobots
- Energy automation
- Transportation
- Instrumentation
- Building automation
Documentation
Data Sheet 1
User Guide 3
Application Note 3
Frequently Asked Questions 1
Device Drivers 1
Rarely Asked Question 1
Thought Leadership 7
Webcast 5
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADIN6310BBCZ | 256-ball CSP_BGA (14 mm x 14 mm x 1.32 mm | ||
| ADIN6310BBCZ-RL | 256-ball CSP_BGA (14 mm x 14 mm x 1.32 mm | ||
| ADIN6310CBCZ | 256-ball CSP_BGA (14 mm x 14 mm x 1.32 mm | ||
| ADIN6310CBCZ-RL | 256-ball CSP_BGA (14 mm x 14 mm x 1.32 mm |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Nov 10, 2025 - 25_0167 ADIN6310/ADIN3310 Die Revision |
||
| ADIN6310BBCZ | PRODUCTION | |
| ADIN6310BBCZ-RL | PRODUCTION | |
| ADIN6310CBCZ | PRODUCTION | |
| ADIN6310CBCZ-RL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Ideal Diodes and PowerPath Controllers 1 | ||
| MAX6818 | PRODUCTION | ±15kV ESD-Protected, Single/Dual/Octal, CMOS Switch Debouncers |
| Interface Transceivers 3 | ||
| ADIN1100 | RECOMMENDED FOR NEW DESIGNS | Robust, Industrial, Low Power 10BASE-T1L Ethernet PHY |
| ADIN1200 | RECOMMENDED FOR NEW DESIGNS | Robust, Industrial, Low Power, 10 Mbps and 100 Mbps Ethernet PHY |
| ADIN1300 | RECOMMENDED FOR NEW DESIGNS | Robust, Industrial, Low Latency and Low Power 10 Mbps, 100 Mbps, and 1 Gbps Ethernet PHY |
| LDO Linear Regulators 1 | ||
| ADP7102 | RECOMMENDED FOR NEW DESIGNS | 20 V, 300 mA, Low Noise, CMOS LDO |
| Switching Regulators & Controllers 4 | ||
| LTM4668A | RECOMMENDED FOR NEW DESIGNS | Quad DC/DC µModule Regulator with Configurable 1.2A Output Array |
| LTM4668 | RECOMMENDED FOR NEW DESIGNS | Quad DC/DC µModule Regulator with Configurable 1.2A Output Array |
| MAX20075 | PRODUCTION | 36V, 600mA/1.2A Mini Buck Converter |
| MAX20029 | PRODUCTION | Automotive Quad/Triple Low-Voltage Step-Down DC-DC Converters |