AD8638

PRODUCTION

16 V Auto-Zero, Rail-to-Rail Output Operational Amplifier

Viewing:

Overview

  • Low offset voltage: 9 μV maximum
  • Offset drift: 0.04 μV/°C maximum
  • Rail-to-rail output swing
  • 5 V to 16 V single-supply or ±2.5 V to ±8 V dual-supply operation
  • High gain: 136 dB typical
  • High CMRR: 133 dB typical
  • High PSRR: 143 dB typical
  • Very low input bias current: 40 pA maximum
  • Low supply current: 1.3 mA maximum

The AD8638/AD8639 are single and dual wide bandwidth, auto-zero amplifiers featuring rail-to-rail output swing and low noise. These amplifiers have very low offset, drift, and bias current. Operation is fully specified from 5 V to 16 V single supply (±2.5 V to ±8 V dual supply).

The AD8638/AD8639 provide benefits previously found only in expensive zero-drift or chopper-stabilized amplifiers. Using the Analog Devices, Inc., topology, these auto-zero amplifiers combine low cost with high accuracy and low noise. No external capacitors are required. In addition, the AD8638/AD8639 greatly reduce the digital switching noise found in most chopper- stabilized amplifiers.

With a typical offset voltage of only 3 μV, drift of 0.01 μV/°C, and noise of 1.2 μV p-p (0.1 Hz to 10 Hz), the AD8638/AD8639 are suited for applications in which error sources cannot be tolerated. Position and pressure sensors, medical equipment, and strain gage amplifiers benefit greatly from nearly zero drift over their operating temperature ranges. Many systems can take advantage of the rail-to-rail output swing provided by the AD8638/AD8639 to maximize signal-to-noise ratio (SNR).

The AD8638/AD8639 are specified for the extended industrial temperature range (−40°C to +125°C). The single AD8638 is available in tiny 5-lead SOT-23 and 8-lead SOIC packages. The dual AD8639 is available in 8-lead MSOP, 8-lead SOIC, and 8-lead LFCSP packages.

The AD8638/AD8639 are members of a growing series of auto- zero op amps offered by Analog Devices (see Table 1 in the data sheet).

Applications

  • Pressure and position sensors
  • Strain gage amplifiers Medical instrumentation
  • Thermocouple amplifiers Automotive sensors
  • Precision references
  • Precision current sensing
  • AD8638
    16 V Auto-Zero, Rail-to-Rail Output Operational Amplifier
    AD8638-fbl
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
    Hardware Ecosystem

    Parts Product Life Cycle Description
    ADA4638-1 RECOMMENDED FOR NEW DESIGNS 30V Auto-zero, Rail-to-Rail Output Precision Amplifier
    ADA4522-1 RECOMMENDED FOR NEW DESIGNS

    Single 55 V, EMI Enhanced, Zero-Drift, Ultralow Noise, Rail-to-Rail Output Operational Amplifiers

    LTC2057
    LTC2057HV
    RECOMMENDED FOR NEW DESIGNS High Voltage, Low Noise Zero-Drift Operational Amplifier
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Tools & Simulations

    Analog Photodiode Wizard

    Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

    Open Tool

    Analog Filter Wizard

    Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

    Open Tool

    SPICE Model 1


    Evaluation Kits

    EVAL-OPAMP-1

    EVAL-OPAMP-1 Evaluation Board

    Product Details

    The Universal Precision Op Amp Evaluation Boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

    • EVAL-PRAOPAMP-1KSZ (Single 5-Lead SC70) KS-5
    • EVAL-PRAOPAMP-1RJZ (Single 5-Lead SOT 23) RJ-5
    • EVAL-PRAOPAMP-1RMZ (Single 8-Lead MSOP) RM-8
    • EVAL-PRAOPAMP-1RZ (Single 8-Lead SOIC) R-8

    EVAL-OPAMP-1
    EVAL-OPAMP-1 Evaluation Board

    Reference Designs

    Bipolar Output DAC Circuit with ±5 V Power Supplies
    CN0183 Circuits from the lab

    Precision 16-Bit, Bipolar Output Voltage Source with +12 V to ±5 V Supply

    Features and Benefits

    • Precision 16-bit voltage source
    • 8 Channels Self contained
    • +12V to +/- 5V supply
    CN0183
    Precision 16-Bit, Bipolar Output Voltage Source with +12 V to ±5 V Supply
    Bipolar Output DAC Circuit with ±5 V Power Supplies

    Latest Discussions

    Recently Viewed