LTC6948

LAST TIME BUY

Ultralow Noise 0.37GHz to 6.39GHz Fractional-N Synthesizer with Integrated VCO

Viewing:

Overview

  • Low Noise Fractional-N PLL with Integrated VCO
  • No Δ-Σ Modulator Spurs
  • 18-Bit Fractional Denominator
  • –226 dBc/Hz Normalized In-Band Phase Noise Floor
  • –274 dBc/Hz Normalized In-Band 1/f Noise
  • –157 dBc/Hz Wideband Output Phase Noise Floor
  • Excellent Integer Boundary Spurious Performance
  • Output Divider (1 to 6, 50% Duty Cycle)
  • Output Buffer Muting
  • Reference Input Frequency Up to 425MHz
  • Fast Frequency Switching
  • FracNWizard Software Design Tool Support

The LTC6948 is a high performance, low noise, 6.39GHz phase-locked loop (PLL) with a fully integrated VCO, including a reference divider, phase-frequency detector (PFD), ultralow noise charge pump, fractional feedback divider, and VCO output divider.

The fractional divider uses an advanced, 4th order ΔΣ modulator which provides exceptionally low spurious levels. This allows wide loop bandwidths, producing extremely low integrated phase noise values.

The programmable VCO output divider, with a range of 1 through 6, extends the output frequency range.

Applications

  • Wireless Basestations (LTE, WiMAX, W-CDMA, PCS)
  • Microwave Data Links
  • Military and Secure Radio
  • Test and Measurement

LTC6948
Ultralow Noise 0.37GHz to 6.39GHz Fractional-N Synthesizer with Integrated VCO
6.3GHz Wideband Receiver LTC6948-4 Phase Noise, fRF = 6236MHz Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 1

FracNWizard

FracNWizard is used to communicate with the LTC6947 and LTC6948 synthesizers. It uses the DC590 controller to translate between USB and SPI-compatible serial communications formats. It also includes advanced PLL design and simulation capabilities.


Hardware Ecosystem

Parts Product Life Cycle Description
Comparators 1
LTC6957 Low Phase Noise, Dual Output Buffer/Driver/Logic Converter
Modulators & Demodulators 1
LTC5588-1 PRODUCTION 200MHz to 6000MHz Quadrature Modulator with Ultrahigh OIP3
Phase-Locked Loop (PLL) Synthesizers 1
ADF4002 RECOMMENDED FOR NEW DESIGNS Phase Detector / PLL Frequency Synthesizer
RF Mixers 1
LTC5569 PRODUCTION 300MHz to 4GHz 3.3V Dual Active Downconverting Mixer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Linduino 3

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

IBIS Model 1


Evaluation Kits

eval board
DC1959B-B

LTC6948-2 Demo Board: Ultralow Noise and Spurious Fractional-N Synthesizer with Integrated VCO (Requires DC590 or DC2026)

Product Details

Demonstration circuit 1959B features the LTC6948, an Ultralow Noise and Spurious Fractional-N Synthesizer with Integrated VCO.

There are four options of the DC1959B, one for each version of the LTC6948. Table 1 summarizes the available DC1959B options.

The DC1959B provides 50Ω SMA connectors for the reference frequency input fREF (REF+IN) and the differential RF output (RF+ and RF–).

A DC590 USB serial controller board is used for SPI communication with the LTC6948, controlled by the supplied FracNWizard software.

eval board
DC2429A

LT3042 Low Noise PLL/VCO Power Supply Board with Onboard 100MHz Reference Frequency

Product Details

Demonstration Circuit 2429A is a PLL/VCO Supply and Reference Frequency Board that features the LT3042, an ultralow noise and ultrahigh PSRR RF linear regulator. When powered from a 6V to 20V lab or wall wart supply, the DC2429A produces four ultralow noise supplies using seven LT3042s. These supplies include a fixed 3.3V/800mA supply (four LT3042's in parallel), a fixed 5V/200mA supply, a fixed 3.3V/200mA supply that powers an onboard 100MHz ultralow jitter crystal oscillator, and an adjustable voltage (2.5V to 15V), 200mA supply ideal for powering external VCOs. The DC2429 ensures PLL/VCO evaluation meets data sheet performance.


 


eval board
DC1959B-D

LTC6948-4 Demo Board | Ultralow Noise and Spurious 700MHz to 6.39GHz Frac-N Synthesizer with Integrated VCO, (Requires DC590 or DC2026)

Product Details

Demonstration circuit 1959B features the LTC6948, an Ultralow Noise and Spurious Fractional-N Synthesizer with Integrated VCO.



eval board
DC1959A-C

LTC6948-3 Demo Board| Ultralow Noise and Spurious 640MHz to 5.79GHz Frac-N Synthesizer with Integrated VCO, (Requires DC590)

Product Details

Demonstration circuit 1959A features the LTC6948, an Ultralow Noise and Spurious Fractional-N Synthesizer with Integrated VCO. There are four options of the DC1959A, one for each version of the LTC6948. Table 1 summarizes the available DC1959A options.



eval board
DC1959B-A

LTC6948-1 Demo Board | Ultralow Noise and Spurious 373MHz to 3.74GHz Frac-N Synthesizer with Integrated VCO, (Requires DC590 or DC2026)

Product Details

Demonstration circuit 1959B features the LTC6948, an Ultralow Noise and Spurious Fractional-N Synthesizer with Integrated VCO.



DC1959B-B
LTC6948-2 Demo Board: Ultralow Noise and Spurious Fractional-N Synthesizer with Integrated VCO (Requires DC590 or DC2026)
DC1959A-B Demo Board
DC2429A
LT3042 Low Noise PLL/VCO Power Supply Board with Onboard 100MHz Reference Frequency
DC2429A Demo Board DC2429A Demo Board DC2429A Demo Board DC2429A Demo Board Image
DC1959B-D
LTC6948-4 Demo Board | Ultralow Noise and Spurious 700MHz to 6.39GHz Frac-N Synthesizer with Integrated VCO, (Requires DC590 or DC2026)
DC1959B-D Demo Board DC1959B - Schematic
DC1959A-C
LTC6948-3 Demo Board| Ultralow Noise and Spurious 640MHz to 5.79GHz Frac-N Synthesizer with Integrated VCO, (Requires DC590)
DC1959A-C Demo Board DC1959A-C Demo Board DC1959A-C Demo Board DC1959A-C Demo Board DC1959A - Schematic
DC1959B-A
LTC6948-1 Demo Board | Ultralow Noise and Spurious 373MHz to 3.74GHz Frac-N Synthesizer with Integrated VCO, (Requires DC590 or DC2026)
DC1959B-A Demo Board DC1959B-A Demo Board DC1959B-A Demo Board DC1959B-A Demo Board DC1959B - Schematic

Latest Discussions

Recently Viewed