ADSP-BF544
PRODUCTIONHigh Performance Convergent Multimedia Blackfin Processor
- Part Models
- 1
- 1ku List Price
- Starting From $36.10
Overview
- Blackfin® Processor Core with up to 533Mhz (1066 MMACS) performance
- Lockbox™ Secure Technology: Hardware-enabled security for code and content protection.
- Two independent DMA controllers
- Human Interface: 18/24-bit LCD Controller, 32-bit Up/Down counter / Thumbwheel interface
- Connectivity: Host DMA, UARTs, SPORTs, SPI, TWI, and CAN
- Multimedia: Multiple Enhanced Parallel Peripheral Interfaces (EPPI), and Pixel Compositor hardware accelerator
- Synchronous interface for DDR or Mobile DDR connectivity (See data sheet ordering guide for specific product information)
- Asynchronous memory interface for SRAM, EEPROM, NAND/NOR, Flash connectivity
The ADSP-BF544 processors were specifically designed to meet the needs of convergent multimedia applications where system performance and cost are essential ingredients. The integration of multimedia, human interface, and connectivity peripherals combined with increased system bandwidth and on-chip memory provides customers a platform to design the most demanding applications. For applications that require additional external memory, the ADSP-BF544 family provides product variants specifically designed to interface to either Standard DDR1 or 1.8V Low-Power DDR memory devices.
IP protection has become a necessary part of today’s embedded applications. The ADSP-BF54x provides a security scheme that balances flexibility and upgradeability with performance through the inclusion of a firmware based solution including OTP memory to enable users to implement private keys for secure access to program code.
The ADSP-BF544 provides peripheral flexibility to complement its high performance processing. These rich system level peripherals are well suited for Automotive Infotainment and Industrial multimedia applications where multiple standards are prevalent and system performance is required.
For human interface capability, the ADSP-BF544 provides a 32-bit up/down counter that can sense 2-bit quadrature or binary codes as typically emitted by industrial drives or manual thumb wheels.
To enhance connectivity an 8/16-bit Host DMA Interface is integrated along with standard serial connections provided by multiple on-chip SPORT, SPI, UART, TWI, and CAN interfaces to provide glue-less interfaces to multiple off chip devices including consumer and communication products, Bluetooth, and other application specific interfaces. This level of integration is perfect for the emerging and constantly changing products and standards in the car infotainment and multimedia segments.
Many multimedia enhancements have also been included on the ADSP-BF544 to offload processor MIPS through hardware integration, expand LCD capabilities, and shorten customer development time. The multiple Enhanced Parallel Peripheral Interfaces supports ITU-R BT.656 Video Formats and can drive 18/24-bit LCD displays. A Hardware acceleration block, the Pixel Compositor, has been developed to execute overlay, color conversion and alpha blending. This block significantly reduces processor core overhead associated with software RGB-YUV color conversion and alpha blending.
Documentation
Data Sheet 1
User Guide 2
Application Note 50
Processor Manual 3
Product Highlight 1
Software Manual 11
Emulator Manual 3
Integrated Circuit Anomaly 1
Informational 1
Legacy Evaluation Kit Manual 2
Product Highlight 1
Circuit Note 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADSP-BF544BBCZ-5A | 400-Ball CSPBGA (17mm x 17mm x 1.7mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 4, 2011 - 11_0040 Die Revision 0.4 for ADSP-BF542/ BF544/ BF547/ BF548/ BF549 Products |
||
| ADSP-BF544BBCZ-5A | PRODUCTION | |
|
Jun 18, 2010 - 07_0093 Conversion to Laser Mark for all ADSPXXXX, ADSSTXXXX, and PC Audio Codecs Ink on Plastic Encapsulated Parts |
||
| ADSP-BF544BBCZ-5A | PRODUCTION | |
|
Feb 17, 2010 - 09_0173 Power-Up Reset timing specification change applicable to select Blackfin Processors. |
||
| ADSP-BF544BBCZ-5A | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Software & Tools Anomaly 1
Lightweight TCP/IP (lwIP) Stack
OBSOLETE: The Lightweight TCP/IP (lwIP) Stack for CrossCore Embedded Studio is an implementation of this widely accepted TCP/IP stack for embedded platforms supporting most of the networking protocols in the TCP/IP suite.
View DetailsEvaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
Blackfin Processors Software and Tools
Open Tool
IBIS Model 2
Evaluation Kits
Latest Discussions
No discussions on ADSP-BF544 yet. Have something to say?
Start a Discussion on EngineerZone®