ADPD188BI
RECOMMENDED FOR NEW DESIGNSIntegrated Optical Module for Smoke Detection
- Part Models
- 10
- 1ku List Price
- Starting From $5.96
Overview
- Supports UL-217 edition 8/ UL-568 ed. 7; EN-54; GB..; ISO
- Lowers Nuisance Alarms using a Dual Wavelength detection with higher SNR and dynamic range.
- 3X Lower power dissipation enables smaller/ cheaper batteries
- Integrated Optical Module (3.8mm x 5mm x 0.9mm with 1 blue LED, 1 IR LED and 2 Photo diodes)
- simplifies EMC design,
- allows for greater diversity of industrial design options and
- results in 75% fewer discrete components.
- Loop calibration at final test reduces calibration challenges with smoke detector products.
- Supported by ADI designed smoke chamber manufactured by Accumold, 28800X. (Please see EVAL-CHAMBER Mechanical Dimensions (PDF), also under Resources below)
The ADPD188BI is a complete photometric system for smoke detection using optical dual wavelength technology. The module integrates a highly efficient photometric front end, two light emitting diodes (LEDs), and two photodiodes (PDs). These items are housed in a custom package that prevents light from going directly from the LED to the photodiode without first entering the smoke detection chamber.
The front end of the application specific integrated circuit (ASIC) consists of a control block, a 14-bit analog-to-digital converter (ADC) with a 20-bit burst accumulator, and three flexible, independently configurable LED drivers. The control circuitry includes flexible LED signaling and synchronous detection. The analog front end (AFE) features best-in-class rejection of signal offset and corruption due to modulated interference commonly caused by ambient light. The data output and functional configuration occur over a 1.8 V I2C interface or serial peripheral interface (SPI) port.
Applications
- Smoke Detection
Documentation
Data Sheet 1
User Guide 1
Application Note 2
Design Note 1
Technical Articles 2
Evaluation Design File 1
Frequently Asked Question 1
Blog 1
Video 6
3rd Party Solutions 1
Device Drivers 1
Blog 1
Analog Dialogue 1
Thought Leadership 1
Webcast 5
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADPD188BI-ACEZR7 | 24-Lead LGA_CAV (3.8mm x 5mm x 0.9mm) | ||
| ADPD188BI-ACEZRL | 24-Lead LGA_CAV (3.8mm x 5mm x 0.9mm) | ||
| ADSW-SMOKEALGO-PRODLIC | DEVELOPMENT SOFTWARE | ||
| ADSW-SMOKEALGO-SUP100 | DEVELOPMENT SOFTWARE | ||
| ADSW-SMOKEALGO-SUP200 | DEVELOPMENT SOFTWARE | ||
| ADSW-SMOKEALGO-SUP50 | DEVELOPMENT SOFTWARE | ||
| ADSW-SMOKEALGO-SUPCUST | DEVELOPMENT SOFTWARE | ||
| ADSW-SMOKEDATA-PRODLIC | DEVELOPMENT SOFTWARE | ||
| EVAL-ADPD188BI-ALGO | DEVELOPMENT SOFTWARE | ||
| EVAL-ADPD188BI-DATA | DEVELOPMENT SOFTWARE |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 4, 2021 - 20_0327 ADPD188BI Calibration Process Change and Revision to Application Note AN-2033 |
||
| ADPD188BI-ACEZR7 | PRODUCTION | |
| ADPD188BI-ACEZRL | PRODUCTION | |
|
Oct 29, 2018 - 18_0170 Addition of Alternate Assembly and Test Sites (JCET) STATS ChipPAC for Optical Sensor Products |
||
| ADPD188BI-ACEZR7 | PRODUCTION | |
| ADPD188BI-ACEZRL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?