ADF4252

PRODUCTION

Dual Fractional-N/
Integer-N Frequency Synthesizer

Viewing:

Overview

  • 3.0 GHz fractional-N/1.2 GHz integer-N
  • 2.7 V to 3.3 V power supply
  • Separate VP allows extended tuning voltage to 5 V
  • Programmable dual modulus prescaler
    • RF: 4/5, 8/9
    • IF: 8/9, 16/17, 32/33, 64/65
  • Programmable charge pump currents
  • 3-wire serial interface
  • Digital lock detect
  • Power-down mode
  • Programmable modulus on fractional-N synthesizer
  • Trade off noise vs. spurious performance
ADF4252
Dual Fractional-N/
Integer-N Frequency Synthesizer
ADF4252 Functional Block Diagram ADF4252 Pin Configuration
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
Parts Product Life Cycle Description
Frequency Dividers & Multipliers 1
ADF5001 PRODUCTION 4 GHz TO 18 GHz Divide-by-4 Prescaler
LDO Linear Regulators 3
ADP150 PRODUCTION Ultralow Noise, 150 mA CMOS Linear Regulator
ADP151 PRODUCTION Ultralow Noise, 200 mA, CMOS Linear Regulator
ADP3334 NOT RECOMMENDED FOR NEW DESIGNS High Accuracy Low IQ, 500 mA anyCAP­® Adjustable Low Dropout Regulator
Modulators & Demodulators 2
ADL5375 PRODUCTION 400 MHz TO 6 GHz Broadband Quadrature Modulator
ADL5380 RECOMMENDED FOR NEW DESIGNS 400 MHz TO 6000 MHz Quadrature Demodulator
Operational Amplifiers (Op Amps) 1
OP184 PRODUCTION Single-Supply Rail-to-Rail Input/Output Operational Amplifier
RF Mixers 2
ADL5801 RECOMMENDED FOR NEW DESIGNS High IP3, 10 MHz TO 6 GHz, Active Mixer
ADL5802 RECOMMENDED FOR NEW DESIGNS Dual Channel High IP3 100 MHz TO 6 GHz Active Mixer
Switching Regulators & Controllers 1
ADP1613 PRODUCTION 650 kHz /1.3 MHz Step-Up PWM DC-to-DC Switching Converter with 2.0 A Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
EVAL-ADF4252

ADF4252 Evaluation Boards

Product Details

This page contains ordering information for the evaluation board used to evaluate the ADF4252 Lowest Phase Noise PLL Synthesizer using Fractional-N Technology.

EVAL-ADF4252
ADF4252 Evaluation Boards
ADF4252 Evaluation Boards ADF4252 Evaluation Boards - Top View ADF4252 Evaluation Boards - Bottom View

Latest Discussions

Recently Viewed