ADE7753
PRODUCTIONSingle Phase Multifunction Energy Metering IC with di/dt Input (Serial-Port Interface)
- Part Models
- 2
- 1ku List Price
- Starting From $3.11
Overview
- High accuracy; supports IEC 60687/61036/61268 and IEC 62053-21/62053-22/62053-23
- On-chip digital integrator enables direct interface to current sensors with di/dt output
- A PGA in the current channel allows direct interface to shunts and current transformers
- Active, reactive, and apparent energy; sampled waveform; current and voltage rms
- On-chip user programmable threshold for line voltage surge and SAG and PSU supervisory
- Less than 0.1% error in active energy measurement over a dynamic range of 1000 to 1 at 25°C
- Positive-only energy accumulation mode available
- Digital calibration for power, phase, and input offset
- On-chip temperature sensor (±3°C typical)
- SPI® compatible serial interface
- Pulse output with programmable frequency
- Interrupt request pin (IRQ) and status register
The ADE7753 features proprietary ADCs and DSP for high accuracy over large variations in environmental conditions and time. The ADE7753 incorporates two second-order 16-bit Σ-Δ ADCs, a digital integrator (on CH1), reference circuitry, temperature sensor, and all the signal processing required to perform active, reactive, and apparent energy measurements, line-voltage period measurement, and rms calculation on the voltage and current. The selectable on-chip digital integrator provides direct interface to di/dt current sensors such as Rogowski coils, eliminating the need for an external analog integrator and resulting in excellent long-term stability and precise phase matching between the current and voltage channels.
The ADE7753 provides a serial interface to read data, and a pulse output frequency (CF), which is proportional to the active power. Various system calibration features, i.e., channel offset correction, phase calibration, and power calibration, ensure high accuracy. The part also detects short duration low or high voltage variations.
The positive-only accumulation mode gives the option to accumulate energy only when positive power is detected. An internal no-load threshold ensures that the part does not exhibit any creep when there is no load. The zero-crossing output (ZX) produces a pulse that is synchronized to the zero-crossing point of the line voltage. This signal is used internally in the line cycle active and apparent energy accumulation modes, which enables faster calibration.
The interrupt status register indicates the nature of the interrupt, and the interrupt enable register controls which event produces an output on the IRQ pin, an open-drain, active low logic output. The ADE7753 is available in a 20-lead SSOP package.
NOTE: For polyphase system designs, the ADE7758 is recommended.
Documentation
Data Sheet 1
Application Note 3
Technical Articles 12
Association & Standard 17
Frequently Asked Question 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADE7753ARSZ | 20-Lead SSOP | ||
| ADE7753ARSZRL | 20-Lead SSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 29, 2013 - 12_0215 ADE7753/ADE7763 Metal Mask Revision. |
||
| ADE7753ARSZ | ||
| ADE7753ARSZRL | ||
|
Nov 21, 2011 - 11_0235 ADE7751/3/5/8 Wafer Fabrication Qualification At Magnachip Semiconductor Ltd. |
||
| ADE7753ARSZ | ||
| ADE7753ARSZRL | ||
|
Aug 25, 2010 - 10_0065 Halogen Free Material Change for SSOP Products at Carsem |
||
| ADE7753ARSZ | ||
| ADE7753ARSZRL | ||
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| ADE7753ARSZ | ||
| ADE7753ARSZRL | ||
|
Jan 13, 2010 - 07_0090 Certification of STATSChipPAC China (SCC) as an additional Test facility for ADI |
||
| ADE7753ARSZ | ||
| ADE7753ARSZRL | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADE7953 | PRODUCTION | Single Phase Multifunction Metering IC with Neutral Current Measurement |
| ADE9153A | RECOMMENDED FOR NEW DESIGNS | Energy Metering IC with Autocalibration |
| ADE9153B | NOT RECOMMENDED FOR NEW DESIGNS | Energy Metering IC with Sensor Monitoring and Self-Calibration |