AD7768

RECOMMENDED FOR NEW DESIGNS

8-Channel, 24-Bit, Simultaneous Sampling ADC, Power Scaling, 110.8 kHz BW

Viewing:

Part Details

  • Precision ac and dc performance
  • 8-/4-channel simultaneous sampling
    • 256 kSPS maximum ADC ODR per channel
    • 108 dB dynamic range
    • 110.8 kHz maximum input bandwidth (−3 dB BW)
    • −120 dB THD, typical
    • ±2 ppm of full-scale range (FSR) integral nonlinearity (INL), ±50 μV offset error, ±30 ppm of FSR gain error
  • Optimized power dissipation vs. noise vs. input bandwidth
    • Selectable power, speed, and input bandwidth
      • Fast (highest speed): 110.8 kHz BW, 51.5 mW per channel
      • Median (half speed): 55.4 kHz BW, 27.5 mW per channel
      • Low power (lowest power): 13.8 kHz BW, 9.375 mW per channel
  • Per channel digital filter
  • Programmable input bandwidth/sampling rates
  • CRC error checking on data interface
  • Daisy-chaining
  • Linear phase digital filter
    • Low latency sinc5 filter
    • Wideband brick wall filter: ±0.005 dB ripple to 102.4 kHz
  • Analog input precharge buffers
  • Power supply
    • AVDD1 = 5.0 V, AVDD2 = 2.25 V to 5.0 V
    • IOVDD = 2.5 V to 3.3 V or IOVDD = 1.8 V
  • 64-lead LQFP package, no exposed pad
  • Temperature range: −40°C to +105°C
AD7768
8-Channel, 24-Bit, Simultaneous Sampling ADC, Power Scaling, 110.8 kHz BW
AD7768/AD7768-4 Functional Block Diagram AD7768 Pin Configuration AD7768-CHIPS Functional Block Diagram AD7768-CHIPS Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 1
AD7768-1 RECOMMENDED FOR NEW DESIGNS DC to 204 kHz, Dynamic Signal Analysis, Precision 24-Bit ADC with Power Scaling
Differential Amplifiers 3
ADA4945-1 RECOMMENDED FOR NEW DESIGNS High Speed, ±0.1 µV/˚C Offset Drift, Fully Differential ADC Driver
ADA4940-1 PRODUCTION Ultralow Power, Low Distortion ADC Driver
LTC6363 LAST TIME BUY Precision, Low Power Differential Amplifier/ADC Driver Family
LDO Linear Regulators 3
ADP7118 RECOMMENDED FOR NEW DESIGNS 20 V, 200 mA, Low Noise, CMOS LDO Linear Regulator
ADP7112 RECOMMENDED FOR NEW DESIGNS 20 V, 200 mA, Low Noise, CMOS LDO Linear Regulator
ADP7104 RECOMMENDED FOR NEW DESIGNS 20 V, 500 mA, Low Noise, CMOS LDO
Operational Amplifiers (Op Amps) 4
ADA4896-2 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers
ADA4805-2 RECOMMENDED FOR NEW DESIGNS Dual, 0.2 µV/°C Offset Drift, 105 MHz Low Power, Low Noise, Rail-to-Rail Amplifier
ADA4807-2 RECOMMENDED FOR NEW DESIGNS

3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier

LT3092 PRODUCTION 200mA 2-Terminal Programmable Current Source
Voltage References 7
ADR4550 PRODUCTION Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference
ADR441 PRODUCTION Ultralow Noise, LDO XFET® 2.5V Voltage Reference w/Current Sink and Source
ADR445 PRODUCTION Ultralow Noise, LDO XFET® 5.0V Voltage Reference w/Current Sink and Source
ADR444 PRODUCTION Ultralow Noise, LDO XFET® 4.096V Voltage Reference w/Current Sink and Source
ADR4525 PRODUCTION Ultra-Low-Noise, High-Accuracy 2.5V Voltage Reference
ADR4533 PRODUCTION Ultra-Low-Noise, High-Accuracy 3.3V Voltage Reference
ADR4540 PRODUCTION Ultra-Low-Noise, High-Accuracy 4.096V Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision ADC Driver Tool

The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

Open Tool

Design Tool 1

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed