AD7718

LAST TIME BUY

24-Bit, 8/10-Channel, Low Voltage, Low Power, Sigma Delta ADC

Viewing:

Overview

  • 8-/10-Channel, High Resolution Σ-Δ ADCs
  • 24-Bit Resolution
  • Factory-Calibrated
  • Single Conversion Cycle Setting
  • Programmable Gain Front End
  • Simultaneous 50 Hz and 60 Hz Rejection
  • VREF Select ™ Allows Absolute and Ratiometric Measurement Capability
  • Operation Can Be Optimized for
    - Analog Performance (CHOP = 0) or - Channel Throughput (CHOP = 1)
AD7718
24-Bit, 8/10-Channel, Low Voltage, Low Power, Sigma Delta ADC
AD7708-18-fbl
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
Application Note 15

Technical Articles 4

Evaluation Design File 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 1


Hardware Ecosystem

Parts Product Life Cycle Description
Data Isolators 7
ADUM1400 PRODUCTION Quad-Channel Digital Isolator (4/0 Channel Directionality)
ADUM1200 PRODUCTION Dual-Channel Digital Isolator (2/0 Channel Directionality)
ADUM5402 PRODUCTION Quad-Channel, 2.5 kV Isolators with Integrated DC-to-DC Converter (2/2 channel directionality)
ADUM5403 PRODUCTION Quad-Channel, 2.5 kV Isolators with Integrated DC-to-DC Converter (1/3 channel directionality)
ADUM7440 PRODUCTION 1 kV RMS Quad-Channel Digital Isolator
ADUM7441 PRODUCTION 1 kV RMS Quad-Channel Digital Isolator
ADUM7442 PRODUCTION 1 kV RMS Quad-Channel Digital Isolator
Interface Transceivers 2
ADUM4160 PRODUCTION Full/Low Speed USB Digital Isolator
ADUM5401 PRODUCTION Quad-Channel, 2.5 kV Isolators with Integrated DC-to-DC Converter (3/1 channel directionality)
Voltage References 6
AD589 NOT RECOMMENDED FOR NEW DESIGNS Two-Terminal IC 1.2 V Reference
AD1580 PRODUCTION 1.2 V Micropower, Precision Shunt Voltage Reference
ADR512 PRODUCTION 1.2 V Precision Low Noise Shunt Voltage Reference
AD780 PRODUCTION 2.5 V/3.0 V High Precision Reference
REF43 NOT RECOMMENDED FOR NEW DESIGNS +2.5V Low Power Precision Voltage Reference
REF192 PRODUCTION 2.5V Precision Micropower, Low Dropout, Low Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

AD7718 IBIS Model 2


Evaluation Kits

EVAL-AD7718

AD7718 Evaluation Board

Product Details

The EVAL-AD7718EBZ is a fully featured evaluation Board for the AD7718. The evaluation board can be connected to a PC via the parallel port. Software is provided enabling the user to perform detailed analysis of the ADC's performance.

EVAL-AD7718
AD7718 Evaluation Board

Latest Discussions

Recently Viewed