AD7694
PRODUCTION250 kSPS 16-BIT PulSAR® A/D Converter in µSOIC
- Part Models
- 4
- 1ku List Price
- Starting From $10.32
Part Details
- 16 Bits Resolution
- Throughput: 250 kSPS
- INL: ±4 LSB Max
- Power Dissipation:
800 µA @ 5V/100 kSPS
540 µA @ 2.7V/100 kSPS - Pseudo-Differential Analog Input Range: 0 V to VREF with VREF up to VDD
- S/(N+D): 92 dB @ 20 kHz
- No Pipeline Delay
- Single Supply Operation 2.7 V or 5 V
- Serial Interface SPI®/QSPI™/µWire/DSP compatible
- µSOIC Package (µSO8)
- Improved 2nd Source of LTC1864 and LTC1864L
The AD7694 is a 16-bit, 250 kSPS, charge redistribution successive-approximation Analog-to-Digital Converter which operates from a single power supply, VDD between 2.7 V to 5.25 V. It contains a very low power high-speed 16-bit sampling ADC with no missing codes (B grade), an internal conversion clock and a SPI compatible serial interface port. The part also contains a low noise, wide bandwidth, very short aperture delay track/hold circuit. On the CNV rising edge, it samples an analog input IN+ between 0 V to REF with respect to a ground sense IN-. The reference voltage REF is applied externally and can be set up to the supply voltage.
Its power scales linearly with throughput.
The AD7694 is housed in a 8-lead µSOIC with operation specified from –40°C to +85°C.
APPLICATIONS
- Battery Powered Equipments:
- Medical instruments
- Mobile communications
- Personal digital assistants
- Data Acquisition
- Instrumentation
- Process Control
Documentation
Data Sheet 1
User Guide 2
Application Note 1
Technical Articles 1
Evaluation Design File 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7694ARMZ | 8-Lead MSOP | ||
AD7694ARMZRL7 | 8-Lead MSOP | ||
AD7694BRMZ | 8-Lead MSOP | ||
AD7694BRMZRL7 | 8-Lead MSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
AD7694ARMZ | PRODUCTION | |
AD7694ARMZRL7 | PRODUCTION | |
AD7694BRMZ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Interface Transceivers & Isolators 4 | ||
ADUM3401 | PRODUCTION | Quad-Channel, Digital Isolator, Enhanced System-Level ESD Reliability |
ADUM3481 | PRODUCTION | Small, 3.75 kV RMS Quad Digital Isolators (3/1 Channel Directionality) |
ADUM4401 | PRODUCTION |
5 kV RMS Quad-Channel Digital Isolators |
ADUM1401 | PRODUCTION | Quad-Channel Digital Isolator (3/1 Channel Directionality) |
Operational Amplifiers (Op Amps) 13 | ||
ADA4807-1 | RECOMMENDED FOR NEW DESIGNS |
3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier |
ADA4807-2 | RECOMMENDED FOR NEW DESIGNS |
3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier |
ADA4897-1 | RECOMMENDED FOR NEW DESIGNS | 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers |
ADA4897-2 | RECOMMENDED FOR NEW DESIGNS | 1 nV/√Hz, Low Power Operational Amplifier |
ADA4805-1 | RECOMMENDED FOR NEW DESIGNS | 0.2 µV/°C Offset Drift, 105 MHz Low Power, Low Noise, Rail-to-Rail Amplifier |
ADA4805-2 | RECOMMENDED FOR NEW DESIGNS | Dual, 0.2 µV/°C Offset Drift, 105 MHz Low Power, Low Noise, Rail-to-Rail Amplifier |
ADA4841-1 | PRODUCTION | Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier |
ADA4841-2 | PRODUCTION | Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier |
AD8031 | PRODUCTION | 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier |
AD8605 | PRODUCTION | Precision, Low Noise, CMOS, RRIO Op Amp (single) |
ADA4627-1 | PRODUCTION | 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp |
ADA4637-1 | PRODUCTION | 30 V, 80 MHz, Low Noise, Low Bias Current, JFET Op Amp |
AD8610 | PRODUCTION | Precision, Low Input Bias Current, Wide BW JFET Single Op Amp |
Voltage References 6 | ||
ADR433 | PRODUCTION | Ultralow Noise XFET® 3.0V Voltage Reference w/Current Sink and Source Capability |
ADR4533 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 3.3V Voltage Reference |
ADR435 | PRODUCTION | Ultralow Noise XFET® Voltage References with Current Sink and Source Capability |
ADR4550 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference |
ADR431 | PRODUCTION | Ultralow Noise XFET® Voltage References with Current Sink and Source Capability |
ADR4525 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 2.5V Voltage Reference |