AD5543
PRODUCTION16-Bit DAC in µSOIC-8 Package
- Part Models
- 6
- 1ku List Price
- Starting From $11.04
Part Details
- 16-bit resolution
- ±1 LSB DNL
- ±1 LSB INL
- Low noise: 12 nV/√Hz
- Low power: IDD = 10 μA
- 0.5 μs settling time
- 4-quadrant multiplying reference input
- 2 mA full-scale current ± 20%, with VREF= 10 V
- Built-in RFB facilitates voltage conversion
- 3-wire interface
- Ultracompact 8-lead MSOP and 8-lead SOIC packages
AD5543-EP supports defense and aerospace applications (AQEC standard)
- Download AD5543-EP Data Sheet (pdf)
- Military temperature range (−55°C to +125°C)
- Controlled manufacturing baseline
- One assembly/test site
- One fabrication site
- Enhanced product change notification
- Qualification data available on request
The AD5543/AD5553 are precision 16-/14-bit, low power, current output, small form factor digital-to-analog converters (DACs). They are designed to operate from a single 5 V supply with a ±10 V multiplying reference.
The applied external reference, VREF, determines the full-scale output current. An internal feedback resistor (RFB) facilitates the R-2R and temperature tracking for voltage conversion when combined with an external operational amplifier.
A serial data interface offers high speed, 3-wire microcontroller-compatible inputs using serial data in (SDI), clock (CLK), and chip select (CS).
The AD5543/AD5553 are packaged in ultracompact (3 mm × 4.7 mm) 8-lead MSOP and 8-lead SOIC packages.
Applications
- Automatic test equipment
- Instrumentation
- Digitally controlled calibration
- Industrial control programmable logic controllers
Documentation
Data Sheet 3
User Guide 1
Application Note 5
Solutions Bulletin & Brochure 2
Circuit Note 1
Device Drivers 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD5543BRMZ | 8-Lead MSOP | ||
AD5543BRMZ-REEL7 | 8-Lead MSOP | ||
AD5543BRZ | 8-Lead SOIC | ||
AD5543CRMZ | 8-Lead MSOP | ||
AD5543CRMZ-REEL7 | 8-Lead MSOP | ||
AD5543SRMZ-EP | 8-Lead MSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jan 5, 2015 - 14_0246 Qualification of ASE Chungli, as an Alternate Assembly Site for Select MSOP Devices |
||
AD5543BRMZ | PRODUCTION | |
AD5543BRMZ-REEL7 | PRODUCTION | |
AD5543CRMZ | PRODUCTION | |
AD5543CRMZ-REEL7 | PRODUCTION | |
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
AD5543BRMZ | PRODUCTION | |
AD5543BRMZ-REEL7 | PRODUCTION | |
AD5543CRMZ | PRODUCTION | |
AD5543CRMZ-REEL7 | PRODUCTION | |
Oct 28, 2011 - 11_0265 Metal Mask Change to the AD5543 B Grade Product |
||
AD5543BRMZ | PRODUCTION | |
AD5543BRMZ-REEL7 | PRODUCTION | |
AD5543BRZ | PRODUCTION | |
May 14, 2010 - 10_0083 Addition of Polyimide layer for the AD5543, AD5545, AD5546 and AD5547 generics. |
||
AD5543BRMZ | PRODUCTION | |
AD5543BRMZ-REEL7 | PRODUCTION | |
AD5543BRZ | PRODUCTION | |
AD5543CRMZ | PRODUCTION | |
AD5543CRMZ-REEL7 | PRODUCTION | |
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
AD5543BRMZ | PRODUCTION | |
AD5543BRMZ-REEL7 | PRODUCTION | |
AD5543BRZ | PRODUCTION | |
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
AD5543BRMZ | PRODUCTION | |
AD5543BRMZ-REEL7 | PRODUCTION | |
AD5543BRZ | PRODUCTION | |
Nov 23, 2010 - 10_0004 Halogen Free Material Change for SOIC Narrow Body Products Assembled at Amkor |
||
AD5543BRZ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
FPGA/HDL 2
Device Drivers 3
Evaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open Tool