TMCM-6212

量产

6-axis stepper motor controller/driver module 11 to 35V, 1.1A, 256 µSteps, SixPoint ramp controller, with USB, CAN and RS485 Interface, StallGuard, CoolStep and StealthChop

产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

Viewing:

概述

Motion controller
  • Motion profile calculation in real-time (supporting linear and sixPoint ramps)
  • On the fly alteration of motor parameters (e.g. position, velocity, acceleration)
  • Dedicated HOME + STOP switch inputs (internal pull-ups)
  • High performance microcontroller for overall system control and communication protocol handling
Bipolar stepper motor driver
  • Up to 256 microsteps per full step
  • High-efficient operation, low power dissipation
  • Dynamic current control
  • Integrated protection
  • StealthChop for quiet operation and smooth motion
  • DcStep feature for load dependent speed control
  • StallGuard2 feature for stall detection
  • CoolStep feature for reduced power consumption and heat dissipation
Software
  • TMCL remote (direct mode) and standalone operation with memory for up to 1024 TMCL commands
  • CANopen firmware available
Interfaces
  • CAN + RS485
  • USB full speed (12Mbit/s) device interface (Micro-USB)
  • Differential encoder input per motor axis (6x)
  • HOME, STOP_L, STOP_R switch inputs with internal pull-ups per motor axis (6x)
  • 4 general purpose analog inputs (0 to 10V) or digital inputs (accept +24V signals)
  • 4 general purpose digital outputs (open-drain)
Electrical data
  • Supply voltage: nom. +12V and +24V with +11V to +35V supply voltage operating range
  • Motor current: up to 1.1A RMS (programmable)
Mechanical data
  • Board size: 215mm x 100mm, overall height 21mm max. (incl. pcb but, without mating connectors and cables)
  • 12x M3 mounting holes (optional)

The TMCM-6212 is a sextuple axis stepper motor controller/driver module for sensorless load dependent current control. The device is powered by ADI Trinamic StallGuard2, CoolStep, SpreadCycle, StealthChop and DcStep technology and has a SixPoint ramp generator. The TMCM-6212 is capable of driving up to 1.5A peak of current from each output (with proper heatsinking). It is designed for an operating voltage of 11 to 35V. The device provides a RS485, CAN, USB and 6 encoder interfaces. An integrated protocol processor supplies a high level TMCL/ CANopen communication.

All you need to get started is a power supply and ADI Trinamic's free and easy to use TMCL-IDE. This graphical user interface allows quick setup and supports the use of commands in direct mode, monitors real-time behavior visualized in graphs, and logs and stores data.

More about the TMCL-IDE

TMCM-6212
6-axis stepper motor controller/driver module 11 to 35V, 1.1A, 256 µSteps, SixPoint ramp controller, with USB, CAN and RS485 Interface, StallGuard, CoolStep and StealthChop
TMCM-6212 tmcm-6212_blockdiagramm
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目
提问

参考资料

了解更多
添加至 myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

创建新项目

软件资源


工具及仿真模型

最新评论

需要发起讨论吗? 没有关于 TMCM-6212的相关讨论?是否需要发起讨论?

在EngineerZone®上发起讨论

近期浏览