TMCM-1111
量产Stepper motor controller/driver module 10 to 30V, 2.8A, 256 µSteps, S-Shaped and SixPoint ramp controller, with USB, S/D and RS485 Interface, StallGuard, CoolStep
- 产品模型
- 1
概述
- Single axis controller/driver for 2-phase bipolar stepper motor
- S-shaped ramps + linear ramps
- Closed-loop operation with external encoder
- +10 to 30V DC supply voltage
- Up to 2.8A RMS motor current
- RS485 & USB interface
- multi-purpose inputs and outputs
The TMCM-1111 is a single axis stepper motor controller/driver module for closed loop stepper motor servos. The device is powered by ADI Trinamic StallGuard2™, CoolStep™ and SpreadCycle™ chopper technology and has a S-shaped ramp generator. The TMCM-1111 is capable of driving up to 2.8A of current from each output. It is designed for an operating voltage of 10 to 30V. The device provides a RS485, USB, S/D and encoder interface. An integrated protocol processor supplies a high level TMCL communication.
All you need to get started is a power supply and ADI Trinamic's free and easy to use TMCL-IDE. This graphical user interface allows quick setup and supports the use of commands in direct mode, monitors real-time behavior visualized in graphs, and logs and stores data.
APPLICATIONS- Applications
- Laboratory Automation
- Manufacturing
- Robotics
- Factory Automation
- Test & Measurement
- Technology evaluation
- First experiences with stepper motors
- Hobby applications
参考资料
用户手册 1
软件手册 4
ADI 始终高度重视提供符合最高质量和可靠性水平的产品。我们通过将质量和可靠性检查纳入产品和工艺设计的各个范围以及制造过程来实现这一目标。出货产品的“零缺陷”始终是我们的目标。查看我们的质量和可靠性计划和认证以了解更多信息。
| 产品型号 | 引脚/封装图-中文版 | 文档 | CAD 符号,脚注和 3D模型 |
|---|---|---|---|
| TMCM-1111 STEPROCKER | MOD |
| 产品型号 | 产品生命周期 | PCN |
|---|---|---|
|
9月 14, 2022 - 2326 ELECTRICAL DATASHEET |
||
| TMCM-1111 STEPROCKER | 量产 | |
软件资源
Evaluation Software 1
找不到您所需的软件或驱动?
工具及仿真模型
最新评论
需要发起讨论吗? 没有关于 TMCM-1111的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论