TMC2209

推荐用于新设计

Silent stepper motor driver 5 to 29V, up to 1.4A with S/D and UART Interface, 256 µSteps, SpreadCycle and Stealthchop2

产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

Viewing:

产品详情

  • 2-phase stepper motors up to 2.8A coil current (peak), 2A RMS
  • STEP/DIR Interface with 8, 16, 32 or 64 microstep pin setting
  • Smooth Running 256 microsteps by MicroPlyer™ interpolation
  • StealthChop2™ silent motor operation
  • SpreadCycle™ highly dynamic motor control chopper
  • StallGuard4™ load and stall detection for StealthChop
  • CoolStep™ current control for energy savings up to 75%
  • Voltage Range 4.75 to 29V DC
  • Low RDSon, Low Heat-Up LS 170mΩ & HS 170mΩ (typ. at 25°C)
  • Low Power Standby to fit standby energy regulations
  • Internal Sense Resistor option (no sense resistors required)
  • Passive Braking, Freewheeling, and automatic power down
  • Single Wire UART & OTP for advanced configuration options
  • Integrated Pulse Generator for standalone motion
  • Full Protection & Diagnostics
  • Compact QFN package with large heat slug
TMC2209
Silent stepper motor driver 5 to 29V, up to 1.4A with S/D and UART Interface, 256 µSteps, SpreadCycle and Stealthchop2
tmc2209_pinout tmc2209-la tmc2209_block_diagram
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目
提问

参考资料

了解更多
添加至 myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

创建新项目

软件资源

找不到您所需的软件或驱动?

申请驱动/软件

工具及仿真模型

设计工具 1


评估套件

eval board
TMC2209-EVAL

Evaluation Board for TMC2209

特性和优点

  • 2-phase stepper motor up to 1.7A coil current (2.4A peak)
  • Supply Voltage 5 to 28V DC
  • UART
  • 1 to 256 microsteps
  • Step/Dir interface
  • StealthChop silent PWM mode
  • SpreadCycle smart mixed decay
  • 1 to 256 Microsteps
  • 1.7A RMS, 28V

产品详情

The TMC2209-EVAL allows you to explore all functions of the TMC2209-LA.

The TMC2209-EVAL-KIT is a set of one MCU board Landungsbruecke, one Eselsbruecke bridge board and one TMC2209-EVAL driver board. It allows for a quick and simple start within only minutes to make your motor turning, while still providing full access to all registers and full functionality and diagnostics.

For diagnosis, all signals between MCU and TMC2209 are accessible with probes on the bridge board. TMC2209-EVAL can be used with or without the Landungsbruecke MCU board. 

All you need to get started is a power supply and ADI Trinamic's free and easy to use TMCL-IDE. This graphical user interface allows quick setup and supports the use of commands in direct mode, monitors real-time behavior visualized in graphs, and logs and stores data. All settings can simply be exported for your own firmware project.

More about the TMCL-IDE

eval board
TMC2209-BOB

Evaluation Board for TMC2209

特性和优点

  • CoolStep™
  • Short Detection
  • SpreadCycle™
  • Stall Detection
  • StealthChop2™
  • StallGuard4™
  • MicroPlyer™
  • 1 to 256 Microsteps
  • 2ARMS, 28V

产品详情

The TMC2209 breakout board is a development board with the dedicated TMC2209-LA chip. It is designed to give users the chance to rapidly prototype their applications - making it possible to immediately check how the motor performs with TMC chips while developing the application's software.

TMC2209-EVAL
Evaluation Board for TMC2209
tmc2209_eval tmc2209_block_diagram
TMC2209-BOB
Evaluation Board for TMC2209
tmc2209-bob

最新评论

近期浏览