Процессоры Blackfin
16/32-битные встраиваемые процессоры Blackfin® обеспечивают гибкость и масштабируемость программного обеспечения, необходимые для задач конвергентной обработки (комбинация цифровой обработки сигналов и задач управления): мультиформатной обработки звука, речи, неподвижных и видеоизображений, мультирежимной обработки данных в широкополосных и пакетных сетях, управления технологическими процессами и охранных системах реального времени.
Таблица выбора продукта
Актуальные ресурсы по теме
Технические статьи
- Enhanced Communication Reliability and Performance for Motor Control Encoder Applications
- Blackfin ADSP-BF70x Series of DSP Processors Industry’s Performance Leading Ultralow Power DSP Solution PDF
- Industrial-Strength Features Make a Difference in Embedded Processing
- Smart Metering Technology Promotes Energy Efficiency for a Greener World
- Die Hardware ausreizen (German) PDF
- Improved Processing Performance Enlivens New Types Of Advanced Measurement Systems PDF
- Video Filtering Considerations for Media Processors PDF
- Understanding Advanced Processor Features Promotes Efficient Coding PDF
- Designing IPTV Set-top Boxes Without Getting Boxed In PDF
- High Performance DSPs for Portable Applications PDF
- An Efficient Asynchronous Sampling-rate Conversion Algorithm for Multi-channel Audio Applications PDF
- Blackfin Processor Targets Digital Media Open Source Applications PDF
- Enhance Processor Performance in Open-Source Applications PDF
- Blackfin Processor's Parallel Peripheral Interface Simplifies LCD Connection in Portable Multimedia PDF
Статьи по применению
- EE-372: Знакомство с CrossCore® Embedded Studio 1.1.x (Rev. 1) PDF
- EE-356: Emulator and Evaluation Hardware Troubleshooting Guide for CCES Users (Rev. 2) PDF
- EE-213: Host Communication via the Asynchronous Memory Interface for Blackfin® Processors (Rev. 2) PDF
- EE-360: Utilizing the Trigger Routing Unit for System Level Synchronization (Rev. 1) PDF
- EE-367: Flash Programmer Drivers for ADSP-BF51xF16 Blackfin® Processors (Rev. 1) PDF
- EE-362: ADSP-BF60x Blackfin® Processors System Optimization Techniques (Rev. 1) PDF
- AN-1191: ADV7182 CMRR Measurements Across Frequency Using ADSP-BF527 (Rev. 0) PDF
- EE-358: Interfacing Red/Clear Sensors to ADSP-BF609® Blackfin Processors (Rev. 1) PDF
- EE-354: UART Enhancements on ADSP-BF60x Blackfin® Processors (Rev. 1) PDF
- EE-352: Soldering Considerations for Exposed-Pad Packages (Rev. 1) PDF
- EE-351: Using the ADSP-BF592 Blackfin® Processor Tools Utility ROM (Rev. 2) PDF
- EE-350: Seamlessly Interfacing MEMS Microphones with Blackfin Processors (Rev. 1) PDF
- EE-335: Interfacing SD Cards with Blackfin Processors (Rev. 1) PDF
- EE-347: Formatted Print to a UART Terminal with Blackfin® Processors (Rev. 3) PDF
- EE-339: Using External Switching Regulators with Blackfin® Processors (Rev. 1) PDF
- EE-332: Cycle Counting and Profiling (Rev. 2) PDF
- EE-331: UART Enhancements on ADSP-BF54x Blackfin® Processors (Rev. 1) PDF
- EE-326: Blackfin® Processor and SDRAM Technology (Rev. 2) PDF
- EE-271: Using Cache Memory on Blackfin® Processors (Rev. 2) PDF
- EE-240: ADSP-BF533 Blackfin® Booting Process (Rev. 4) PDF
- EE-340: Connecting SHARC® and Blackfin® Processors over SPI (Rev. 1) PDF
- EE-337: Host DMA Port on ADSP-BF52x and ADSP-BF54x Blackfin® Processors (Rev. 1) PDF
- EE-336: Putting ADSP-BF54x Blackfin® Processor Booting into Practice (Rev. 1) PDF
- EE-301: Video Templates for Developing Multimedia Applications on Blackfin® Processors (Rev. 1) PDF
- EE-229: Estimating Power for ADSP-BF531/BF532/BF533 Blackfin® Processors (Rev. 4) PDF
- EE-312: Building Complex VDK/LwIP Applications Using Blackfin® Processors (Rev. 2) PDF
- EE-344: Using the NAND Flash Controller on Blackfin Processors (Rev. 1) PDF
- EE-281: Hardware Design Checklist for the Blackfin® Processors (Rev. 2) PDF
- EE-297: Estimating Power for ADSP-BF534/BF536/BF537 Blackfin® Processors (Rev. 3) PDF
- EE-341: Expert Pin Multiplexing Plug-in for Blackfin® Processors (Rev. 3) PDF
- EE-338: Interfacing Blackfin® Processors to the Intellon INT5200 HomePlug PHY (Rev. 2) PDF
- EE-334: Using Blackfin® Processor Hibernate State for Low Standby Power (Rev. 1) PDF
- EE-321: Connecting Blackfin® Processors to the AD7656 SAR ADC (Rev. 1) PDF
- EE-204: Blackfin® Processor SCCB Software Interface for Configuring I2C® Slave Devices (Rev. 2) PDF
- EE-333: Interfacing Blackfin® Processors to Winbond W25X16 SPI Flash Devices (Rev. 1) PDF
- EE-323: Implementing Dynamically Loaded Software Modules (Rev. 1) PDF
- EE-162: Interfacing the ADSP-BF535 Blackfin Processor to High-Speed Converters (like those on the AD9860/2) over the External Memory Bus PDF
- EE-330: Windows Vista Compatibility in VisualDSP++ 5.0 Development Tools (Rev. 1) PDF
- EE-185: Быстрая эмуляция арифметики с плавающей точкой на процессорах Blackfin (Rev. 4) PDF
- EE-325: Interfacing Atmel Fingerprint Sensor AT77C104B with Blackfin® Processors (Rev. 1) PDF
- EE-298: Estimating Power for ADSP-BF538/BF539 Blackfin® Processors (Rev. 2) PDF
- EE-324: System Optimization Techniques for Blackfin® Processors (Rev. 1) PDF
- EE-293: Estimating Power for ADSP-BF561 Blackfin® Processors (Rev. 2) PDF
- EE-294: Energy-Aware Programming on Blackfin Processors (Rev. 1) PDF
- EE-315: Changing the PHY in the Ethernet Driver for Blackfin® Processors (Rev. 1) PDF
- EE-175: Emulator and Evaluation Hardware Troubleshooting Guide for VisualDSP++ Users (Rev. 14) PDF
- EE-314: Booting the ADSP-BF561 Blackfin® Processor (Rev. 1) PDF
- EE-313: Land Pattern Compatibility Between 28x28 MQFP and LQFP Packages (Rev. 1) PDF
- EE-311: VisualDSP++® Flash Programmer API for Blackfin® Processors (Rev. 1) PDF
- EE-310: Running Two Network Interfaces with ADSP-BF537 Blackfin® Processors (Rev. 1) PDF
- EE-307: Blackfin® Processor Troubleshooting Tips Using VisualDSP++® Tools (Rev. 1) PDF
- EE-308: Estimating and Optimizing Booting Time for Blackfin® Processors (Rev. 1) PDF
- EE-309: Power Mode Transition Times of Blackfin® Processors (Rev. 1) PDF
- EE-306: PGO Linker - A Code Layout Tool for Blackfin Processors (Rev. 1) PDF
- EE-304: Using the Blackfin® Processor SPORT to Emulate a SPI Interface (Rev. 1) PDF
- EE-303: Using VisualDSP++® Thread-Safe Libraries with a Third-Party RTOS (Rev. 1) PDF
- EE-302: Interfacing ADSP-BF53x Blackfin® Processors to NAND FLASH Memory (Rev. 1) PDF
- EE-300: Interfacing Blackfin® EZ-KIT Lite® Boards to CMOS Image Sensors (Rev. 1) PDF
- EE-289: Implementing FAT32 File Systems on ADSP-BF533 Blackfin® Processors (Rev. 1) PDF
- EE-258: Interfacing Micron MT9V022 Image Sensors to Blackfin® Processors (Rev. 2) PDF
- EE-256: Применение процессора Blackfin ADSP-BF561 в качестве контроллера TFT-LCD дисплеев (Rev. 2) PDF
- EE-288: USB OTG Interface for ADSP-BF533 Blackfin® Processors (Rev. 1) PDF
- AN-813: Interfacing the ADSP-BF533/ADSP-BF561 Blackfin®; Processors to High Speed Parallel ADCs PDF
- EE-242: PWM and Class-D Amplifiers with ADSP-BF535 Blackfin® Processors (Rev. 2) PDF
- EE-276: Video Framework Considerations for Image Processing on Blackfin® Processors (Rev. 1) PDF
- EE-272: Managing Multiple DXEs on ADSP-BF561 Blackfin® Processors (Rev. 1) PDF
- EE-269: A Beginner’s Guide to Ethernet 802.3 (Rev. 1) PDF
- EE-262: ADSP-BF537 Blackfin® Highlights for ADSP-BF533 Users (Rev. 2) PDF
- EE-265: Using ADSP-BF561 Blackfin® Processor Flag Pins to Emulate the PCM Interface (Rev. 1) PDF
- EE-228: Switching Regulator Design Considerations for ADSP-BF533 Blackfin® Processors (Rev. 1) PDF
- EE-257: A Boot Compression/Decompression Algorithm for Blackfin® Processors (Rev. 1) PDF
- EE-254: Interfacing ADSP-21365 SHARC® PDAP to ADSP-BF533 Blackfin® EBIU (Rev. 1) PDF
- EE-245: Interfacing AD7276 High-Speed Data Converters to ADSP-BF535 Blackfin® Processors (Rev. 1) PDF
- EE-236: Решения для обработки сигналов в реальном времени на основе схем аналого-цифрового входного интерфейса и процессора Blackfin® (Rev. 1) PDF
- EE-234: Interfacing T1/E1 Transceivers/Framers to Blackfin® Processors via the Serial Port (Rev. 1) PDF
- EE-239: Running Programs from Flash on ADSP-BF533 Blackfin® Processors (Rev. 1) PDF
- EE-235: An Introduction to Scripting in VisualDSP++® (Rev. 1) PDF
- EE-214: Ethernet Network Interface for ADSP-BF535 Blackfin® Processors PDF
- EE-187: Using the PCI Interface on the ADSP-BF535 Blackfin® Processor in Host Mode PDF
- EE-183: Rational Sample Rate Conversion with Blackfin® Processors (Rev. 5) PDF
- EE-210: SDRAM Selection and Configuration Guidelines for ADI Processors (Rev. 2) PDF
- EE-207: Using the ADSP-BF535 Blackfin Processor's PCI interface in the Device Mode PDF
- EE-197: ADSP-BF531/532/533 Blackfin® Processor Multi-cycle Instructions and Latencies PDF
- EE-206: ADSP-BF535 Blackfin Processor PCI Interface Performance PDF
- EE-203: Interfacing the ADSP-BF535/ADSP-BF533 Blackfin® Processor to NTSC/PAL video decoder over the asynchronous port. PDF
- EE-162: Interfacing the ADSP-21535 to AD9860/2 High-Speed Converters over the External Memory Bus PDF
- EE-196: ADSP-BF535 Blackfin® EZ-KIT Lite™ CompactFlash® Interface PDF
- EE-192: Using C To Create Interrupt-Driven Systems On Blackfin® Processors PDF
- EE-184: Interfacing EPSON S1D13806 memory display controller to Blackfin® Processors PDF
- EE-193: Interfacing the ADSP-BF535 Blackfin® Processor to the AD73322L Codec PDF
- EE-181: Interfacing the ADSP-BF535 Blackfin® Processor to Single-Chip CIF Digital Camera “OV6630” Over the External Memory Bus PDF
- EE-68: Analog Devices JTAG Emulation Technical Reference (Rev. 10) PDF
- EE-149: Tuning C Source Code for the Blackfin® Processor Compiler PDF
- EE-172: Using the Dynamic Power Management Functionality of the ADSP-BF535 Blackfin® Processor PDF
- EE-171: ADSP-BF535 Blackfin® Processor Multi-cycle Instructions and Latencies PDF
Брошюры и бюллетени
Особенности продукта
- VisualDSP++ Development and Debugging Environment PDF
- Blackfin Processor Family Product Highlight PDF
- LabVIEW Embedded Module for Analog Devices Blackfin Processors PDF
- EZ-KIT Lite for Analog Devices ADSP-BF561 Blackfin Processor PDF
- EZ-KIT Lite for Analog Devices ADSP-BF537 Blackfin Processor PDF
- EZ-KIT Lite for ADSP-BF533 Blackfin Processor Product Highlight PDF
- ADSP-BF561 Blackfin Dual-Core Embedded Processor PDF
- ADSP-BF548 High Performance Convergent Multimedia Blackfin Processor PDF
- ADSP-BF544 High Performance Convergent Multimedia Blackfin Processor PDF
- ADSP-BF538F EZ-KIT Lite for Blackfin Processors PDF
- ADSP-BF538/ADSP-BF538F Blackfin Processors with Integrated Flash Memory PDF
- ADSP-BF542 High Performance Convergent Multimedia Blackfin Processor PDF
- ADSP-BF525 Low Power Blackfin Processor with Advanced Peripherals Product Highlight PDF
- ADSP-BF536/ADSP-BF537 Blackfin Processor Series Embedded Network Connectivity PDF
- ADSP-BF534 Blackfin Processor CAN Connectivity for Automotive/Industrial PDF
- ADSP-BF533 High Performance General-Purpose Blackfin Processor PDF
- ADSP-BF531/ADSP-BF532 Low Power General-Purpose Blackfin Processor PDF
- ADSP-BF527 Low Power Blackfin Processor with Advanced Peripherals Product Highlight PDF
- ADSP-BF535 Blackfin Processor High Performance for Networking and Imaging Product Highlight PDF
- ADSP-BF522 Low Power Blackfin Processor with Advanced Peripherals Product Highlight PDF
- EZ-KIT Lite for the ADSP-BF535 Blackfin Processor Product Highlight PDF
Инструменты проектирования
Обучающие материалы
Обзорные статьи
- Secure, Field Upgradeable OS Architecture for Blackfin PDF
- Sensorless Vector Control Techniques for Ultraefficient Motor Control PDF
- Blackfin ADSP-BF50x Processors Breakthrough Price/Performance Extends Visual Development and Complex Algorithms to New Products and Applications PDF
- Blackfin ADSP-BF50x Processors The Next Innovation in Digital Signal Processing for Industrial Applications PDF
- Blackfin ADSP-BF50x Processors Powering the New Generation of Portable Medical Devices PDF
- Focusing on Video Surveillance Challenges with Blackfin Processors PDF
- Programmability Keeps Vehicles Up to Speed with Fast-Paced Electronics Advances PDF
- Improved Processing Performance Enlivens New Types Of Advanced Measurement Systems PDF
- LabVIEW 1000m Below the Waves: Synchronized Sampling of Autonomous Units Through Sound PDF
- Battery-Powered, Scalable DSP/Microprocessor Targets for LabVIEW Embedded PDF
- Reduce Time to Market and Development Costs Using .NET Micro Framework on Blackfin Processors PDF
- Selecting a Processor for VoIP Solutions PDF
- Graphical Embedded System Design Empowers Life Saving Spider Robots PDF
- Blackfin Solutions for RealVideo in Personal Media Players PDF
- The Next Generation of Secure Technology for Digital Media Devices PDF
- Blackfin Car Telematics Platform Brings Low Cost Telematics to the Mass Market PDF
- Unifying Microarchitecture for Embedded Media Processing PDF
- Device-Based Social Networking PDF
- A BDTI Analysis of the Analog Devices ADSP-BF5xx PDF
Руководства пользователя
- UG-400: ezLINX iCoupler Isolated Interface Development Environment Hardware User Guide PDF
- UG-461: Руководство пользователя ПО среды разработки ezLINX интерфейса iCoupler с гальванической развязкой PDF
- UG-502: Плата контроллера SDP-H1 PDF
- UG-282: Руководство пользователя для переходного модуля SDP PDF
- UG-277: Плата контроллера SDP-B PDF
Информация
- Why Choose a Blackfin Processor?
- Blackfin Processor Architecture Overview
- A Beginner's Guide to Digital Signal Processing (DSP)
- Blackfin Processor Roadmap
- ADSP-BF70x-Series
- Lockbox Secure Technology
- Blackfin Processor Benchmarks
Тематические исследования
Описание схемы
- ClearSignal – Auto™
- DSP Third Party Reference Designs
- ANAGRAM Technologies and StreamUnlimited BlueTiger™ Connected Optical Drive Platform
- PhyCORE-BF537 Rapid Development Kit
- Arrows' Embedded Platform Concept Based on ADI Blackfin® Processor
- ZMC Industrial Platform for Embedded Measurement, Control & Motion
- Juphoon Costation IP Phone
- Super Computing Systems AG: leanXcam
- uCBF54x Start Kit and System Module by Arcturus
- Boston Engineering FlexStack™
Процессоры Blackfin
SortOrder | Part# | Processor Product Family | Device Cores | Clock Input (max) (Hz) | MMACS | External I/O Supply Voltage | External Memory Supported | On-Chip L1 Memory | Price (1000+) ($ US) |
---|---|---|---|---|---|---|---|---|---|
1 | ADSP-BF707 | Blackfin, Blackfin+ | 1 | 400M | 800 | 1.1 V, 1.8 V, 3.3 V | DDR2/LPDDR (16-bit) | 136 KB | $8.75 (ADSP-BF707KBCZ-3) |
2 | ADSP-BF705 | Blackfin, Blackfin+ | 1 | 400M | 800 | 1.1 V, 1.8 V, 3.3 V | DDR2/LPDDR (16-bit) | 136 KB | $7.96 (ADSP-BF705KBCZ-3) |
3 | ADSP-BF703 | Blackfin, Blackfin+ | 1 | 400M | 800 | 1.1 V, 1.8 V, 3.3 V | DDR2/LPDDR (16-bit) | 136 KB | $7.23 (ADSP-BF703KBCZ-3) |
4 | ADSP-BF701 | Blackfin, Blackfin+ | 1 | 200M | 400 | 1.1 V, 1.8 V, 3.3 V | DDR2/LPDDR (16-bit) | 136 KB | $4.95 (ADSP-BF701KBCZ-1) |
5 | ADSP-BF706 | Blackfin, Blackfin+ | 1 | 400M | 800 | 1.1 V, 1.8 V, 3.3 V | - | 136 KB | $7.48 (ADSP-BF706KCPZ-3) |
6 | ADSP-BF704 | Blackfin, Blackfin+ | 1 | 400M | 800 | 1.1 V, 1.8 V, 3.3 V | - | 136 KB | $6.80 (ADSP-BF704KCPZ-3) |
7 | ADSP-BF702 | Blackfin, Blackfin+ | 1 | 400M | 800 | 1.1 V, 1.8 V, 3.3 V | - | 136 KB | $6.18 (ADSP-BF702KCPZ-3) |
8 | ADSP-BF700 | Blackfin, Blackfin+ | 1 | 200M | 400 | 1.1 V, 1.8 V, 3.3 V | - | 136 KB | $3.99 (ADSP-BF700KCPZ-1) |
9 | ADSP-BF518F16 | Blackfin | 1 | 400M | 800 | - | Async, Mobile SDRAM, SDRAM | 116 KB | $14.05 (ADSP-BF518BBCZ4F16) |
10 | ADSP-BF514F16 | Blackfin | 1 | 400M | 800 | - | Async, Mobile SDRAM, SDRAM | 116 KB | $10.31 (ADSP-BF514BBCZ4F16) |
11 | ADSP-BF609 | Blackfin | 2 | 500M | 2000 | 1.8 V, 3.3 V | Async, DDR, LPDDR1 | 0.5 MB | $21.81 (ADSP-BF609KBCZ-5) |
12 | ADSP-BF608 | Blackfin | 2 | 500M | 2000 | 1.8 V, 3.3 V | Async, DDR, LPDDR1 | 0.5 MB | $18.96 (ADSP-BF608KBCZ-5) |
13 | ADSP-BF607 | Blackfin | 2 | 500M | 2000 | 1.8 V, 3.3 V | Async, DDR, LPDDR1 | 0.5 MB | $16.49 (ADSP-BF607KBCZ-5) |
14 | ADSP-BF606 | Blackfin | 2 | 400M | 1600 | 1.8 V, 3.3 V | Async, DDR, LPDDR1 | 0.5 MB | $14.99 (ADSP-BF606KBCZ-4) |
15 | ADSP-BF592 | Blackfin | 1 | 400M | 800 | 1.8 V, 2.5 V, 3.3 V | - | 68 KB | $1.99 (ADSP-BF592KCPZ-2) |
16 | ADSP-BF504 | Blackfin | 1 | 400M | 800 | 1.8 V, 2.5 V, 3.3 V | - | 68 KB | $5.18 (ADSP-BF504KCPZ-4) |
17 | ADSP-BF526C | Blackfin | 1 | 400M | 800 | 1.8 V, 2.5 V, 3.3 V | Async, Mobile SDRAM, NAND Flash, SDRAM | 132 KB | $12.47 (ADSP-BF526KBCZ-3C2) |
18 | ADSP-BF526 | Blackfin | 1 | 400M | 800 | 1.8 V, 2.5 V, 3.3 V | Async, Mobile SDRAM, NAND Flash, SDRAM | 132 KB | $10.76 (ADSP-BF526BBCZ-3A) |
19 | ADSP-BF524C | Blackfin | 1 | 400M | 800 | 1.8 V, 2.5 V, 3.3 V | Async, Mobile SDRAM, NAND Flash, SDRAM | 132 KB | $11.29 (ADSP-BF524KBCZ-3C2) |
20 | ADSP-BF524 | Blackfin | 1 | 400M | 800 | 1.8 V, 2.5 V, 3.3 V | Async, Mobile SDRAM, NAND Flash, SDRAM | 132 KB | $9.58 (ADSP-BF524BBCZ-3A) |
21 | ADSP-BF522C | Blackfin | 1 | 400M | 600 | 1.8 V, 2.5 V, 3.3 V | Async, Mobile SDRAM, NAND Flash, SDRAM | 132 KB | $9.89 (ADSP-BF522KBCZ-3C2) |
22 | ADSP-BF522 | Blackfin | 1 | 400M | 800 | 1.8 V, 2.5 V, 3.3 V | Async, Mobile SDRAM, NAND Flash, SDRAM | 132 KB | $8.18 (ADSP-BF522BBCZ-3A) |
23 | ADSP-BF518 | Blackfin | 1 | 400M | 800 | 1.8 V, 2.5 V, 3.3 V | Async, Mobile SDRAM, SDRAM | 116 KB | $13.07 (ADSP-BF518BBCZ-4) |
24 | ADSP-BF516 | Blackfin | 1 | 400M | 800 | 1.8 V, 2.5 V, 3.3 V | Async, Mobile SDRAM, SDRAM | 116 KB | $8.92 (ADSP-BF516KBCZ-3) |
25 | ADSP-BF514 | Blackfin | 1 | 400M | 800 | 1.8 V, 2.5 V, 3.3 V | Async, Mobile SDRAM, SDRAM | 116 KB | $7.77 (ADSP-BF514KBCZ-3) |
26 | ADSP-BF512 | Blackfin | 1 | 400M | 800 | 1.8 V, 2.5 V, 3.3 V | Async, Mobile SDRAM, SDRAM | 116 KB | $6.26 (ADSP-BF512KSWZ-3) |
27 | ADSP-BF527C | Blackfin | 1 | 600M | 1200 | 1.8 V, 2.5 V, 3.3 V | Async, Mobile SDRAM, NAND Flash, SDRAM | 132 KB | $19.82 (ADSP-BF527KBCZ-5C2) |
28 | ADSP-BF525C | Blackfin | 1 | 600M | 1200 | 1.8 V, 2.5 V, 3.3 V | Async, Mobile SDRAM, NAND Flash, SDRAM | 132 KB | $21.63 (ADSP-BF525KBCZ-6C2) |
29 | ADSP-BF525 | Blackfin | 1 | 600M | 1200 | 1.8 V, 2.5 V, 3.3 V | Async, Mobile SDRAM, NAND Flash, SDRAM | 132 KB | $15.63 (ADSP-BF525BBCZ-5A) |
30 | ADSP-BF523C | Blackfin | 1 | 600M | 1200 | 1.8 V, 2.5 V, 3.3 V | Async, Mobile SDRAM, NAND Flash, SDRAM | 132 KB | $16.10 (ADSP-BF523KBCZ-5C2) |
31 | ADSP-BF523 | Blackfin | 1 | 600M | 1200 | 1.8 V, 2.5 V, 3.3 V | Async, Mobile SDRAM, NAND Flash, SDRAM | 132 KB | $13.86 (ADSP-BF523BBCZ-5A) |
32 | ADSP-BF549 | Blackfin | 1 | 533M | 1066 | - | Async, DDR, Mobile DDR, NAND Flash | 132 KB | - |
33 | ADSP-BF548 | Blackfin | 1 | 533M | 1066 | - | Async, DDR, Mobile DDR, NAND Flash | 132 KB | $22.80 (ADSP-BF548BBCZ-5A) |
34 | ADSP-BF547 | Blackfin | 1 | 600M | 1200 | - | Async, DDR, Mobile DDR, NAND Flash | 132 KB | $22.10 (ADSP-BF547BBCZ-5A) |
35 | ADSP-BF544 | Blackfin | 1 | 533M | 1066 | - | Async, DDR, Mobile DDR, NAND Flash | 132 KB | $20.20 (ADSP-BF544BBCZ-5A) |
36 | ADSP-BF542 | Blackfin | 1 | 600M | 1200 | 2.5 V, 3.3 V | Async, DDR, Mobile DDR, NAND Flash | 132 KB | $17.20 (ADSP-BF542BBCZ-4A) |
37 | ADSP-BF527 | Blackfin | 1 | 600M | 1200 | 1.8 V, 2.5 V, 3.3 V | Async, Mobile SDRAM, NAND Flash, SDRAM | 132 KB | $17.50 (ADSP-BF527BBCZ-5A) |
38 | ADSP-BF539F | Blackfin | 1 | 533M | 1066 | - | Async, SDRAM | 148 KB | - |
39 | ADSP-BF539 | Blackfin | 1 | 533M | 1066 | - | Async, SDRAM | 148 KB | - |
40 | ADSP-BF538F | Blackfin | 1 | 533M | 1066 | - | Async, SDRAM | 148 KB | $22.30 (ADSP-BF538BBCZ-4F8) |
41 | ADSP-BF538 | Blackfin | 1 | 533M | 1066 | 2.5 V, 3.3 V | Async, SDRAM | 148 KB | $17.60 (ADSP-BF538BBCZ-4A) |
42 | ADSP-BF534 | Blackfin | 1 | 500M | 1000 | 2.5 V, 3.3 V | Async, SDRAM | 100 KB | $12.77 (ADSP-BF534BBCZ-4A) |
43 | ADSP-BF537 | Blackfin | 1 | 600M | 1200 | - | Async, SDRAM | 132 KB | $17.66 (ADSP-BF537BBCZ-5A) |
44 | ADSP-BF536 | Blackfin | 1 | 400M | 800 | 2.5 V, 3.3 V | Async, SDRAM | 100 KB | $10.37 (ADSP-BF536BBCZ-3A) |
45 | ADSP-BF533 | Blackfin | 1 | 600 | 1200 | 1.8 V, 2.5 V, 3.3 V | Async, Mobile SDRAM, SDRAM | 148 KB | $12.56 (ADSP-BF533SBSTZ400) |
46 | ADSP-BF532 | Blackfin | 1 | 400M | 800 | 1.8 V, 2.5 V, 3.3 V | Async, Mobile SDRAM, SDRAM | 84 KB | $9.61 (ADSP-BF532SBSTZ400) |
47 | ADSP-BF531 | Blackfin | 1 | 400M | 800 | 1.8 V, 2.5 V, 3.3 V | Async, Mobile SDRAM, SDRAM | 52 KB | $9.17 (ADSP-BF531SBSTZ400) |
48 | ADSP-BF561 | Blackfin | 2 | 600M | 2400 | 2.5 V, 3.3 V | Async, SDRAM | 192 KB | $22.44 (ADSP-BF561SKBCZ-5A) |