ADSP-21844
PRE-RELEASEUp to 800 MHz SHARC®-FX DSP
- Part Models
- 1
- 1ku List Price
- price unavailable
Overview
SHARC-FX Core Infrastructure
- 800 MHz (max) Core clock frequency
- 64/512 KB on-chip Level 1 (L1) Instruction/Data SRAM memory and (with ECC) increases low latency performance
- 32/256 KB on-chip Level 1 (L1) Instruction/Data cache memory (with ECC)
- 256-bit SIMD, 4-way VLIW with large register set
- Fast on all datatypes: 32-way parallel int8 to 4-way float64
- >4x per-cycle performance increase vs SHARC+® predecessor
Memory
- 2048 KB on-chip Level 2 (L2) SRAM with ECC protection - eliminates need for external memory in many use cases
- Level 3 (L3) interface optimized for low system power, providing 16-/32-bit interface to LPDDR4 devices
Powerful DMA System
Innovative Digital Audio Interface (DAI):
- 8x Full SPORT interfaces w/TDM & I2S modes
- 2x S/PDIF Rx/Tx, 16 Stereo ASRCs
- 8x Precision Clock Generators
- 2x 4-channel PDM Mic Inputs
- 40 Buffers
Other Peripheral Connectivity / Interfaces
- 2x Dual SPI, 2x Quad SPI
- 2x Octal SPI (w/ HyperBus Support)
- eMSI (SD/eMMC)
- MLB 3-pin
- 6x I2C,3x UARTs
- 2x Link Ports
- 16x General Purpose Timer, 1x General Purpose Counter
- 4x Watchdog Timers
- 8x ePWM outputs
- 8-ch 12-bit Housekeeping ADC
- 134 GPIO pins, 40 DAI pins
- Thermal Sensor
Package
- 18mm x 18mm (0.8mm pitch) 484-ball BGA_ED
Additional Features
- Security and Protection
- Integrated Hardware Security Module (HSM) supporting EVITA-FULL
- Crypto hardware accelerators
- Fast secure boot with IP protection
- Advanced FIR and IIR accelerators running up to 800 MHz
- AEC-Q100 qualified for automotive applications
The ADSP-2184x/SC84x digital signal processors (DSPs) are members of the SHARC® family of products, featuring the next-generation SHARC-FX DSP core offering processing speeds of up to 1.2 GHz coupled with up to 4 MB of L2 memory for low-latency applications. For applications requiring enhanced connectivity options such as Ethernet and USB, the ADSP-SC84x includes both a SHARC-FX DSP core and dual Arm® Cortex®-A55 cores. All members of the ADSP-SC84x/2184x family feature on-chip IIR and FIR accelerators, as well as an efficient auto-vectorizing compiler for C/C++ programming.
The SHARC-FX core supports scalar and vector operations on all data types in vectors up to 256 bits, including integer, fixed-point, floating-point, complex 16-bit/32-bit fixed-point, and complex 32-bit/64-bit floating-point. The processor allows eight float32 multiply/accumulate operations per cycle with no constraints on alignment. The processor comes with large register sets (32 data registers), thus reducing the need for stack save and restore. The peripherals and system architecture of the ADSP-2184x/ADSP-SC84x processors are compatible with previous SHARC processors, allowing for easy application porting.
By integrating a rich set of industry-leading system peripherals and memory, this family of processors is the platform of choice for applications that require leading-edge signal processing in one integrated package. These applications span a wide array of markets, including automotive, professional audio, and industrial-based applications that require high floating-point performance.
APPLICATIONS
- Automotive:
- audio for head units and amplifiers, ANC/RNC, Personal Sound Zones, digital cockpit, ICC, AEC/Mic beamforming, ADAS
- Consumer:
- speakers, sound bars, AVRs, conferencing systems, mixing consoles, microphone arrays
Documentation
Data Sheet 1
User Guide 1
Application Note 3
Integrated Circuit Anomaly 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADSP-21844KBPZ6 | BGA_ED |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Middleware 1
SigmaStudio®+
SigmaStudio+ is a graphical programming tool that enables audio engineers to program ADI DSPs, download and tune complex audio schematics real-time, and configure A2B® transceivers to realize real-world audio networks
View DetailsCodeFusion Studio™
The multi award winning CodeFusion Studio (CFS) is an embedded software development platform accelerating the development of AI-enabled embedded systems.
View DetailsCrossCore® Embedded Studio
CCES is a high-quality integrated development environment (IDE) for the ADI SHARC®-FX, SHARC®, Blackfin® and Arm® processor families.
View DetailsEvaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
IBIS Model 1
Thermal Models 1
BSDL Model File 1
Evaluation Kits
Latest Discussions
No discussions on ADSP-21844 yet. Have something to say?
Start a Discussion on EngineerZone®