RF Attenuators
Analog Devices’ RF attenuators are available in a broad range of architectures and form factors, giving designers the flexibility to select a part that best aligns with their system requirements. The
Go to Product Selection Table
Viewing:
Products in Category
ADRF5476
RECOMMENDED FOR NEW DESIGNS
Flip-Chip, Silicon Digital Step Attenuator, 1 GHz to 72 GHz
ADRF5703
RECOMMENDED FOR NEW DESIGNS
Silicon Digital Attenuator, 0.25dB LSB, 7-Bit, 9kHz to 20GHz
ADRF5702
RECOMMENDED FOR NEW DESIGNS
Silicon Digital Attenuator, 0.125dB LSB, 8-Bit, 50MHz to 20GHz
ADRF5716
RECOMMENDED FOR NEW DESIGNS
Silicon Digital Attenuator, 2-Bit, 100 MHz to 30 GHz
ADRF5714
RECOMMENDED FOR NEW DESIGNS
Silicon Digital Attenuator, 1-Bit, 100 MHz to 30 GHz
ADRF5717
RECOMMENDED FOR NEW DESIGNS
Silicon Digital Attenuator, 2-Bit, 1 MHz to 30 GHz
ADRF5700
RECOMMENDED FOR NEW DESIGNS
46 dB, 2 dB LSB, 5-Bit, Silicon Digital Attenuator, 100 MHz to 22 GHz
ADRF5474
RECOMMENDED FOR NEW DESIGNS
Die on Carrier, Silicon Digital Attenuator, 2 dB LSB, 4-Bit, 10 MHz to 60 GHz
ADRF5473
RECOMMENDED FOR NEW DESIGNS
Die on Carrier, Silicon Digital Attenuator, 0.5 dB LSB, 6-Bit, 100 MHz to 40 GHz
ADH346S
PRODUCTION
Aerospace, MMIC, Voltage-Variable Attenuator, DC to 8 GHz (G8 Pkg), and DC to 20 GHz (Die)
Analog Design Tool: ADIsimRF™
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}