LTM4650-1
RECOMMENDED FOR NEW DESIGNSDual 25A or Single 50A µModule Regulator with 0.8% DC and 3% Transient Accuracy
- Part Models
- 6
- 1ku List Price
- Starting From $69.61
Overview
- ±0.8% Maximum Total DC Output Error Over Line and Load (LTM4650-1A)
- ±3% Transient Output Error with Minimum Output Capacitance
- Dual 25A or Single 50A Output
- 4.5V to 15V Input, 0.6V to 1.8V Output Voltage Range
- Differential Remote Sense Amplifier
- Current Mode Control/Fast Transient Response
- Current Sharing Up to 300A
- 16mm × 16mm × 5.01mm BGA Package
The LTM4650-1A/LTM4650-1B is dual 25A or single 50A output step-down µModule® (power module) regulator with ±0.8% (LTM4650-1A) and ±1.5% (LTM4650-1B) total DC output error with ±3% transient output error. Included in the package are the switching controller, power FETs, inductors, and all supporting components. External compensation allows for fast transient response to minimize output capacitance when powering FPGAs, ASICs, and processors. With synchronized multiphase parallel current sharing, six LTM4650-1 devices can deliver up to 300A. The LTM4650-1 is offered in a 16mm × 16mm × 5.01 BGA package, with SnPb (BGA) or RoHS compliant terminal finish.
| VIN Range | VOUT Range | Comp | DC VOUT Accy | |
| LTM4650 | 4.5V to 15V | 0.6V to 1.8V | Internal | 1.5% |
| LTM4650-1B | 4.5V to 15V | 0.6V to 1.8V | External | 1.5% |
| LTM4650-1A | 4.5V to 15V | 0.6V to 1.8V | External | 0.8% |
| LTM4650A | 4.5V to 16V | 0.6V to 5.5V | Internal | 1% |
| LTM4650A-1 | 4.5V to 16V | 0.6V to 5.5V | External | 1% |
Applications
- FPGA, ASIC, μProcessor Core Voltage Regulation
- Information, Communication Systems
Documentation
Data Sheet 1
User Guide 5
Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTM4650EY-1A#PBF | 144-Lead BGA (16mm x 16mm x 5.01mm) | ||
| LTM4650EY-1B#PBF | 144-Lead BGA (16mm x 16mm x 5.01mm) | ||
| LTM4650IY-1A | 144-Lead BGA (16mm x 16mm x 5.01mm) | ||
| LTM4650IY-1A#PBF | 144-Lead BGA (16mm x 16mm x 5.01mm) | ||
| LTM4650IY-1B | 144-Lead BGA (16mm x 16mm x 5.01mm) | ||
| LTM4650IY-1B#PBF | 144-Lead BGA (16mm x 16mm x 5.01mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Nov 8, 2021 - 20_0245 Notification of Wafer Fab Location Change for 0.6µm BICMOS Process Devices from ADI Milpitas (Hillview) to Vanguard Int. (Taiwan) |
||
| LTM4650EY-1A#PBF | PRODUCTION | |
| LTM4650EY-1B#PBF | PRODUCTION | |
| LTM4650IY-1A | PRODUCTION | |
| LTM4650IY-1A#PBF | PRODUCTION | |
| LTM4650IY-1B | PRODUCTION | |
| LTM4650IY-1B#PBF | PRODUCTION | |
|
Jul 21, 2021 - 21_0159 Ink Mark to Laser Mark Conversion for µModule |
||
| LTM4650EY-1A#PBF | PRODUCTION | |
| LTM4650EY-1B#PBF | PRODUCTION | |
| LTM4650IY-1A | PRODUCTION | |
| LTM4650IY-1A#PBF | PRODUCTION | |
| LTM4650IY-1B | PRODUCTION | |
| LTM4650IY-1B#PBF | PRODUCTION | |
|
Feb 28, 2020 - 20_0123 Micro-Module, Test Site Transfer from Analog Devices Singapore to Analog Devices Penang, Malaysia |
||
| LTM4650EY-1A#PBF | PRODUCTION | |
| LTM4650EY-1B#PBF | PRODUCTION | |
| LTM4650IY-1A | PRODUCTION | |
| LTM4650IY-1A#PBF | PRODUCTION | |
| LTM4650IY-1B | PRODUCTION | |
| LTM4650IY-1B#PBF | PRODUCTION | |
|
Feb 5, 2020 - 20_0127 Supplier Material Change for µModule |
||
| LTM4650EY-1A#PBF | PRODUCTION | |
| LTM4650EY-1B#PBF | PRODUCTION | |
| LTM4650IY-1A | PRODUCTION | |
| LTM4650IY-1A#PBF | PRODUCTION | |
| LTM4650IY-1B | PRODUCTION | |
| LTM4650IY-1B#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Power System Management (PSM) & Sequencers 1 | ||
| LTC2975 | RECOMMENDED FOR NEW DESIGNS | 4-Channel PMBus Power System Manager Featuring Accurate Input Current and Energy Measurement |
| Parts | Product Life Cycle | Description |
|---|---|---|
| LTM4650 | RECOMMENDED FOR NEW DESIGNS | Dual 25A or Single 50A DC/DC μModule Regulator |
Tools & Simulations
LTspice 4
- LTM4650-1 Demo Circuit - High Efficiency 6-Phase 150A Step-Down Regulator (4.5-15V to 1V @ 150A)
- LTM4650-1 Demo Circuit - High Efficiency 8-Phase 200A Step-Down Regulator (4.5-15V to 1V @ 200A)
- LTM4650-1 Demo Circuit - High Efficiency Single 50A Step-Down Regulator (4.5-15V to 1V @ 50A)
- LTM4650-1 Demo Circuit - High Efficiency 4-Phase 100A Step-Down Regulator (4.5-15V to 1V @ 100A)
Models for the following parts are available in LTspice:
- LTM4650
- LTM4650-1
- LTM4650-2
- LTM4650A
- LTM4650A-1
LTpowerCAD 5
- LTM4650-1 Project - High Efficiency 4-Phase 100A Step-Down Regulator (4.6-13.2V to 1V @ 100A)
- LTM4650-1 Project - High Efficiency 6-Phase 150A Step-Down Regulator (4.6-13.2V to 1V @ 150A)
- LTM4650-1 Project - High Efficiency Single 50A Step-Down Regulator (4.5-15V to 1V @ 50A)
- LTM4650-1 Project - High Efficiency 8-Phase 200A Step-Down Regulator (4.6-13.2V to 1V @ 200A)
- LTM4650-1 Project - Dual 25A Buck uModule Regulator (4.5-14V to 1.5V @ 25A & 1V @ 25A)
Design tools for the following parts are available in LTpowerCAD:
- LTM4650
- LTM4650-1
- LTM4650-2
- LTM4650A
- LTM4650A-1
- LTM4650A-1(INVERTING)
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.
Evaluation Kits
Latest Discussions
No discussions on LTM4650-1 yet. Have something to say?
Start a Discussion on EngineerZone®