LTM4650A
RECOMMENDED FOR NEW DESIGNSDual 25A or Single 50A DC/DC μModule Regulator with 1% DC Accuracy
- Part Models
- 5
- 1ku List Price
- Starting From $69.99
Overview
- Dual 25A or Single 50A Output
- Input Voltage Range: 4.5V to 16V
- Output Voltage Range: 0.6V to 5.5V
- ±1% Maximum Total DC Output Error Over Line, Load and Temperature
- Higher Light Load Efficiency and Wider VOUT Range Than LTM4650-1
- Differential Remote Sense Amplifier
- Current Mode Control/Fast Transient Response
- Multiphase Parallel Current Sharing Up to 300A
- Internal Temperature Monitor
- Pin Compatible with the LTM4620A (Dual 13A, Single 26A) and LTM4630A (Dual 18A, Single 36A)
- Adjustable Switching Frequency or Synchronization
- Overcurrent Foldback Protection
- Selectable Burst Mode® Operation, Pulse-Skipping Mode Operation
- Soft-Start/Voltage Tracking
- Output Overvoltage Protection
- 16mm x 16mm x 4.41mm LGA and16mm × 16mm × 5.01mm BGA Package
The LTM4650A is a dual 25A or single 50A output switching mode step-down DC/DC μModule® (micromodule) regulator with ±1% total DC output error. Included in the package are the switching controllers, power FETs, inductors and all supporting components. Operating from an input voltage range of 4.5V to 16V, the LTM4650A supports two outputs with an output voltage range of 0.6V to 5.5V, each set by a single external resistor. Its high efficiency design delivers up to 25A continuous current for each output. Only a few input and output capacitors are needed. Fast internal control loop compensation allows for fast transient response to minimize output capacitance when powering FPGAs, ASICs, and processors.
Fault protection features include overvoltage and overcurrent protection. The LTM4650A is offered in 16mm × 16mm × 5.01mm BGA package.
| VIN Range | VOUT Range | IOUT | Compensation | DC VOUT Accuracy | |
| LTM4650 | 4.5V to 15V | 0.6V to 1.8V | 25A × 2 | Internal | 1.5% |
| LTM4650-1B | 4.5V to 15V | 0.6V to 1.8V | 25A × 2 | External | 1.5% |
| LTM4650-1A | 4.5V to 15V | 0.6V to 1.8V | 25A × 2 | External | 0.8% |
| LTM4650A | 4.5V to 16V | 0.6V to 5.5V | 25A × 2 | Internal | 1% |
| LTM4650A-1 | 4.5V to 16V | 0.6V to 5.5V | 25A × 2 | External | 1% |
Applications
- Telecom and Networking Equipment
- Storage and ATCA Cards
- Industrial Equipment
Documentation
Data Sheet 1
User Guide 1
Design Note 1
Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTM4650AEV#PBF | 144-Lead LGA (16mm x 16mm x 4.41mm) | ||
| LTM4650AEY#PBF | 144-Lead BGA (16mm x 16mm x 5.01mm) | ||
| LTM4650AIV#PBF | 144-Lead LGA (16mm x 16mm x 4.41mm) | ||
| LTM4650AIY | 144-Lead BGA (16mm x 16mm x 5.01mm) | ||
| LTM4650AIY#PBF | 144-Lead BGA (16mm x 16mm x 5.01mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 22, 2022 - 22_0169 Notification of additional Assembly Location, ASE Korea for LTM4650 and LTM4650A |
||
| LTM4650AEV#PBF | PRODUCTION | |
| LTM4650AEY#PBF | PRODUCTION | |
| LTM4650AIV#PBF | PRODUCTION | |
| LTM4650AIY | PRODUCTION | |
| LTM4650AIY#PBF | PRODUCTION | |
|
Nov 8, 2021 - 20_0245 Notification of Wafer Fab Location Change for 0.6µm BICMOS Process Devices from ADI Milpitas (Hillview) to Vanguard Int. (Taiwan) |
||
| LTM4650AEV#PBF | PRODUCTION | |
| LTM4650AEY#PBF | PRODUCTION | |
| LTM4650AIV#PBF | PRODUCTION | |
| LTM4650AIY | PRODUCTION | |
| LTM4650AIY#PBF | PRODUCTION | |
|
Jul 21, 2021 - 21_0159 Ink Mark to Laser Mark Conversion for µModule |
||
| LTM4650AEV#PBF | PRODUCTION | |
| LTM4650AEY#PBF | PRODUCTION | |
| LTM4650AIV#PBF | PRODUCTION | |
| LTM4650AIY | PRODUCTION | |
| LTM4650AIY#PBF | PRODUCTION | |
|
Feb 28, 2020 - 20_0123 Micro-Module, Test Site Transfer from Analog Devices Singapore to Analog Devices Penang, Malaysia |
||
| LTM4650AEV#PBF | PRODUCTION | |
| LTM4650AEY#PBF | PRODUCTION | |
| LTM4650AIV#PBF | PRODUCTION | |
| LTM4650AIY | PRODUCTION | |
| LTM4650AIY#PBF | PRODUCTION | |
|
Feb 5, 2020 - 20_0127 Supplier Material Change for µModule |
||
| LTM4650AEV#PBF | PRODUCTION | |
| LTM4650AEY#PBF | PRODUCTION | |
| LTM4650AIV#PBF | PRODUCTION | |
| LTM4650AIY | PRODUCTION | |
| LTM4650AIY#PBF | PRODUCTION | |
|
Jul 25, 2019 - 19_0168 Notification of qualification of a new mold compound for the LTM4650, LTM4650A, LTM4650A-1 µModule Regulator |
||
| LTM4650AEV#PBF | PRODUCTION | |
| LTM4650AEY#PBF | PRODUCTION | |
| LTM4650AIV#PBF | PRODUCTION | |
| LTM4650AIY | PRODUCTION | |
| LTM4650AIY#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Hot Swap Controllers 1 | ||
| LTC4219 | RECOMMENDED FOR NEW DESIGNS | 5A Integrated Hot Swap Controller |
| Power System Management (PSM) & Sequencers 1 | ||
| LTC2975 | RECOMMENDED FOR NEW DESIGNS | 4-Channel PMBus Power System Manager Featuring Accurate Input Current and Energy Measurement |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTM4650
- LTM4650-1
- LTM4650-2
- LTM4650A
- LTM4650A-1
LTpowerCAD 2
- LTM4650A Project - Dual Output, High Current Buck μModule Regulator (4.5-16V to 1.5V & 3.3 @ 25A)
- LTM4650A Project - Single Output, High Current Buck μModule Regulator (11-13V to 1V @ 50A)
Design tools for the following parts are available in LTpowerCAD:
- LTM4650
- LTM4650-1
- LTM4650-2
- LTM4650A
- LTM4650A-1
- LTM4650A-1(INVERTING)
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.