Overview
Product Details
Demonstration circuit 2479A-B features the LTM4650EY-1, the high efficiency, high density, dual 25A, single 50A switch mode step-down power module regulator with external compensation. The input voltage is from 4.5V to 15V. The output voltage is programmable from 0.6V to 1.8V. DC2479A-B is configured as dual-phase, single-output, which can deliver up to 50A maximum. The board designs with minimum components to demonstrate this high efficiency, high density μModule. As explained in the data sheet, output current de-rating is necessary for certain VIN, VOUT, and thermal conditions. These features and the availability of the LTM4650EY-1 in a compact 16mm × 16mm × 5.01mm BGA package make it ideal for use in many high-density point-of-load applications. The LTM4650-1 data sheet must be read in conjunction with this demo manual for working on or modifying the demo circuit DC2479A-B.
Applicable Parts
Documentation & Resources
-
DC2479A - Schematic12/2/2016PDF53K
-
DC2479A-B - Demo Manual12/2/2016PDF835K
-
DC2479A-B - Design Files12/2/2016ZIP1M