Clock Dividers

The Analog Devices clock divider portfolio features ultralow noise and low power consumption options to help meet your design needs. Our devices offer 1/2/4/8/16/32 divider capability and possess a reset that supports clock frequencies as high as 26 GHz, all in an RoHS compliant package that operates from a –3.3 V supply.

Applications:
• High speed frequency dividers
• Clock synthesis
• Phase-locked loops
• Broadband test and measurement
• Base station digital predistortion paths (DPDs)
• Automated test equipment
Product Selection Table

Clock Dividers

  Hold Shift Key for secondary sorting
SortOrderPart#Freq Output Divide ByClock FunctionOn-Chip VCO or DCOOutput Frequency
(max)
(Hz)
Output LogicClock FeaturesVs
(typ)
(V)
Jitter Random RMS
(typ)
(s p-p)
Price (100-499)
($ US)
1HMC988 Programmable 1 2 4 8 16 32 Delay, Divider No 4G LVPECL Clock Divider, Delay Adjust 3.3 32f $10.12 (HMC988LP3E)
2HMC959 4 Divider No 26G CML Reset -3.3 0.09p $116.23 (HMC959LC3)
3HMC859 8 Divider No 26G CML Reset -3.3 90f $116.23 (HMC859LC3)