Products
AD835
PRODUCTION250 MHz, Voltage Output 4-Quadrant Multiplier
- Part Models
- 4
- 1ku List Price
- Starting From $19.47
Viewing:
Overview
- Simple: Basic Function is W = XY + Z
- High Differential Input Impedance X, Y, and Z Inputs
- DC-Coupled Voltage Output Simplifies Use
- Very Fast: Settles to 0.1% of FS in 20 ns
- Complete: Minimal External Components Required
- Low Multiplier Noise: 50 nV/√Hz
The AD835 is a complete four-quadrant, voltage output analog multiplier, fabricated on an advanced dielectrically isolated complementary bipolar process. It generates the linear product of its X and Y voltage inputs with a −3 dB output bandwidth of 250 MHz (a small signal rise time of 1 ns). Full-scale (−1 V to +1 V) rise to fall times are 2.5 ns (with a standard RL of 150 Ω), and the settling time to 0.1% under the same conditions is typically 20 ns.
Its differential multiplication inputs (X, Y) and its summing input (Z) are at high impedance. The low impedance output voltage (W) can provide up to ±2.5 V and drive loads as low as 25 Ω. Normal operation is from ±5 V supplies.
Though providing state-of-the-art speed, the AD835 is simple to use and versatile. For example, as well as permitting the addition of a signal at the output, the Z input provides the means to operate the AD835 with voltage gains up to about ×10. In this capacity, the very low product noise of this multiplier (50 nV/√Hz) makes it much more useful than earlier products.
The AD835 is available in an 8-lead PDIP package (N) and an 8-lead SOIC package (R) and is specified to operate over the −40°C to +85°C industrial temperature range.
PRODUCT HIGHLIGHTS
- The AD835 is the first monolithic 250 MHz, four-quadrant voltage output multiplier.
- Minimal external components are required to apply the AD835 to a variety of signal processing applications.
- High input impedances (100 kΩ||2 pF) make signal source loading negligible.
- High output current capability allows low impedance loads to be driven.
- State-of-the-art noise levels achieved through careful device optimization and the use of a special low noise, band gap voltage reference.
- Designed to be easy to use and cost effective in applications that require the use of hybrid or board-level solutions.
APPLICATIONS
- Very fast multiplication, division, squaring
- Wideband modulation and demodulation
- Phase detection and measurement
- Sinusoidal frequency doubling
- Video gain control and keying
- Voltage-controlled amplifiers and filters
Documentation
Rarely Asked Question 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD835ANZ | 8-Lead PDIP | ||
| AD835ARZ | 8-Lead SOIC | ||
| AD835ARZ-REEL | 8-Lead SOIC | ||
| AD835ARZ-REEL7 | 8-Lead SOIC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 31, 2026 - 26_0039 Qualification of Wafer Fabrication Site Analog Devices Limerick for XFCB Products |
||
| AD835ANZ | PRODUCTION | |
| AD835ARZ | PRODUCTION | |
| AD835ARZ-REEL | PRODUCTION | |
| AD835ARZ-REEL7 | PRODUCTION | |
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| AD835ANZ | PRODUCTION | |
|
Apr 21, 2021 - 21_0080 Amkor Philippines as an Alternate Site for SOICN |
||
| AD835ARZ | PRODUCTION | |
| AD835ARZ-REEL | PRODUCTION | |
| AD835ARZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.