RMS Responding Power Detectors

Recognized as the pioneer and leader in RF detectors, Analog Devices offers a broad portfolio of high performance logarithmic amplifiers and TruPwr™ rms responding detectors. ADI logarithmic amplifiers measure signals up to 100 dB dynamic range, from dc to microwave, and accuracies of ±0.2 dB, and are well-suited for both RSSI and transmit power level detection. The TruPwr rms detectors address the challenge of measuring complex waveforms found in spread spectrum CDMA/W-CDMA and higher order QAM modulation systems and provide an accurately scaled dc voltage, which is the rms equivalent of the input waveform.
Product Selection Table

RMS Responding Power Detectors

  Hold Shift Key for secondary sorting
SortOrderPart#Freq Response RF
(min)
(Hz)
Freq Response RF
(max)
(Hz)
Input Dynamic Range
(typ)
(dB)
Temp Drift
(typ)
(dB)
Is
(typ)
(A)
Vs+
(min)
(V)
Vs+
(max)
(V)
Price (1000+)
($ US)
1ADL5920 9k 7G 50 0.5 160m 4.9 5.1 $14.50 (ADL5920ACPZ)
2LTC5596 100M 40G 35 1.25 30m 2.7 3.5 $35.00 (LTC5596IDC#TRMPBF)
3ADL5904Reference Circuit Available 0 6G 45 0.5 3.5m 3.15 3.45 $2.30 (ADL5904ACPZN-R7)
4HMC1120 0 3.9G 72 0.5 70m 3.15 3.45-
5ADL5903 200M 6G 35 0.2 2.5m 3 5.25 $2.35 (ADL5903ACPZN-R7)
6ADL5906Reference Circuit Available 10M 10G 67 1 70m 4.75 5.25 $5.59 (ADL5906ACPZN-R2)
7ADL5511 0 6G 47 0.1 21.5m 4.75 5.25 $7.33 (ADL5511ACPZ-R7)
8HMC1030 0 3.9G 69 0.5 143m 5 5-
9LTC5587 10M 6G 40 1 3m 2.7 3.6 $5.17 (LTC5587IDD#PBF)
10LTC5583 40M 6G 60 0.5 80.5m 3.1 3.5 $9.50 (LTC5583IUF#PBF)
11LTC5582 40M 10G 57 0.5 41.6m 3.1 3.5 $6.20 (LTC5582IDD#PBF)
12ADL5902Reference Circuit Available 50M 9G 65 0.5 73m 4.5 5.5 $6.33 (ADL5902ACPZ-R7)
13ADL5505 450M 6G 36 0.1 1.8m 2.5 3.3 $2.40 (ADL5505ACBZ-P7)
14HMC909 0 5.8G 40 0.5 42m 4.5 5.5-
15HMC1021 0 3.9G 70 0.5 75m 4.5 5.5-
16HMC1020 0 3.9G 72 0.75 55m 4.5 5.5-
17HMC1010 0 3.9G 62 0.5 48m 4.5 5.5-
18ADL5504 450M 6G 35 0.1 1.8m 2.5 3.3 $2.90 (ADL5504ACBZ-P7)
19AD8363 50 6G 60 0.5 60m 4.5 5.5 $3.55 (AD8363ACPZ-R7)
20ADL5502Reference Circuit Available 450M 6G 35 0.1 3m 2.5 3.3 $5.97 (ADL5502ACBZ-P7)
21LT5581 10M 6G 40 1 1.4m 2.7 6 $2.29 (LT5581IDDB#TRPBF)
22LT5570 40M 2.7G 51 0.5 26.5m 4.75 6 $5.75 (LT5570IDD#PBF)
23ADL5501 50M 6G 30 0.1 1.1m 2.7 5.5 $2.42 (ADL5501AKSZ-R7)
24ADL5500 100M 6G 30 0.25 1m 2.7 5.5 $2.78 (ADL5500ACBZ-P7)
25AD8364 0 2.7G 60 0.5 70m 4.5 5.5 $7.94 (AD8364ACPZ-REEL7)
26AD8362 50 3.8G 65 1 20m 4.5 5.5 $6.33 (AD8362ARUZ)
27AD8361 0 2500M 30 0.25 1.1m 2.7 5.5 $3.80 (AD8361ARMZ)