Beamformers & Vector Modulators
Analog Devices’ beamformers and vector modulators offer best-in-class performance with the highest levels of integration for optimum scalability and antenna array simplification. Our beamformers
Go to Product Selection Table
Viewing:
Products in Category
ADAR4002
RECOMMENDED FOR NEW DESIGNS
0.5 GHz to 19 GHz, 1-Channel, Bidirectional True Time Delay Unit
ADAR5001
RECOMMENDED FOR NEW DESIGNS
10 GHz to 40 GHz, 2-Way RF Splitter Combiner
ADMV4680
RECOMMENDED FOR NEW DESIGNS
10.7 GHz to 14.5 GHz, 4-Channel Half-Duplex Beamformer
ADAR5000
RECOMMENDED FOR NEW DESIGNS
17 GHz to 32 GHz, 4-Way RF Splitter Combiner
ADMV4801
RECOMMENDED FOR NEW DESIGNS
24 GHz to 29.5 GHz Transmitter/Receiver, Single Polarization Beamformer
ADAR3000S
RECOMMENDED FOR NEW DESIGNS
17 GHz to 22 GHz, 4-Beam and 4-Element, Ka-Band Beamformer
ADAR3001S
RECOMMENDED FOR NEW DESIGNS
27.5 GHz to 31 GHz, 4-Beam and 4-Element, Ka-Band Beamformer
ADMV4928
PRODUCTION
37.0 GHz to 43.5 GHz Transmit/Receive Dual Polarization Beamformer
ADMV4828
PRODUCTION
24.0 GHz to 29.5 GHz Transmit/Receive Dual Polarization Beamformer
ADAR1000
RECOMMENDED FOR NEW DESIGNS
8 GHz to 16 GHz, 4-Channel, X Band and Ku Band Beamformer
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}