Overview
Features and Benefits
-
RF frequency range: 24 GHz to 29.5 GHz
- 16 configurable transmit channels
- 16 configurable receive channels
- Fast TDD switching time using external pins
- Matched, 50 Ω, single-ended RF inputs and outputs
- Integrated transmitter power detectors and temperature sensor
- High resolution, 6-bit vector modulators for phase control
- High resolution, 6-bit and 5-bit DVGAs for amplitude control
- Gain compensation over temperature
- Memory for 256 beam positions
- Single power supply required: 3.3 V with on-chip LDO for 1.8 V
- Adjustable power modes for power consumption reduction
- 3-wire or 4-wire SPI supporting up to a 61.44 MHz SPI clock speed
- 72-lead, 10 mm × 10 mm, microwave LGA package
Product Details
The ADMV4801 is a silicon germanium (SiGe), 24 GHz to 29.5 GHz, mmW, 5G beamformer. This RF IC is highly integrated and contains 16 independent transmit and receive channels. In transmit mode, the RFC input signal is split using 1:16 power splitters and passes through the 16 independent transmit channels. In receive mode, input signals pass through the 16 independent channels and are combined with 16:1 combiners to the RFC pin. In transmit mode, each channel includes a vector modulator (VM) to control phase and two digital variable gain amplifiers (DVGAs) to control amplitude. In receive mode, each channel includes a VM to control phase and a DVGA to control amplitude. The VM provides a full 360° phase adjustment range in either transmit or receive mode, providing 6 bits of resolution for 5.625° phase steps. The total DVGA dynamic range adjustment range in transmit mode is 34 dB, providing 6 bits of resolution, resulting in 0.5 dB amplitude steps, and 5 bits of resolution, resulting in 1 dB amplitude steps. In receive model the total dynamic range is 17 dB providing, 6 bits of resolution, resulting in 0.5 dB amplitude steps. The DVGAs provide a flat phase response across the full gain range. The transmit channels contain individual power detectors to provide the ability to detect and calibrate each channel gain, as well as channel to channel gain mismatch. The ADMV4801 RF ports can be connected directly to a patch antenna to create a dual polarization, mmW, 5G subarray.
The programming of the ADMV4801 can be accomplished using the 3-wire or 4-wire serial port interface (SPI). An integrated, onchip low dropout regulator (LDO) generates the 1.8 V supply for the SPI circuitry to reduce the number of required supply domains. Various SPI modes are available to enable fast startup and control during normal operation. The amplitude and phase for each channel can be set individually, or multiple channels can be programmed simultaneously using the on-chip memory for beamforming. The on-chip memory can store up to 256 beam positions, which can be allocated for either transmit or receive mode. A dedicated load pin provides synchronization of all devices in the same array. A transmit and receive mode control pin is provided for fast switching between transmit and receive mode.
The ADMV4801 is featured in a compact, thermally enhanced, 10 mm × 10 mm, RoHS compliant land grid array (LGA) package. The ADMV4801 operates over the −40°C to +95°C case temperature range. This LGA package enables the ability to heat-sink the ADMV4801 from the topside of the package for the most efficient thermal heat-sinking and to allow flexible antenna placement on the opposite side of the printed circuit board (PCB).
Throughout the figures in the data sheet, Tx means transmit (or transmitter) and Rx means receive (or receiver).
Additional digital details of ADMV4801 are available in AN-2021 Application Note, ADMV4801 SPI Application Note. Contact Analog Devices at mmWave5G@analog.com.
APPLICATIONS
Product Categories
Markets and Technologies
Product Lifecycle
Recommended for New Designs
This product has been released to the market. The data sheet contains all final specifications and operating conditions. For new designs, ADI recommends utilization of these products.
Evaluation Kits (1)
Documentation & Resources
-
RF, Microwave, and Millimeter Wave Product Selection Guide7/13/2018PDF9M
-
5G mmW RF Front-End ICs 24 GHz to 48.2 GHz9/15/2022PDF4 M
-
Beamforming Brochure - Providing High Speed Data Where You Need It and When You Need It10/1/2021PDF2 M
Design Resources
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal.
Sample & Buy
Ordering FAQs
See our Ordering FAQs for answers to questions about online orders, payment options and more.
Buy Now Pricing
(**) Displayed Buy Now Price and Price Range is based on small quantity orders.
List Pricing
(*)The 1Ku list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
Sampling
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Evaluation Boards
Pricing displayed is based on 1-piece.
Up to two boards can be purchased through Analog.com. To order more than two, please purchase through one of our listed distributors.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.