MAX9996

PRODUCTION

SiGe High-Linearity, 1700MHz to 2200MHz Downconversion Mixer with LO Buffer/Switch

Lowest Noise, Highest Linearity, 1700MHz to 2200MHz SiGe Mixer for 2.5G and 3G Base Stations

Viewing:

Overview

  • 1700MHz to 2200MHz RF Frequency Range
  • 1900MHz to 2400MHz LO Frequency Range
    (MAX9996)
  • 1400MHz to 2000MHz LO Frequency Range
    (MAX9994)
  • 40MHz to 350MHz IF Frequency Range
  • 8.3dB Conversion Gain
  • +26.5dBm Input IP3
  • +12.6dBm Input 1dB Compression Point
  • 9.7dB Noise Figure
  • 72dBc 2LO-2RF Spurious Rejection at
    PRF = -10dBm
  • Integrated LO Buffer
  • Integrated RF and LO Baluns for Single-Ended
    Inputs
  • Low -3dBm to +3dBm LO Drive
  • Built-In SPDT LO Switch with 43dB LO1 to LO2
    Isolation and 50ns Switching Time
  • Pin Compatible with MAX9984/MAX9986 815MHz
    to 995MHz Mixers
  • Functionally Compatible with MAX9993
  • External Current-Setting Resistors Provide Option
    for Operating Mixer in Reduced Power/Reduced
    Performance Mode
  • Lead-Free Package Available
  • The MAX9996 high-linearity downconversion mixer provides 8.3dB gain, +26.5dBm IIP3, and 9.7dB NF for 1700MHz to 2200MHz UMTS/W-CDMA, DCS, and PCS base-station receiver applications. With a 1900MHz to 2400MHz LO frequency range, this particular mixer is ideal for high-side LO injection receiver architectures. Low-side LO injection is supported by the MAX9994, which is pin-for-pin and functionally compatible with the MAX9996.

    In addition to offering excellent linearity and noise performance, the MAX9996 also yields a high level of component integration. This device includes a double-balanced passive mixer core, an IF amplifier, a dual-input LO selectable switch, and an LO buffer. On-chip baluns are also integrated to allow for single-ended RF and LO inputs. The MAX9996 requires a nominal LO drive of 0dBm, and supply current is guaranteed to be below 240mA.

    The MAX9994/MAX9996 are pin compatible with the MAX9984/MAX9986 815MHz to 995MHz mixers, making this entire family of downconverters ideal for applications where a common PC board layout is used for both frequency bands. The MAX9996 is also functionally compatible with the MAX9993.

    The MAX9996 is available in a compact, 20-pin, TQFN package (5mm x 5mm) with an exposed paddle. Electrical performance is guaranteed over the extended -40°C to +85°C temperature range.

    Applications

    • cdmaOne™ and cdma2000® Base Stations
    • DCS1800/PCS1900 EDGE Base Stations
    • Digital and Spread-Spectrum Communication Systems
    • Fixed Broadband Wireless Access
    • Microwave Links
    • Military Systems
    • PHS/PAS Base Stations Predistortion Receivers
    • Private Mobile Radios (PMRs)
    • UMTS/WCDMA Base Stations
    • Wireless Local Loop (WLL)

    MAX9996
    SiGe High-Linearity, 1700MHz to 2200MHz Downconversion Mixer with LO Buffer/Switch
    MAX9996: Typical Application Circuit
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Hardware Ecosystem

    Parts Product Life Cycle Description
    Oscillators 4
    MAX9987 PRE-RELEASE +14dBm to +20dBm LO Buffers/Splitters with ±1dB Variation
    MAX9989 PRODUCTION +14dBm to +20dBm LO Buffers with ±1dB Variation
    MAX9988 Obsolete +14dBm to +20dBm LO Buffers/Splitters with ±1dB Variation
    MAX9990 PRE-RELEASE +14dBm to +20dBm LO Buffers with ±1dB Variation
    RF Mixers 6
    MAX9981 PRE-RELEASE 825MHz to 915MHz, Dual SiGe High-Linearity Active Mixer
    MAX9982 PRE-RELEASE 825MHz to 915MHz, SiGe High-Linearity Active Mixer
    MAX9993 Obsolete High-Linearity 1700MHz to 2200MHz Down-Conversion Mixer with LO Buffer/Switch
    MAX9994 PRODUCTION SiGe High-Linearity, 1400MHz to 2200MHz Downconversion Mixer with LO Buffer/Switch
    MAX9995 LAST TIME BUY Dual, SiGe, High-Linearity, 1700MHz to 2700MHz Downconversion Mixer with LO Buffer/Switch
    MAX2039 Obsolete High-Linearity, 1700MHz to 2200MHz Upconversion/Downconversion Mixer with LO Buffer/Switch
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Evaluation Kits

    MAX9996EVKIT

    Evaluation Kit for the MAX9996

    Features and Benefits

  • Fully Assembled and Tested
  • 1700MHz to 2200MHz RF Frequency
  • 1900MHz to 2400MHz LO Frequency
  • 40MHz to 350MHz IF Frequency
  • 8.3dB Conversion Gain
  • 26.5dBm IIP3
  • 9.7dB Noise Figure
  • Integrated LO Buffer
  • Switch-Selectable (SPDT), Two LO Inputs
  • -3dBm to +3dBm LO Drive
  • 43dB LO1 to LO2 Isolation
  • 50Ω SMA Connectors on Input and Output Ports
  • 4:1 Balun for Single-Ended IF Output
  • Product Details

    The MAX9996 evaluation kit (EV kit) simplifies the evaluation of the MAX9996 UMTS, DCS, and PCS base-station downconversion mixer. It is fully assembled and tested at the factory. Standard 50Ω SMA connectors are included on the EV kit's input and output ports to allow quick and easy evaluation on the test bench.

    This document provides a list of test equipment required to evaluate the device, a straightforward test procedure to verify functionality, a description of the EV kit circuit, the circuit schematic, a bill of materials (BOM) for the kit, and artwork for each layer of the PC board.

    Contact MaximDirect sales at 888-629-4642 for pricing and availability on these kits.

    Applications

    • cdmaOne™ and cdma2000® Base Stations
    • DCS1800/PCS1900 EDGE Base Stations
    • Digital and Spread-Spectrum Communication Systems
    • Fixed Broadband Wireless Access
    • Microwave Links
    • Military Systems
    • PHS/PAS Base Stations
    • Predistortion Receivers
    • Private Mobile Radios (PMRs)
    • UMTS/WCDMA Base Stations
    • Wireless Local Loop (WLL)

    MAX9996EVKIT
    Evaluation Kit for the MAX9996

    Latest Discussions

    No discussions on MAX9996 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed