MAX9994

PRODUCTION

SiGe High-Linearity, 1400MHz to 2200MHz Downconversion Mixer with LO Buffer/Switch

Lowest Noise, Highest Linearity, 1400MHz to 2200MHz SiGe Downconversion Mixer for 2.5G, 3G, and 4G Base Stations

Viewing:

Overview

  • 1400MHz to 2200MHz RF Frequency Range
  • 1400MHz to 2000MHz LO Frequency Range (MAX9994)
  • 1900MHz to 2400MHz LO Frequency Range (MAX9996)
  • 40MHz to 350MHz IF Frequency Range
  • 8.3dB Conversion Gain
  • +26.2dBm Input IP3
  • +12.6dBm Input 1dB Compression Point
  • 9.7dB Noise Figure
  • 67dBc 2RF - 2LO Spurious Rejection at PRF = -10dBm
  • Integrated LO Buffer
  • Integrated RF and LO Baluns for Single-Ended Inputs
  • Low -3dBm to +3dBm LO Drive
  • Built-In SPDT LO Switch with 45dB LO1 to LO2 Isolation and 50ns Switching Time
  • Pin Compatible with the MAX9984/MAX9986 815MHz to 995MHz Mixers
  • Functionally Compatible with the MAX9993
  • External Current-Setting Resistors Provide Option for Operating Mixer in Reduced Power/Reduced Performance Mode
MAX9994
SiGe High-Linearity, 1400MHz to 2200MHz Downconversion Mixer with LO Buffer/Switch
MAX9994: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Oscillators 4
MAX9987 Obsolete +14dBm to +20dBm LO Buffers/Splitters with ±1dB Variation
MAX9988 Obsolete +14dBm to +20dBm LO Buffers/Splitters with ±1dB Variation
MAX9989 PRODUCTION +14dBm to +20dBm LO Buffers with ±1dB Variation
MAX9990 Obsolete +14dBm to +20dBm LO Buffers with ±1dB Variation
RF Mixers 5
MAX9981 Obsolete 825MHz to 915MHz, Dual SiGe High-Linearity Active Mixer
MAX9982 Obsolete 825MHz to 915MHz, SiGe High-Linearity Active Mixer
MAX9993 Obsolete High-Linearity 1700MHz to 2200MHz Down-Conversion Mixer with LO Buffer/Switch
MAX9995 LAST TIME BUY Dual, SiGe, High-Linearity, 1700MHz to 2700MHz Downconversion Mixer with LO Buffer/Switch
MAX2039 Obsolete High-Linearity, 1700MHz to 2200MHz Upconversion/Downconversion Mixer with LO Buffer/Switch
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX9994EVKIT

Evaluation Kit for the MAX9994

Features and Benefits

  • Fully Assembled and Tested
  • 1700MHz to 2200MHz RF Frequency
  • 1400MHz to 2000MHz LO Frequency
  • 40MHz to 350MHz IF Frequency
  • 8.3dB Conversion Gain
  • 26.2dBm IIP3
  • 9.7dB Noise Figure
  • Integrated LO Buffer
  • Switch-Selectable (SPDT), Two LO Inputs
  • -3dBm to +3dBm LO Drive
  • 45dB LO1 to LO2 Isolation
  • 50Ω SMA Connectors on Input and Output Ports
  • 4:1 Balun for Single-Ended IF Output
  • Product Details

    The MAX9994 evaluation kit (EV kit) simplifies the evaluation of the MAX9994 UMTS, DCS, and PCS base-station downconversion mixer. It is fully assembled and tested at the factory. Standard 50Ω SMA connectors are included on the EV kit's input and output ports to allow quick and easy evaluation on the test bench.

    This document provides a list of test equipment required to evaluate the device, a straightforward test procedure to verify functionality, a description of the EV kit circuit, the circuit schematic, a bill of materials (BOM) for the kit, and artwork for each layer of the PC board.

    Contact MaximDirect sales at 888-629-4642 for pricing and availability on these kits.

    Applications

    • cdmaOne™ and cdma2000® Base Stations
    • DCS1800/PCS1900 EDGE Base Stations
    • Digital and Spread-Spectrum Communication Systems
    • Fixed Broadband Wireless Access
    • Microwave Links
    • Military Systems
    • PHS/PAS Base Stations
    • Predistortion Receivers
    • Private Mobile Radios (PMRs)
    • UMTS/WCDMA Base Stations
    • Wireless Local Loop (WLL)

    MAX9994EVKIT
    Evaluation Kit for the MAX9994

    Latest Discussions

    No discussions on MAX9994 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed