MAX9263

LAST TIME BUY

HDCP Gigabit Multimedia Serial Link Serializer/Deserializer

Single-Link Serializer/Deserializer Chipset with Integrated Control Channel is Ideal for Digital Video Applications

Viewing:

Overview

  • Ideal for HDCP Video Applications
    • Supports Up to XGA (1280 x 768) or Dual-View WVGA (2x 854 x 480)
    • Pre/Deemphasis and Equalization Allows 15m Cable at Full Speed
    • Up to 192kHz, 32-Bit/Sample I2S
    • Multiple Data Rates for System Flexibility
      • Up to 3.12Gbps Serial-Bit Rate
      • 6.25MHz to 104MHz Pixel Clock
      • 100kbps to 1Mbps UART and UART-to-I2C Control Channel
    • Reduces EMI and Shielding Requirements
      • Serial Output Programmable for 100mV to 400mV
      • Programmable Spread Spectrum Reduces EMI
      • Bypassable Input PLL for Jitter Attenuation
    • Peripheral Features for System Power-Up and Verification
      • Built-In PRBS Tester for BER Testing of the Serial Link
      • Interrupt Transmission from Deserializer to Serializer
    • Meets Rigorous Automotive and Industrial Requirements
      • -40°C to +105°C Operating Temperature
      • ISO 10605 and IEC 61000-4-2 ESD Tolerance
MAX9263
HDCP Gigabit Multimedia Serial Link Serializer/Deserializer
MAX9263, MAX9264: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Serializer/Deserializer (SerDes) & Gigabit Multimedia Serial Link (GMSL) 5
MAX9250 LAST TIME BUY 27-Bit, 5MHz to 42MHz DC-Balanced LVDS Deserializers
MAX9218 LAST TIME BUY 27-Bit, 7MHz-to-35MHz DC-Balanced LVDS Deserializer
MAX9213 Obsolete Programmable DC-Balanced 21-Bit Serializers
MAX9209 Obsolete Programmable DC-Balanced 21-Bit Serializers
MAX9217 LAST TIME BUY 27-Bit, 3MHz-to-35MHz DC-Balanced LVDS Serializer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Software Development 1


Evaluation Kits

MAX9265EVKIT

Evaluation Kit for the MAX9264 and MAX9265

Features and Benefits

  • Accepts 29-Bit Parallel Video and I²S Audio
  • On-Board S/PDIF-to-I²S Audio Converter
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9265 evaluation kit (EV kit) provides a proven design to evaluate the MAX9265 high-bandwidth digital-content protection (HDCP) gigabit multimedia serial link (GMSL) serializer with LVDS system interface and spread spectrum and full-duplex control channel. The EV kit also includes Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX9265.

The MAX9265 EV kit comes with a MAX9265GCM/V+ installed.

For complete GMSL evaluation, order both the MAX9265 EV kit and its companion board, the MAX9264 EV kit.

Applications

  • High-Resolution Automotive Navigation
  • Megapixel Camera Systems
  • Rear-Seat Infotainment

MAX9264EVKIT

Evaluation Kit for the MAX9263 and MAX9264

Features and Benefits

  • Drives 29-Bit Parallel Video and I²S Audio
  • On-Board I²S Audio DAC (MAX9850)
  • On-Board Class D Audio Power Amplifier (MAX9701)
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9264 evaluation kit (EV kit) provides a proven design to evaluate the MAX9264 high-bandwidth digital-content protection (HDCP) gigabit multimedia serial link (GMSL) deserializer with spread spectrum and full-duplex control channel. The EV kit also includes Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX9264.

The MAX9264 EV kit comes with a MAX9264GCB/V+ installed.

For complete GMSL evaluation, order both the MAX9264 EV kit and its companion board, the MAX9263 EV kit.

Applications

  • High-Resolution Automotive Navigation
  • Megapixel Camera Systems
  • Rear-Seat Infotainment

MAX9263EVKIT

Evaluation Kit for the MAX9263 and MAX9264

Features and Benefits

  • Accepts 29-Bit Parallel Video and I²S Audio
  • On-Board S/PDIF-to-I²S Audio Converter
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9263 evaluation kit (EV kit) provides a proven design to evaluate the MAX9263 high-bandwidth digital-content protection (HDCP) gigabit multimedia serial link (GMSL) serializer with spread spectrum and full-duplex control channel. The EV kit also includes Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the device.

The EV kit comes with a MAX9263GCB/V+ installed.

For complete GMSL evaluation, order both the MAX9263 EV kit and its companion board, the MAX9264 EV kit.

Applications

  • High-Resolution Automotive Navigation
  • Megapixel Camera Systems
  • Rear-Seat Infotainment

MAX9265EVKIT
Evaluation Kit for the MAX9264 and MAX9265
MAX9264EVKIT
Evaluation Kit for the MAX9263 and MAX9264
MAX9263EVKIT
Evaluation Kit for the MAX9263 and MAX9264

Latest Discussions

No discussions on MAX9263 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed