MAX9209

Obsolete

Programmable DC-Balanced 21-Bit Serializers

Industry's First 21-Bit, Programmable, DC-Balanced Serializer and Deserializer Chipset

Viewing:

Overview

  • Programmable DC-Balanced or Non-DC-Balanced Operation
  • DC Balance Allows AC-Coupling for Ground-Shift Tolerance
  • As Low as 8MHz Operation
  • Pin Compatible with DS90CR215 and DS90CR217 in Non-DC-Balanced Mode
  • Integrated 110Ω (DC-Balanced) and 410Ω (Non-DC-Balanced) Output Resistors
  • 5V Tolerant LVTTL/LVCMOS Data Inputs
  • PLL Requires No External Components
  • Up to 1.785Gbps Throughput
  • LVDS Outputs Meet IEC 61000-4-2 and ISO 10605 Requirements
  • LVDS Outputs Conform to ANSI TIA/EIA-644 LVDS Standard
  • Low-Profile 48-Lead TSSOP and Space-Saving TQFN Packages
  • -40°C to +85°C Operating Temperature Range
  • +3.3V Supply
MAX9209
Programmable DC-Balanced 21-Bit Serializers
MAX9209, MAX9213: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Serializer/Deserializer (SerDes) & Gigabit Multimedia Serial Link (GMSL) 2
MAX9234 Obsolete Hot-Swappable, 21-Bit, DC-Balanced LVDS Deserializers
MAX9214 Obsolete Programmable DC-Balance 21-Bit Deserializers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX9244EVKIT

Evaluation Kit for the MAX9209 and MAX9244

Features and Benefits

  • 21-Bit Parallel LVCMOS/LVTTL Interface
  • 8-Conductor Connector with Custom Cable
  • Independent Evaluation of the MAX9209/MAX9244 Serializer/Deserializer (SerDes)
  • Lead-Free and RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9209/MAX9244 evaluation kit (EV kit) provides a proven design to evaluate the MAX9209 21-bit programmable DC-balanced serializer and the MAX9244 21-bit deserializer with programmable spread spectrum and DC balance. The MAX9209 serializes 21 bits of LVCMOS/LVTTL parallel input data to three LVDS outputs. The MAX9244 deserializes the three LVDS input data from the MAX9209 and transforms it back to 21-bit LVCMOS/LVTTL parallel data.

The MAX9209/MAX9244 EV kit circuits are implemented on a single PCB and come with a MAX9209EUM+ and a MAX9244EUM+ installed.

Applications

  • Automotive DVD Entertainment Systems
  • Automotive Navigation Systems
  • Digital Copiers
  • Laser Printers

MAX9209EVKIT

Evaluation Kit for the MAX9209 and MAX9244

Features and Benefits

  • 21-Bit Parallel LVCMOS/LVTTL Interface
  • 8-Conductor Connector with Custom Cable
  • Independent Evaluation of the MAX9209/MAX9244 Serializer/Deserializer (SerDes)
  • Lead-Free and RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9209/MAX9244 evaluation kit (EV kit) provides a proven design to evaluate the MAX9209 21-bit programmable DC-balanced serializer and the MAX9244 21-bit deserializer with programmable spread spectrum and DC balance. The MAX9209 serializes 21 bits of LVCMOS/LVTTL parallel input data to three LVDS outputs. The MAX9244 deserializes the three LVDS input data from the MAX9209 and transforms it back to 21-bit LVCMOS/LVTTL parallel data.

The MAX9209/MAX9244 EV kit circuits are implemented on a single PCB and come with a MAX9209EUM+ and a MAX9244EUM+ installed.

Applications

  • Automotive DVD Entertainment Systems
  • Automotive Navigation Systems
  • Digital Copiers
  • Laser Printers

MAX9244EVKIT
Evaluation Kit for the MAX9209 and MAX9244
MAX9209EVKIT
Evaluation Kit for the MAX9209 and MAX9244

Latest Discussions

No discussions on MAX9209 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed