Overview
Features and Benefits
- 21-Bit Parallel LVCMOS/LVTTL Interface
- 8-Conductor Connector with Custom Cable
- Independent Evaluation of the MAX9209/MAX9244 Serializer/Deserializer (SerDes)
- Lead-Free and RoHS Compliant
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX9209/MAX9244 evaluation kit (EV kit) provides a proven design to evaluate the MAX9209 21-bit programmable DC-balanced serializer and the MAX9244 21-bit deserializer with programmable spread spectrum and DC balance. The MAX9209 serializes 21 bits of LVCMOS/LVTTL parallel input data to three LVDS outputs. The MAX9244 deserializes the three LVDS input data from the MAX9209 and transforms it back to 21-bit LVCMOS/LVTTL parallel data.
The MAX9209/MAX9244 EV kit circuits are implemented on a single PCB and come with a MAX9209EUM+ and a MAX9244EUM+ installed.
Applications
- Automotive DVD Entertainment Systems
- Automotive Navigation Systems
- Digital Copiers
- Laser Printers