MAX9244

Obsolete

21-Bit Deserializers with Programmable Spread Spectrum and DC Balance

Fully Integrated Deserializer with Spread Spectrum for EMI Reduction in Digital Video Applications

Viewing:

Overview

  • Programmable ±4%, ±2%, or OFF Spread-Spectrum Output for Reduced EMI
  • Programmable DC-Balanced or Non-DC-Balanced Modes
  • DC Balance Allows AC-Coupling for Wider Input Common-Mode Voltage Range
  • Spread Spectrum Operates in DC-Balanced or Non-DC-Balanced Mode
  • High Output Drive (MAX9254)
  • π/4 Deskew by Oversampling (MAX9242/MAX9244/MAX9254)
  • 16MHz-to-34MHz (DC-Balanced) and 20MHz-to-40MHz (Non-DC-Balanced) Operation (MAX9242/MAX9244/MAX9254)
  • 6MHz-to-18MHz (DC-Balanced) and 8MHz-to-20MHz (Non-DC-Balanced) Operation (MAX9246)
  • Rising-Edge (MAX9242) or Falling-Edge (MAX9244/MAX9246/MAX9254) Output Strobe
  • High-Impedance Outputs when Active-Low PWRDWN is Low Allow Output Busing
  • Separate Output Supply Allows Interface to +1.8V, +2.5V, +3.3V, and +5V Logic
  • LVDS Inputs Meet ISO 10605 ESD Protection at ±30kV Air-Gap Discharge and ±6kV Contact Discharge
  • LVDS Inputs Meet IEC 61000-4-2 Level 4 ESD Protection at ±15kV Air-Gap Discharge and ±8kV Contact Discharge
  • LVDS Inputs Conform to ANSI TIA/EIA-644 Standard
  • +3.3V Main Power Supply
MAX9244
21-Bit Deserializers with Programmable Spread Spectrum and DC Balance
MAX9242, MAX9244, MAX9246, MAX9254: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Serializer/Deserializer (SerDes) & Gigabit Multimedia Serial Link (GMSL) 6
MAX9234 Obsolete Hot-Swappable, 21-Bit, DC-Balanced LVDS Deserializers
MAX9236 Obsolete Hot-Swappable, 21-Bit, DC-Balanced LVDS Deserializers
MAX9238 Obsolete Hot-Swappable, 21-Bit, DC-Balanced LVDS Deserializers
MAX9209 Obsolete Programmable DC-Balanced 21-Bit Serializers
MAX9213 Obsolete Programmable DC-Balanced 21-Bit Serializers
MAX9214 Obsolete Programmable DC-Balance 21-Bit Deserializers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX9244EVKIT

Evaluation Kit for the MAX9209 and MAX9244

Features and Benefits

  • 21-Bit Parallel LVCMOS/LVTTL Interface
  • 8-Conductor Connector with Custom Cable
  • Independent Evaluation of the MAX9209/MAX9244 Serializer/Deserializer (SerDes)
  • Lead-Free and RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9209/MAX9244 evaluation kit (EV kit) provides a proven design to evaluate the MAX9209 21-bit programmable DC-balanced serializer and the MAX9244 21-bit deserializer with programmable spread spectrum and DC balance. The MAX9209 serializes 21 bits of LVCMOS/LVTTL parallel input data to three LVDS outputs. The MAX9244 deserializes the three LVDS input data from the MAX9209 and transforms it back to 21-bit LVCMOS/LVTTL parallel data.

The MAX9209/MAX9244 EV kit circuits are implemented on a single PCB and come with a MAX9209EUM+ and a MAX9244EUM+ installed.

Applications

  • Automotive DVD Entertainment Systems
  • Automotive Navigation Systems
  • Digital Copiers
  • Laser Printers

MAX9209EVKIT

Evaluation Kit for the MAX9209 and MAX9244

Features and Benefits

  • 21-Bit Parallel LVCMOS/LVTTL Interface
  • 8-Conductor Connector with Custom Cable
  • Independent Evaluation of the MAX9209/MAX9244 Serializer/Deserializer (SerDes)
  • Lead-Free and RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9209/MAX9244 evaluation kit (EV kit) provides a proven design to evaluate the MAX9209 21-bit programmable DC-balanced serializer and the MAX9244 21-bit deserializer with programmable spread spectrum and DC balance. The MAX9209 serializes 21 bits of LVCMOS/LVTTL parallel input data to three LVDS outputs. The MAX9244 deserializes the three LVDS input data from the MAX9209 and transforms it back to 21-bit LVCMOS/LVTTL parallel data.

The MAX9209/MAX9244 EV kit circuits are implemented on a single PCB and come with a MAX9209EUM+ and a MAX9244EUM+ installed.

Applications

  • Automotive DVD Entertainment Systems
  • Automotive Navigation Systems
  • Digital Copiers
  • Laser Printers

MAX9244EVKIT
Evaluation Kit for the MAX9209 and MAX9244
MAX9209EVKIT
Evaluation Kit for the MAX9209 and MAX9244

Latest Discussions

No discussions on MAX9244 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed