MAX8855

PRODUCTION

Dual, 5A, 2MHz Step-Down Regulators

Smallest, Most Efficient 5A Regulators with Integrated Switches in 5mm x 5mm TQFN Package

Viewing:

Overview

  • 27mΩ On-Resistance Internal MOSFETs
  • Dual, 5A, PWM Step-Down Regulators
  • Fully Protected Against Overcurrent, Short Circuit, and Overtemperature
  • ±1% Output Accuracy Over Load, Line, and Temperature
  • Operates from 2.25V to 3.6V Supply
  • REFIN on One Channel for Tracking or External Reference
  • Integrated Boost Diodes
  • Adjustable Output from 0.6V to 0.9 x VIN
  • Soft-Start Reduces Inrush Supply Current
  • 0.5MHz to 2MHz Adjustable Switching, or FSYNC Input
  • All-Ceramic-Capacitor Design
  • 180° Out-of-Phase Operation Reduces Input Ripple Current
  • Individual Enable Inputs and PWRGD Outputs
  • Safe-Start into Prebiased Output
  • Available in 5mm x 5mm Thin QFN Package
  • Sink/Source Current in DDR Applications

The MAX8855/MAX8855A high-efficiency, dual step-down regulators are capable of delivering up to 5A at each output. The devices operate from a 2.25V to 3.6V supply, and provide output voltages from 0.6V to 0.9 x VIN, making them ideal for on-board point-of-load applications. Total output error is less than ±1% over load, line, and temperature.
The MAX8855/MAX8855A operate in PWM mode with a switching frequency ranging from 0.5MHz to 2MHz, set by an external resistor. It can also be synchronized to an external clock in the same frequency range. Two internal switching regulators operate 180° out-of-phase to reduce the input ripple current, and consequently reduce the required input capacitance. The high operating frequency minimizes the size of external components. High efficiency, internal dual-nMOS design keeps the board cool under heavy loads. The voltage-mode control architecture and the high-bandwidth (> 15MHz typ) voltage-error amplifier allow a type III compensation scheme to be utilized to achieve fast response under both line and load transients, and also allow for ceramic output capacitors.
Programmable soft-start reduces input inrush current. Two enable inputs allow the turning on/off of each output individually, resulting in great flexibility for system-level designs. A reference input is provided to facilitate output-voltage tracking applications. The MAX8855/MAX8855A are available in a 32-pin TQFN (5mm x 5mm) package with 0.8mm max height.

Applications

  • ASIC/CPU/DSP Power Supplies
  • DDR Power Supplies
  • Network Power Supplies
  • Printer Power Supplies
  • Set-Top Box Power Supplies

MAX8855
Dual, 5A, 2MHz Step-Down Regulators
MAX8855/MAX8855A Simplified Block Diagram MAX8855/MAX8855A Functional Diagram MAX8855/MAX8855A Typical Application Circuit MAX8855/MAX8855A PIn Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Power System Management (PSM) & Sequencers 1
MAX8688 PRODUCTION Digital Power-Supply Controller/Monitor with PMBus Interface
Product 2
MAX8658 1- to 8-Phase, Master-Slave CPU Core Regulator with Integrated Power MOSFETs
MAX8659 1- to 8-Phase, Master-Slave CPU Core Regulator with Integrated Power MOSFETs
Switching Regulators & Controllers 7
MAX8646 PRODUCTION 6A, 2MHz Step-Down Regulator with Integrated Switches
MAX8833 PRODUCTION Dual, 3A, 2MHz Step-Down Regulator
MAX1945 PRODUCTION 1MHz, 1% Accurate, 6A Internal Switch Step-Down Regulators
MAX1951 PRODUCTION 1MHz, All-Ceramic, 2.6V to 5.5V Input, 2A PWM Step-Down DC-to-DC Regulators
MAX8505 PRODUCTION 3A, 1MHz, 1% Accurate, Internal Switch Step-Down Regulator with Power-OK
MAX1974 PRODUCTION Smallest 1A, 1.4MHz Step-Down Regulators
MAX1972 PRODUCTION Dual, 180° Out-of-Phase, 1.4MHz, 750mA Step-Down Regulator with POR and RSI/PFO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

SIMPLIS Models 1


Evaluation Kits

MAX8855EVKIT

Evaluation Kit for the MAX8855

Features and Benefits

  • 2.35V to 3.6V Input Supply Voltage Range
  • 1.8V at 5A Output (Step-Down Regulator 1)
  • 1.2V at 5A Output (Step-Down Regulator 2)
  • 180° Out-of-Phase Operation Reduces Input Ripple Current
  • All-Ceramic-Capacitor Design
  • High Efficiency
  • 27mΩ On-Resistance Internal MOSFETs
  • Fully Protected Against Overcurrent, Short Circuit, and Overtemperature
  • REFIN on One Channel for Tracking or External Reference
  • Integrated Boost Diodes
  • Programmable Switching Frequency from 0.5MHz to 2MHz
  • Adjustable Outputs from 0.6V to (0.9 x VIN)
  • Individual Enable Inputs and PWRGD Outputs
  • Low-Cost Solution
  • Fully Assembled and Tested

Product Details

The MAX8855 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all the components necessary to evaluate the performance of the MAX8855. The device is a high-efficiency dual step-down regulator. The EV kit is powered from a 2.35V to 3.6V DC supply.

The EV kit is capable of delivering 1.8V at 5A from output 1 and 1.2V at 5A from output 2. The device switching frequency is set to 1MHz and the two outputs switch 180° out-of-phase. High-efficiency, internal dual nMOS design keeps the board cool under heavy loads. The voltage-mode control architecture and the high-bandwidth (> 15MHz typ) voltage-error amplifier allow a type III compensation scheme to be utilized to achieve fast response under both line and load transients, and also allow for ceramic output capacitors.

Programmable soft-start reduces input inrush current. Two enable inputs allow the turning on/off of each output individually, resulting in great flexibility for system-level designs. A reference input facilitates output-voltage tracking applications.

Applications

  • ASIC/CPU/DSP Power Supplies
  • DDR Power Supplies
  • Network Power Supplies
  • Printer Power Supplies
  • Set-Top Box Power Supplies

MAX8855EVKIT
Evaluation Kit for the MAX8855

Latest Discussions

No discussions on MAX8855 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed