MAX8643

PRODUCTION

3A, 2MHz Step-Down Regulator with Integrated Switches

Smallest, Most Efficient 3A Step-Down Regulator Up to a 2.4MHz Frequency

Viewing:

Overview

  • Internal 37mΩ RDS(ON) MOSFETs
  • Continuous 3A Output Current
  • ±1% Output Accuracy Over Load, Line, and Temperature
  • Operates from 2.35V to 3.6V Supply
  • Adjustable Output from 0.6V to (0.9 × VIN)
  • Soft-Start Reduces Inrush Supply Current
  • 500kHz to 2MHz Adjustable Switching Frequency
  • Compatible with Ceramic, Polymer, and Electrolytic Output Capacitors
  • VID-Selectable Output Voltages
    • 0.6, 0.7, 0.8, 1.0, 1.2, 1.5, 1.8, 2.0, and 2.5V
  • Fully Protected Against Overcurrent and Overtemperature
  • Sink/Source Current in DDR Application
  • Lead-Free, 24-Pin, 4mm x 4mm Thin QFN Package

The MAX8643 high-efficiency switching regulator delivers up to 3A load current at output voltages from 0.6V to (0.9 × VIN).The IC operates from 2.35V to 3.6V, making it ideal for on-board point-of-load and postregulation applications. Total output error is less than ±1% over load, line, and temperature.

The MAX8643 features fixed-frequency PWM mode operation with a switching frequency range of 500kHz to 2MHz set by an external resistor. High-frequency operation allows for an all-ceramic capacitor design. The high operating frequency also allows for small-size external components.

The low-resistance on-chip nMOS switches ensure high efficiency at heavy loads while minimizing critical inductances, making the layout a much simpler task with respect to discrete solutions. Following a simple layout and footprint ensures first-pass success in new designs.

The MAX8643 comes with a high-bandwidth (> 14MHz) voltage-error amplifier. The voltage-mode control architecture and the voltage-error amplifier permit a type III compensation scheme to be utilized to achieve maximum loop bandwidth, up to 20% of the switching frequency. High loop bandwidth provides fast transient response, resulting in less required output capacitance and allowing for all-ceramic capacitor designs.

The MAX8643 provides two tri-state logic inputs to select one of nine preset output voltages. The preset output voltages allow customers to achieve ±1% output-voltage accuracy without using expensive 0.1% resistors. In addition, the output voltage can be set to any customer value by either using two external resistors at the feedback with 0.6V internal reference or applying an external reference voltage to the REFIN input. The MAX8643 offers programmable soft-start time using one capacitor to reduce input inrush current. The MAX8643 is available in a lead-free, 24-pin, 4mm x 4mm thin QFN package.

Applications

  • ASIC/CPU/DSP Core and I/O Voltages
  • Base-Station Power Supplies
  • DDR Power Supplies
  • POLs
  • RAID Control Power Supplies
  • Telecom and Networking Power Supplies

MAX8643
3A, 2MHz Step-Down Regulator with Integrated Switches
MAX8643: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Power System Management (PSM) & Sequencers 1
MAX8688 PRODUCTION Digital Power-Supply Controller/Monitor with PMBus Interface
Product 2
MAX8658 1- to 8-Phase, Master-Slave CPU Core Regulator with Integrated Power MOSFETs
MAX8659 1- to 8-Phase, Master-Slave CPU Core Regulator with Integrated Power MOSFETs
Switching Regulators & Controllers 8
MAX8646 PRODUCTION 6A, 2MHz Step-Down Regulator with Integrated Switches
MAX8833 PRODUCTION Dual, 3A, 2MHz Step-Down Regulator
MAX8855 PRODUCTION Dual, 5A, 2MHz Step-Down Regulators
MAX1945 PRODUCTION 1MHz, 1% Accurate, 6A Internal Switch Step-Down Regulators
MAX1951 PRODUCTION 1MHz, All-Ceramic, 2.6V to 5.5V Input, 2A PWM Step-Down DC-to-DC Regulators
MAX8505 PRODUCTION 3A, 1MHz, 1% Accurate, Internal Switch Step-Down Regulator with Power-OK
MAX1974 PRODUCTION Smallest 1A, 1.4MHz Step-Down Regulators
MAX1972 PRODUCTION Dual, 180° Out-of-Phase, 1.4MHz, 750mA Step-Down Regulator with POR and RSI/PFO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX8643EVKIT

Evaluation Kit for the MAX8643

Features and Benefits

  • Internal 37mΩ On-Resistance MOSFETs
  • 3A Output PWM Step-Down Regulator
  • ±1% Output Accuracy over Load, Line, and Temperature
  • Operates from 2.35V to 3.6V Input Supply
  • Adjustable Output from 0.6V to (0.9 x VIN)
  • 500kHz to 2MHz Adjustable Frequency
  • Allows All-Ceramic Capacitor Design
  • Programmable Soft-Start Time
  • 24-Pin, 4mm x 4mm Thin QFN Package
  • REFIN for DDR Termination and Tracking Applications
  • Surface-Mount Components
  • Assembled and Tested
  • Product Details

    The MAX8643 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the capabilities of the MAX8643 integrated 3A step-down regulator. The EV kit generates a +1.8V output voltage at load currents up to 3A from a 2.35V to 3.6V input voltage range. The MAX8643 switches at 1MHz and up to 95% efficiency with the supplied components.

    Applications

    • ASIC/CPU/DSP Core and I/O Voltages
    • Base-Station Power Supplies
    • DDR Power Supplies
    • POLs
    • RAID Control Power Supplies
    • Telecom and Networking Power Supplies

    MAX8643EVKIT
    Evaluation Kit for the MAX8643

    Latest Discussions

    No discussions on MAX8643 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed