Overview
Features and Benefits
Product Details
The MAX8643 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the capabilities of the MAX8643 integrated 3A step-down regulator. The EV kit generates a +1.8V output voltage at load currents up to 3A from a 2.35V to 3.6V input voltage range. The MAX8643 switches at 1MHz and up to 95% efficiency with the supplied components.
Applications
- ASIC/CPU/DSP Core and I/O Voltages
- Base-Station Power Supplies
- DDR Power Supplies
- POLs
- RAID Control Power Supplies
- Telecom and Networking Power Supplies
Applicable Parts
Documentation & Resources
-
MAX8643EVKIT: Evaluation Kit for the MAX8643 Data Sheet (Rev. 0)11/1/2006PDF210K