MAX6702
MAX6702
ObsoleteLow-Voltage, SOT23, µP Supervisors with Power-Fail In/Out, Manual Reset, and Watchdog Timer
Viewing:
Overview
- Small 8-Pin SOT23 Package
- Precision Monitoring of +5.0V, +3.3V, +3.0V, +2.5V Supply Voltages
- 140ms Reset Timeout Delay
- Power-Fail Input with Independent Output; Monitor Inputs Down to 0.62V (MAX6704—MAX6708)
- Dual Adjustable Reset Input for Triple-Voltage Monitoring (MAX6701(A)/MAX6702(A)/MAX6703(A))
- 1.6s Watchdog Timeout Period (MAX6701(A)—MAX6707(A))
- Independent Watchdog Output (MAX6701(A)/MAX6702(A)/MAX6703(A)/MAX6705(A)/MAX6706(A)/MAX6707(A))
- Manual Reset Input
- Four Reset Output Stage Options
- Active Low Push-Pull (MAX6701(A), MAX6705(A))
- Active Low Open Drain (MAX6703(A), MAX6707(A))
- Active High Push-Pull (MAX6702(A), MAX6706(A))
- Dual Active Low/High Push-Pull (MAX6704, MAX6708)
- Guaranteed Reset Valid to VCC = 1V
- Immune to Short Falling VCC Transients
- Low Cost, Few External Components
The MAX6701—MAX6708 microprocessor (µP) supervisory circuits reduce the complexity and components required to monitor power-supply functions in µP systems. These devices significantly improve system reliability and accuracy compared to separate ICs or discrete components.
The MAX6701—MAX6708 family provides four functions: a reset output during power-up, power-down, and brownout conditions; an independent watchdog output that goes low if the watchdog input has not been toggled within 1.6s; a 0.62V threshold detector for power-fail warning; and an active-low manual reset input.
The MAX6701—MAX6708 family offers several pinout options to accommodate a variety of multivoltage microprocessor supervision applications.
The MAX6701(A)/MAX6702(A)/MAX6703(A) monitor three supply voltages (one fixed threshold and two adjustable) to drive a single reset output and include a manual reset input and a watchdog timer with an independent output. The MAX6704 monitors a single-supply voltage to drive complementary reset outputs and includes an independent adjustable power-fail-in/power-fail-out comparator, a manual reset input, and a reset-based watchdog timer. The MAX6705(A)/MAX6706(A)/MAX6707(A) monitor a single-supply voltage to drive a single reset output and include an independent adjustable power-fail-in/power-fail-out comparator, a manual reset input, and a watchdog timer with an independent output. The MAX6708 is the same as the MAX6704 but without the watchdog timer function.
See the Detailed Description for differences between non-A and A versions.
Applications
- Computers
- Controllers
- Critical µP Power Monitoring
- Intelligent Instruments
- Networking
- Telecommunications
- White Goods
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Battery Charger ICs 1 | ||
| MAX713 | PRODUCTION | NiCd/NiMH Battery Fast-Charge Controllers |
| Supervisory Circuits & Reset ICs 29 | ||
| MAX705 | PRODUCTION | Low-Cost, µP Supervisory Circuits |
| MAX706 | PRODUCTION | Low-Cost, µP Supervisory Circuits |
| MAX707 | PRODUCTION | Low-Cost, µP Supervisory Circuits |
| MAX708 | PRODUCTION | Low-Cost, µP Supervisory Circuits |
| MAX6821 | PRODUCTION | Low-Voltage SOT23 µP Supervisors with Manual Reset and Watchdog Timer |
| MAX6822 | PRODUCTION | Low-Voltage SOT23 µP Supervisors with Manual Reset and Watchdog Timer |
| MAX6823 | PRODUCTION | Low-Voltage SOT23 µP Supervisors with Manual Reset and Watchdog Timer |
| MAX6824 | PRODUCTION | Low-Voltage SOT23 µP Supervisors with Manual Reset and Watchdog Timer |
| MAX6825 | PRODUCTION | Low-Voltage SOT23 µP Supervisors with Manual Reset and Watchdog Timer |
| MAX6826 | PRODUCTION | Dual, Ultra-Low-Voltage SOT23 µP Supervisors with Manual Reset and Watchdog Timer |
| MAX6827 | Obsolete | Dual, Ultra-Low-Voltage SOT23 µP Supervisors with Manual Reset and Watchdog Timer |
| MAX6828 | PRODUCTION | Dual, Ultra-Low-Voltage SOT23 µP Supervisors with Manual Reset and Watchdog Timer |
| MAX6829 | PRODUCTION | Dual, Ultra-Low-Voltage SOT23 µP Supervisors with Manual Reset and Watchdog Timer |
| MAX6830 | Obsolete | Dual, Ultra-Low-Voltage SOT23 µP Supervisors with Manual Reset and Watchdog Timer |
| MAX6831 | PRODUCTION | Dual, Ultra-Low-Voltage SOT23 µP Supervisors with Manual Reset and Watchdog Timer |
| MAX6351 | PRODUCTION | Dual/Triple-Voltage µP Supervisory Circuits |
| MAX6352 | PRODUCTION | Dual/Triple-Voltage µP Supervisory Circuits |
| MAX6353 | PRODUCTION | Dual/Triple-Voltage µP Supervisory Circuits |
| MAX6354 | PRODUCTION | Dual/Triple-Voltage µP Supervisory Circuits |
| MAX6355 | PRODUCTION | Dual/Triple-Voltage µP Supervisory Circuits |
| MAX6356 | PRODUCTION | Dual/Triple-Voltage µP Supervisory Circuits |
| MAX6357 | PRODUCTION | Dual/Triple-Voltage µP Supervisory Circuits |
| MAX6358 | PRODUCTION | Dual/Triple-Voltage µP Supervisory Circuits |
| MAX6359 | PRODUCTION | Dual/Triple-Voltage µP Supervisory Circuits |
| MAX6360 | PRODUCTION | Dual/Triple-Voltage µP Supervisory Circuits |
| MAX6342 | PRODUCTION | 6-Pin µP Reset Circuit with Power-Fail Comparator |
| MAX6343 | PRODUCTION | 6-Pin µP Reset Circuit with Power-Fail Comparator |
| MAX6344 | PRODUCTION | 6-Pin µP Reset Circuit with Power-Fail Comparator |
| MAX6345 | Obsolete | 6-Pin µP Reset Circuit with Power-Fail Comparator |
Latest Discussions
No discussions on MAX6702 yet. Have something to say?
Start a Discussion on EngineerZone®