MAX6353
MAX6353
PRODUCTIONDual/Triple-Voltage µP Supervisory Circuits
Industry's-First Multiple Voltage Supervisors in SOT Package
- Part Models
- 6
- 1ku List Price
- Starting From $2.30
Viewing:
Overview
- Precision Monitoring of Multiple +1.8V, +2.5V, +3.0V, +3.3V, and +5V Power-Supply Voltages
- Precision Factory-Set Power-Supply Reset Thresholds
- 20µA Supply Current
- 100ms min Power-On Reset Pulse Width
- Debounced TTL/CMOS-Compatible Manual-Reset Input
- Watchdog Timer
- 46.4s Startup Timeout
- 2.9s Normal Timeout
- Fully Guaranteed Over Temperature
- Guaranteed RESET-bar Valid to VCC1 = 1V or VCC2 = 1V
- Power-Supply Transient Immunity
- No External Components for Dual-Voltage Systems
- Small 5- and 6-Pin SOT23 Packages
- Low Cost
The MAX6351-MAX6360 microprocessor (µP) supervisors with multiple reset voltages significantly improve system reliability and accuracy compared to separate ICs or discrete components. If any input supply voltage drops below its associated preset threshold, all reset outputs are asserted. In addition, the outputs are valid as long as either input supply voltage remains greater than +1.0V.
All devices in this series have an active-low debounced manual reset input. In addition, the MAX6358/MAX6359/MAX6360 offer a watchdog-timer input with a 46.4s startup timeout period and a 2.9s timeout period. The MAX6355/MAX6356/MAX6357 offer an additional voltage monitor input to monitor a third voltage.
The MAX6351 features two active-low, push-pull reset outputs, one is referenced to VCC1 and the other is referenced to VCC2. The MAX6353/MAX6356/MAX6359 offer an active-low, push-pull reset output referenced to VCC1. The MAX6354/MAX6357/MAX6360 offer an active-low, push-pull reset output referenced to VCC2.
All these devices are offered with a wide variety of voltage threshold levels, as shown in the Voltage Threshold Levels table. They are available in 5- and 6-pin SOT23 packages and operate over the extended (-40°C to +85°C) temperature range.
Applications
- Computers
- Controllers
- Intelligent Instruments
- Multivoltage Systems Equipment
- Portable Battery-Powered
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX6353RVUK+ | SOT_23 | ||
| MAX6353RVUK+T | SOT_23 | ||
| MAX6353SYUK+ | SOT_23 | ||
| MAX6353SYUK+T | SOT_23 | ||
| MAX6353SZUK+ | SOT_23 | ||
| MAX6353SZUK+T | SOT_23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 11, 2021 - 1703RN ASSEMBLY |
||
| MAX6353RVUK+ | PRODUCTION | |
| MAX6353RVUK+T | PRODUCTION | |
| MAX6353SYUK+ | PRODUCTION | |
|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
| MAX6353RVUK+T | PRODUCTION | |
| MAX6353SZUK+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Supervisory Circuits & Reset ICs 9 | ||
| MAX6305 | PRODUCTION | 5-Pin, Multiple-Input, Programmable Reset ICs |
| MAX6306 | PRODUCTION | 5-Pin, Multiple-Input, Programmable Reset ICs |
| MAX6307 | PRODUCTION | 5-Pin, Multiple-Input, Programmable Reset ICs |
| MAX6308 | PRODUCTION | 5-Pin, Multiple-Input, Programmable Reset ICs |
| MAX6309 | PRODUCTION | 5-Pin, Multiple-Input, Programmable Reset ICs |
| MAX6310 | Obsolete | 5-Pin, Multiple-Input, Programmable Reset ICs |
| MAX6311 | Obsolete | 5-Pin, Multiple-Input, Programmable Reset ICs |
| MAX6312 | Obsolete | 5-Pin, Multiple-Input, Programmable Reset ICs |
| MAX6313 | 5-Pin, Multiple-Input, Programmable Reset ICs |
Latest Discussions
No discussions on MAX6353 yet. Have something to say?
Start a Discussion on EngineerZone®