MAX6305
MAX6305
PRODUCTION5-Pin, Multiple-Input, Programmable Reset ICs
5-Pin, Multiple Voltage, Progammable Reset ICs in SOT package
- Part Models
- 4
- 1ku List Price
- Starting From $2.44
Viewing:
Overview
- Small 5-Pin SOT23 Package
- Precision Factory-Set VCC Reset Thresholds; Available in 0.1V Increments from 2.5V to 5V
- Immune to Short VCC Transients
- Guaranteed Active-Low RESET Valid to VCC = 1V
- Guaranteed Over Temperature
- 8µA Supply Current
- Factory-Set Reset Timeout Delay from 1ms (min) to 1120ms (min)
- No External Components
- Manual Reset Input
- Under/Overvoltage Supply Monitoring
The MAX6305–MAX6313 CMOS microprocessor (µP) supervisory circuits are designed to monitor more than one power supply. Ideal for monitoring both 5V and 3.3V in personal computer systems, these devices assert a system reset if any of the monitored supplies falls outside the programmed threshold. Low supply current (15µA) and a small package suit them for portable applications. The MAX6305–MAX6313 are specifically designed to ignore fast transients on any monitored supply.
These devices are available in a SOT23-5 package, have factory-programmed reset thresholds from 2.5V to 5.0V (in 100mV increments), and feature four power-on reset timeout periods. Ten standard versions are available. Contact the factory for availability of non standard versions.
Applications
- Computers: Desktop, Workstation, Server
- Controllers
- Embedded Control Systems
- Intelligent Instruments
- Multivoltage Systems: 3V/5V, 5V/12V, 5V/24V
- Portable Battery-Powered Equipment
- Portable Computing
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX6305UK00D2+ | SOT_23 | ||
| MAX6305UK00D2+T | SOT_23 | ||
| MAX6305UK00D3+ | SOT_23 | ||
| MAX6305UK00D3+T | SOT_23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 11, 2021 - 1703RN ASSEMBLY |
||
| MAX6305UK00D2+ | PRODUCTION | |
|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
| MAX6305UK00D2+ | PRODUCTION | |
| MAX6305UK00D2+T | PRODUCTION | |
| MAX6305UK00D3+ | PRODUCTION | |
| MAX6305UK00D3+T | PRODUCTION | |
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX6305UK00D3+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Supervisory Circuits & Reset ICs 10 | ||
| MAX6351 | PRODUCTION | Dual/Triple-Voltage µP Supervisory Circuits |
| MAX6352 | PRODUCTION | Dual/Triple-Voltage µP Supervisory Circuits |
| MAX6353 | PRODUCTION | Dual/Triple-Voltage µP Supervisory Circuits |
| MAX6354 | PRODUCTION | Dual/Triple-Voltage µP Supervisory Circuits |
| MAX6355 | PRODUCTION | Dual/Triple-Voltage µP Supervisory Circuits |
| MAX6356 | PRODUCTION | Dual/Triple-Voltage µP Supervisory Circuits |
| MAX6357 | PRODUCTION | Dual/Triple-Voltage µP Supervisory Circuits |
| MAX6358 | PRODUCTION | Dual/Triple-Voltage µP Supervisory Circuits |
| MAX6359 | PRODUCTION | Dual/Triple-Voltage µP Supervisory Circuits |
| MAX6360 | PRODUCTION | Dual/Triple-Voltage µP Supervisory Circuits |
Latest Discussions
No discussions on MAX6305 yet. Have something to say?
Start a Discussion on EngineerZone®