MAX6828
MAX6828
PRODUCTIONDual, Ultra-Low-Voltage SOT23 µP Supervisors with Manual Reset and Watchdog Timer
- Part Models
- 6
- 1ku List Price
- Starting From $3.10
Viewing:
Overview
- Monitor Primary VCC Supplies from +1.8V to +5.0V and Secondary VCC2 Supplies from +0.9V to +2.5V
- User Adjustable RESET IN Down to +0.63V (MAX6826/MAX6827/MAX6828)
- 140ms (min) Reset Timeout Delay
- 1.6s Watchdog Timeout Period
- Manual Reset Input
- Three Reset Output Options
- Push-Pull active-low RESET
- Push-Pull RESET
- Open-Drain active-low RESET
- Guaranteed Reset Valid Down to VCC = +1.0V
- Immune to Short Negative VCC Transients
- No External Components
- Small 6-pin SOT23 Packages
The MAX6826—MAX6831 are ultra-low-voltage microprocessor (µP) supervisory circuits designed to monitor two power supplies and have manual reset and watchdog input functions. These devices assert a system reset if any of the monitored supplies fall below the preprogrammed thresholds, and maintain reset for a minimum timeout period after the supplies rise above the threshold. Microprocessor supervisors significantly improve system reliability and accuracy compared to separate ICs or discrete components. These devices monitor primary voltages from +1.8V to +5.0V and secondary voltages from +0.9V to +2.5V. These devices are guaranteed to be in the correct state for VCC down to +1.0V.
A variety of preprogrammed reset threshold voltages are available (see the Threshold Suffix Guide). The devices include manual reset and watchdog inputs. The MAX6829/MAX6830/MAX6831 provide a factory-trimmed threshold to monitor a 2nd voltage down to +0.9V. The MAX6826/MAX6829 have a push-pull active-low RESET, the MAX6827/MAX6830 have a push-pull RESET and the MAX6828/MAX6831 have an open-drain active-low RESET. The MAX6826/MAX6827/MAX6828 have an auxiliary monitor that allows user adjustable input to monitor voltages down to +0.6V. See Selector Guide for functions available.
Applications
- Critical µP Monitoring
- Embedded Controllers
- Intelligent Instruments
- Multivoltage Systems
- Portable/Battery-Powered Equipment
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX6828LUT+ | SOT_23 | ||
| MAX6828LUT+T | SOT_23 | ||
| MAX6828SUT+ | SOT_23 | ||
| MAX6828SUT+T | SOT_23 | ||
| MAX6828TUT+ | SOT_23 | ||
| MAX6828TUT+T | SOT_23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 11, 2021 - 1703RN ASSEMBLY |
||
| MAX6828LUT+ | PRODUCTION | |
| MAX6828SUT+ | PRODUCTION | |
| MAX6828TUT+ | PRODUCTION | |
| MAX6828TUT+T | PRODUCTION | |
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX6828LUT+T | PRODUCTION | |
| MAX6828SUT+T | PRODUCTION | |
|
Jun 29, 2018 - 1703N ASSEMBLY |
||
| MAX6828LUT+T | PRODUCTION | |
|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
| MAX6828LUT+T | PRODUCTION | |
| MAX6828SUT+ | PRODUCTION | |
| MAX6828SUT+T | PRODUCTION | |
| MAX6828TUT+ | PRODUCTION | |
| MAX6828TUT+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX6828 yet. Have something to say?
Start a Discussion on EngineerZone®